text.skipToContent text.skipToNavigation text.skipToFooter

Variable speed drive ADV200

仅为示例图像

The new ADV200 series of drives offers an innovative concept in drive technology. The new ADV200 family was designed and developed to meet the needs of industrial system integrators and OEM's to provide the best innovations and high performance for the most demanding applications.

 加载中...

关于本产品

About product

The new ADV200 series of drives offers an innovative concept in drive technology. The new ADV200 family was designed and developed to meet the needs of industrial system integrators and OEM's to provide the best innovations and high performance for the most demanding applications.

Main features

  • Field-oriented vector inverter from 0.75kW to 1.65MW
  • Power supply:

    3 x 380...480Vac, 50/60Hz (-4 models )

    3 x 690Vac, 50/60Hz (-6 models )

    450...750Vdc (-DC-4 models)

    600...1120Vdc (-DC-6 models)

  • Motor certifications from 0.75kW (1Hp) to 1.65MW (2200Hp)
  • Certifications: CE. UL, cUL

Functions

  • Modularity
  • Integrated Quality
  • Simplified start menu for easy access and programming
  • Instant overload up to 180%
  • Multispeed (16 programmable presets)
  • Droop function

HMI

Structured with two configuration modes Easy and Expert, to satisfy every level of user skill and programming needs, for both complex and easy installations.

  • 4-line display with 21 characters
  • Clear alphanumeric text
  • Complete information on any parameter
  • Quick navigation keys
  • Key to view the last 10 parameters changed
  • DISP key for quick display of operating parameters
  • Upload - download and storage of 5 complete parameter sets from the drive