text.skipToContent text.skipToNavigation text.skipToFooter

逆变器 CFW503A01P0T4NB20

产品: 17187773

仅为示例图像

With a modern design and power ranging from 0.18 to 132 kW, the CFW503 frequency inverter is a high performance variable speed drive, which assists in controlling speed and torque of three-phase induction motors. The device offers sensorless vector, vector with encoder or scalar control modes, permanent magnet motor control, SoftPLC, which adds PLC (Programmable Logic Controller) functions and selectable plug-in modules, providing a flexible and optimized solution for any application.

产品特点
Power supply 380-480 V
Input phases Three-phase
Configuration With options
Rated current (ND) 1.0 A
Rated current (HD) 1,0 A
RFI filter Without filter
Enclosure IP20
Dynamic braking Standard without braking
Safety Stop Not available
Electronic supply Not Available

 加载中...