header.link.backto 我的账户
With aluminum frame and removable feet, this motor is able to provide great flexibility and facilitate the change of configuration without requiring additional machining or modifications. Its terminal box can rotate every 90 degrees, allowing the connection of the motor cables on any side. Furthermore, these motors are totally interchangeable with the cast iron motors.
| 标准 | IEC 60034-1 |
|---|---|
| 频率 | 50 Hz |
| 电压 | 380-400-415/660-690//460 V |
| 极数 | 4 |
| 防护等级 | IP55 |
| 同步速度 | 1500 rpm |
| 功率 | 4 kW |
|---|---|
| 安装 | 底脚安装 |
| 法兰 | Without |
| 安装 | B3T |
| 接线盒¹ | 顶部 |
| 外壳 | IC411 - TEFC |