header.link.backto 我的账户
Developed using self-healing, metalized polypropylene film, they feature a safety interrupting device against internal overpressure. Dielectric losses below 0.4 W/kVAr.
| 修正电容器补充 | TRIPLE |
|---|---|
| Reactive power | 30.0 kVAr |
| Rated operational voltage Ue | 440V60Hz |
| Operational frequency | 60 Hz |
|---|---|
| Terminal type | Tubular 10 TO 35 mm² |
| Series | Not applicable |