text.skipToContent text.skipToNavigation text.skipToFooter

小型断路器 MDWP-B25-1

产品: 15265846

仅为示例图像

Designed for overcurrent and short circuit protection. Eletric current range from 2 to 63 A in versions of single, two, three and four poles.

产品特点
曲线轨迹 B
额定电流 (IN) 25.0 A
极数 1 pole
最大交流工作电压 400.0 V
Minimum frequency 50.0 Hz
Maximum frequency 60.0 Hz

 加载中...