仅为示例图像
Ideal to ensure protection against short circuits and overloads, the AGW line of circuit breakers offers complete safety for you and your property.
Reference | AGW250 |
---|---|
Breaking capacity (Icu @ 380 Vca) | 30 kA |
Rated current | 200 A |
Number of poles | 3极 |
---|---|
Trip unity | 固定热和词 |