header.link.backto 我的账户
Compact and complete solution for control and operation of circuits. Wide range of accessories, allowing fast and compact assembly for various applications.
| 额定电流 | 12 A |
|---|---|
| Reference | CWC0 |
| Main contact | 2 NO + 2 NC |
| 控制电压 | 24V DC(0,75) |
|---|---|
| Terminal type | Screw |