text.skipToContent text.skipToNavigation text.skipToFooter

PLC20X Programmable Logic Controller

仅为示例图像

The PLC200 and PLC201 Programmable Logic Controllers are the newest PLCs WEG. This family of controllers was developed to serve small to medium-sized applications, it stands out for its extremely compact and powerful hardware, offering flexibility and modularity for expansions. Fully programmable through the WPS® platform.

 加载中...

关于本产品

Banner SSE

Imagem PLC200 Frontal

High-tech - Excellent cost-benefit

  • Extremely compact and modular design;
  • Powerful ARM cortex M7 de 400 MHz processor;
  • Flash Memory / Retentive data RAM / Non-Retentive data RAM - 1MB / 4KB / 128KB
  • Digital Inputs / Digital Outputs: 8 / 4 (PNP);
  • 4 dual-channel high-speed inputs up to 150kHz;
  • Support for Ethernet Protocol: Modbus TCP / Ethernet-IP(Adapter);
  • Support for Serial: ¹Modbus RTU ou ²CANopen;
  • IoT Protocols(MQTT: Publisher/Subscriber);
  • USB port for Programming;
  • 1 x Ethernet port;
  • 1 x ¹RS485 or ²CAN port;
  • Supports up to 08 local expansions.

¹ Support for the Modbus RTU protocol with the mode PLC200

² Support for the CANopen protocol with the model PLC201

 

Flexibility above all

Developed to be a PLC os fast integration to the factory environment and easy expansion, PLC200 shares the same expansion cards used in the line of RUW100, PLC500 e PLC410. Thus, you purchase a card and can use it in different WEG products, that is FLEXIBILITY.

All expansions are made through the Plug and Play concept, Simple, Fast and Efficient.

Imagem WEG Smart Machine
Imagem Conceitual PLC200

Expand Your Needs

The expansion cards used in PLC200 line have numerous configurations and allow the user to enjoy better combinations to meet his demands. Extremely compact design, only 25 mm per card. The cards are found in 10 different versions, featuring digital inputs and outputs, analog temperature inputs (Thermocouple J/K/T, PT100 and PT1000), and universal analog inputs and outputs in 0 to 10V and 0/4 to 20mA.

Development of high-level solutions

Develop your solutions on the PLC200 using the WPS® programming platform and enjoy the best practical and intuitive tools for programming and developing solutions more efficiently, saving time, and accelerating

International Programming Standard

Develop your solutions using a programming platform created according to international programming standards (IEC61131-3). The WPS® can be programmed with 2 of the main languages currently used.

  • Ladder(LD);
Imagem Ladder (LD)
  • Structured Text (ST);
Texto Estruturado (ST)

The WPS ® programming platform allows the user to create and debug the complete solutions, providing more integration and agility in daily operations.

Communication Protocols

To ensure easier integration into different industrial communication networks, the PLC is designed to support various serial protocols: ¹Modbus RTU and ²CANopen, as well as Ethernet protocols: ³MQTT, ⁴Modbus TCP, and ⁵Ethernet/IP.

Protocolo de comunicação.
  1. Support for the Modbus RTU(Master/Slave) protocol with the mode PLC200
  2. Support for the CANopen(Master/Slave) with the model PLC201.
  3. MQTT (Publisher/Subscriber)
  4. Modbus TCP (Client/Server)
  5. Ethernet IP (Adapter)

Make your production processes digital

Turn your processes and equipment digital through the WEG Smart Machine (WSM) smart digital platform. Get operational reports, create KPIs, optimize your resources, create custom alarms and much more.

Imagem WEG Smart Machine