Quote creation for third-party products

text.skipToContent text.skipToNavigation text.skipToFooter

header.link.backto My Account

WEG
  • English
    • 简体中文
    • Español
    • Português do Brasil
  • About WEG
    • This is WEG
    • WEG in Numbers
    • History
    • Management
    • WEG Operations
    • Technological Innovation
    • Sustainability
    • Our Business
    • Certifications
    • Company Profile
    • Open Innovation
  • Products
  • Solutions
    • WEG efficiency
    • WEG Motion Drives
    • Power Generation
    • Wind power
    • Thermal Energy
    • Farming and Agribusiness
    • Mining
    • Sugar & Ethanol
    • Steel Industry
    • Water
    • Pulp and Paper
    • Oil & Gas
    • Marine
    • Electric Mobility
    • Food & Beverage
  • Investors
  • Ethics
    • Code of Ethics
    • Code of Ethics for Suppliers
    • Policy for Preventing and Combating Corruption
    • Privacy Notice
    • Reporting Channel
  • Support
    • Contact Us
    • Where to Buy
    • Service Network
    • Resources & Tools
    • Reporting Channel
    • Press Room
  • News
  • Careers
  • ‍
  • ‍
  • Login
  • English
    • 简体中文
    • Español
    • Português do Brasil
  1. Home
  2. My Account
  3. Compare
An error occurred while checking price. Type 'CTRL+SHIFT+DELETE' and check 'Cookies' and 'cache' options, with time lapse equal to 'All the period' and type 'Clean'. Please restart your browser and try again. If the error persists contact the Support Team.
An error occurred while checking availability. Type 'CTRL+SHIFT+DELETE' and check 'Cookies' and 'cache' options, with time lapse equal to 'All the period' and type 'Clean'. Please restart your browser and try again. If the error persists contact the Support Team.
There was an error uploading the file
There was an error not foreseen. Type 'CTRL+SHIFT+DELETE' and check 'Cookies' and 'cache' options, with time lapse equal to 'All the period' and type 'Clean'. Please restart your browser and try again. If the error persists contact the Support Team.
Quantity must be informed
Add Service Order Code or Plant
An error occurred
You need to select at least 1 product to add to cart
You need to select at least one product to add in your comparison list
Select at least one list to add to your products
Select at least one product to add to your shopping list
The file you entered is not of the correct type.
Select some document
Product added to cart
Selected products added to cart
Selected products added to cart in place of purchase: 

Selected products were added to comparison
See products on comparison page

Billing request sent successfully. {0}
OS ID:

Comparing 2 products in 2 categories


  • PLC500 Programmable Logic Controller1
  • Electric Motors1
× Remove PROGRAMMABLE CONTROLLER PLC500 from comparison PROGRAMMABLE CONTROLLER PLC500

PROGRAMMABLE CONTROLLER PLC500

Product: 16034585
Supply voltage 24 Vdc
Processor (CPU) IMX7 dual core @1GHz
Coprocessor @200MHz
Scan cycle for 100K instruction 12 ns/instruction and 1.19 ms total
Real time clock Yes
RAM memory 1 GB
Flash memory 4 GB
Data memory 8 MB
Code memory 16 MB
Retentive memory 64 kB
Persistent memory 64 kB
Expansion cards limit 8
Programming software CODESYS V3.5 SP19 or higher
Number of CPU total DI 8
DI type PNP
Encoder input Yes
Number of high-speed inputs 4
Number of total AI Not applicable
Number of CPU total DO 8
DO type Transistor (PNP)
Number of total AO Not applicable
Communication interface 1 1 x RS485
Communication interface 2 2 x Gigabit Ethernet (Dif MAC)
Communication interface 3 1 x CAN
Communication interface 4 1 x USB OTG
Communication interface 5 1 x USB device
Communication interface 6 1 x Micro SD card
Communication protocol 1 Modbus TCP server
Communication protocol 2 Modbus TCP client
Communication protocol 3 Modbus RTU master
Communication protocol 4 Modbus RTU slave
Communication protocol 5 Canopen master
Communication protocol 7 Ethernet/IP scanner
Communication protocol 8 Ethernet/IP adapter
Communication protocol 9 Ethercat master
Communication protocol 13 Profinet controller
Communication protocol 14 Profinet device
Communication protocol 15 MQTT Publisher
Communication protocol 16 MQTT Subscriber
Height 129.8 mm
Width 101.6 mm
Depth 106.9 mm
Weight 0.540 kg
Mounting position DIN rail
Mouting type DIN rail or screwed
Certification CE, UL, UKCA and RCM
× Remove W22 IE4 90 kW 6P 315S/M 3Ph 400/690//460 V 50 Hz IC411 - TEFC - B3T from comparison W22 IE4 90 kW 6P 315S/M 3Ph 400/690//460 V 50 Hz IC411 - TEFC - B3T

W22 IE4 90 kW 6P 315S/M 3Ph 400/690//460 V 50 Hz IC411 - TEFC - B3T

Product: 12774374
Frame Material Cast Iron  Cast Iron 
Impregnation Method Constant Resin Flow  Constant Resin Flow 
Regreasing System At Drive end and Non-drive end  At Drive end and Non-drive end 
Main terminal box hole 2xM63x1,5  2xM63x1,5 
Shaft Locking Device Without  Without 
Shaft Material SAE 1040/45 Carbon Steel  SAE 1040/45 Carbon Steel 
Painting RAL 5009 203A (ISO 12944 - C3)  RAL 5009 203A (ISO 12944 - C3) 
Grounding Lugs Double  Double 
Fan Cover material Cast Iron  Cast Iron 
Tropicalized Painting Without  Without 
Frame 315S/M  315S/M 
Winding thermal protection Thermistor - 2 wires 1 per phase 155°C  Thermistor - 2 wires 1 per phase 155°C 
Output 90 kW (125 HP)  90 kW (125 HP) 
Drip Cover Without  Without 
Frequency 50 Hz  60 Hz 
Rated speed 993 rpm  1194 rpm 
Slip 0.70 %  0.50 % 
Rated voltage 400/690 V  460 V 
Rated current 172/100 A  151 A 
L. R. Amperes 1238/718 A  1179 A 
LRC 7.2  7.8 
Overload protector (phenolic) Without overload protector   Without overload protector  
Connection Cables Quantity 6  6 
No load current 86.0/49.9 A  78.0 A 
Fan material Plastic  Plastic 
Rated torque 88.3 kgfm  73.4 kgfm 
Screw cap STAINLESS STEEL AISI 316L  STAINLESS STEEL AISI 316L 
Locked rotor torque 250 %  280 % 
NDE bearing Seal WSeal  WSeal 
Breakdown torque 290 %  320 % 
DE bearing Seal WSeal  WSeal 
Locked rotor time 43s (cold) 24s (hot)  54s (cold) 30s (hot) 
Moment of inertia (J) 7.96 kgm²  7.96 kgm² 
Design NE  NE 
Insulation Class F  F 
Service factor 1.00  1.00 
Duty Cycle S1  S1 
Starting Method Direct On Line  Direct On Line 
Ambient temperature -20°C to +40°C  -20°C to +40°C 
Altitude 1000 m.a.s.l.  1000 m.a.s.l. 
Degree of Protection IP55  IP55 
Enclosure IC411 - TEFC  IC411 - TEFC 
Mounting B3T  B3T 
Rotation¹ Both (CW and CCW)  Both (CW and CCW) 
Noise level² 67.0 dB(A)  70.0 dB(A) 
Approx. weight³ 997 kg  997 kg 
Flange Without  Without 
Efficiency (100% load) 95.6  95.8 
Power factor (100% load) 0.79  0.78 
Bearing type 6319 C3  6319 C3 
NDE bearing 6316 C3  6316 C3 
万高(南通)电机制造有限公司 | WEG (NANTONG) ELECTRIC MOTOR MANUFACTURING CO., LTD.
  • 江苏南通经济技术开发区新开南路128号 128#, Xinkai South Road, Nantong Economic & Technological Development Area, Nantong - 226010 - 100 / China
  • Phone: +86 513 8598 9333
  • Email: info-cn@weg.net
About WEG
  • This is WEG
  • WEG in Numbers
  • History
  • Management
  • WEG Operations
  • Technological Innovation
  • Sustainability
  • Our Business
  • Certifications
Products
  • Electric Motors
  • Generation,Transmission and Distribution
  • Drives
  • Controls
  • Industrial Automation
  • Electric Panels
  • Coatings and Varnishes
  • Spare Parts
Solutions
  • Oil & Gas
  • Marine
  • Steel Industry
  • Water
  • Energy Efficiency
  • Energy
  • Farming & Agriculture
  • Sugar & Ethanol
  • Mining
  • Pulp & Paper
  • Electric Vehicles
Contact
  • Contact Us
  • Where to Buy
  • Service Network
  • Violation of the Code of Ethics
Download Center
  • CAD Library - Electric Motors (2D/3D drawings)
  • CAD Library - Automation (2D/3D drawings)

Do you need other materials? Visit our download center below.

 

Cookie Preferences

 

Privacy Notice | Cookie Statement | Terms and Conditions | RSS | © 2026 WEG. All rights reserved.