header.link.backto My Account
Selected products were added to comparison
See products on comparison page
Comparing 2 products in 2 categories
| Frame Material | Cast Iron Cast Iron |
|---|---|
| Impregnation Method | Double impregnation polyester Double impregnation polyester |
| Main terminal box hole | 2xM32x1,5 2xM32x1,5 |
| Shaft Locking Device | Without Without |
| Drain | Stainless Steel, Threaded Stainless Steel, Threaded |
| Shaft Material | SAE 1040/45 Carbon Steel SAE 1040/45 Carbon Steel |
| Painting | RAL 5009 207A (ISO 12944 - C3) RAL 5009 207A (ISO 12944 - C3) |
| Grounding Lugs | Double Double |
| Fan Cover material | Steel Steel |
| Tropicalized Painting | Without Without |
| Frame | 132M 132M |
| Output | 7.5 kW (10 HP) 7.5 kW (10 HP) |
| Drip Cover | Without Without |
| Frequency | 50 Hz 60 Hz |
| Rated speed | 2935 rpm 3545 rpm |
| Slip | 2.17 % 1.53 % |
| Rated voltage | 400/690 V 460 V |
| Rated current | 13.7/7.94 A 12.0 A |
| L. R. Amperes | 112/65.1 A 105 A |
| LRC | 8.2 8.8 |
| Overload protector (phenolic) | Without overload protector Without overload protector |
| Connection Cables Quantity | 6 6 |
| No load current | 4.50/2.61 A 4.20 A |
| Fan material | Plastic Plastic |
| Rated torque | 2.49 kgfm 2.06 kgfm |
| Screw cap | STAINLESS STEEL AISI 316 STAINLESS STEEL AISI 316 |
| Locked rotor torque | 220 % 270 % |
| NDE bearing Seal | V'Ring V'Ring |
| Breakdown torque | 280 % 340 % |
| DE bearing Seal | V'Ring V'Ring |
| Locked rotor time | 18s (cold) 10s (hot) 18s (cold) 10s (hot) |
| Moment of inertia (J) | 0.0306 kgm² 0.0306 kgm² |
| Design | N N |
| Insulation Class | F F |
| Service factor | 1.00 1.00 |
| Duty Cycle | S1 S1 |
| Starting Method | Direct On Line Direct On Line |
| Ambient temperature | -20°C to +40°C -20°C to +40°C |
| Altitude | 1000 m.a.s.l. 1000 m.a.s.l. |
| Degree of Protection | IP55 IP55 |
| Enclosure | IC411 - TEFC IC411 - TEFC |
| Mounting | B3T B3T |
| Rotation¹ | Both (CW and CCW) Both (CW and CCW) |
| Noise level² | 67.0 dB(A) 72.0 dB(A) |
| Approx. weight³ | 75.5 kg 75.5 kg |
| Flange | Without Without |
| Efficiency (100% load) | 88.8 89.5 |
| Power factor (100% load) | 0.89 0.88 |
| Bearing type | 6308 ZZ 6308 ZZ |
| NDE bearing | 6207 ZZ 6207 ZZ |
| Tipo del fusible | NH |
|---|---|
| Classe del fusible | aR |
| Tamaño fusible | 3 |
| Corriente nominal | 1100.0A |
| Tipo de conexión | Flush end metrico |
| Capacidad de interrupción del fusible | 200 kA en 690 Vca |
| Potencia disipada | 150 W |