header.link.backto My Account
Selected products were added to comparison
See products on comparison page
Comparing 2 products in 1 category
| Frame Material | Cast Iron Cast Iron Cast Iron Cast Iron | Aluminum |
|---|---|---|
| Impregnation Method | Dip and Bake Polyester Dip and Bake Polyester Dip and Bake Polyester Dip and Bake Polyester | Dip and Bake Polyester |
| Regreasing System | At Drive end and Non-drive end At Drive end and Non-drive end At Drive end and Non-drive end At Drive end and Non-drive end | - |
| Main terminal box hole | Without thread Without thread Without thread Without thread | - |
| Shaft Locking Device | Without Without Without Without | Without |
| Shaft Material | SAE 1040/45 Carbon Steel SAE 1040/45 Carbon Steel SAE 1040/45 Carbon Steel SAE 1040/45 Carbon Steel | SAE 1040/45 Carbon Steel |
| Painting | RAL 9006 203A (ISO 12944 - C3) RAL 9006 203A (ISO 12944 - C3) RAL 9006 203A (ISO 12944 - C3) RAL 9006 203A (ISO 12944 - C3) | RAL 5009 201A (ISO 12944 - C2) |
| Grounding Lugs | Single Single Single Single | Single |
| Fan Cover material | Cast Iron Cast Iron Cast Iron Cast Iron | Steel |
| Tropicalized Painting | Without Without Without Without | Without |
| Frame | 160M 160M 160M 160M | 100L |
| Temperature | 300°C 1h 300°C 1h 300°C 1h 300°C 1h | - |
| Output | 7.5 kW (10 HP) 7.5 kW (10 HP) 7.5 kW (10 HP) 7.5 kW (10 HP) | 1.5 kW (2 HP) |
| Drip Cover | Without Without Without Without | Without |
| Frequency | 50 Hz 50 Hz 50 Hz 60 Hz | 50 Hz |
| Rated speed | 970 rpm 975 rpm 980 rpm 1180 rpm | 950 rpm |
| Slip | 3.00 % 2.50 % 2.00 % 1.67 % | 5.00 % |
| Rated voltage | 380/660 V 400/690 V 415 V 460 V | 220/380 V |
| Rated current | 15.2/8.75 A 14.8/8.58 A 14.6 A 12.9 A | 6.72/3.89 A |
| L. R. Amperes | 95.8/55.1 A 93.2/54.1 A 92.0 A 92.9 A | 37.0/21.4 A |
| LRC | 6.3 6.3 6.3 7.2 | 5.5 |
| Overload protector (phenolic) | Without overload protector Without overload protector Without overload protector Without overload protector | Without overload protector |
| Connection Cables Quantity | 6 6 6 6 | 6 |
| No load current | 6.68/3.85 A 7.20/4.17 A 7.67 A 6.78 A | 4.00/2.31 A |
| Fan material | Aluminum Aluminum Aluminum Aluminum | Plastic |
| Rated torque | 7.53 kgfm 7.49 kgfm 7.45 kgfm 6.19 kgfm | 1.54 kgfm |
| Screw cap | CARBON STEEL SAE 1040/45 CARBON STEEL SAE 1040/45 CARBON STEEL SAE 1040/45 CARBON STEEL SAE 1040/45 | STAINLESS STEEL AISI 316L |
| Locked rotor torque | 190 % 220 % 229 % 250 % | 229 % |
| NDE bearing Seal | V'Ring V'Ring V'Ring V'Ring | V'Ring |
| Breakdown torque | 240 % 270 % 300 % 320 % | 280 % |
| DE bearing Seal | V'Ring V'Ring V'Ring V'Ring | V'Ring |
| Locked rotor time | 39s (cold) 21s (hot) 39s (cold) 21s (hot) 39s (cold) 21s (hot) 39s (cold) 21s (hot) | 55s (cold) 31s (hot) |
| Moment of inertia (J) | 0.1404 kgm² 0.1404 kgm² 0.1404 kgm² 0.1404 kgm² | 0.0143 kgm² |
| Design | N N N N | N |
| Insulation Class | H H H H | F |
| Service factor | 1.00 1.00 1.00 1.00 | 1.00 |
| Duty Cycle | S1 S1 S1 S1 | S1 |
| Starting Method | Direct On Line Direct On Line Direct On Line Direct On Line | Direct On Line |
| Ambient temperature | -20°C to +40°C -20°C to +40°C -20°C to +40°C -20°C to +40°C | -20°C to +40°C |
| Altitude | 1000 m.a.s.l. 1000 m.a.s.l. 1000 m.a.s.l. 1000 m.a.s.l. | 1000 m.a.s.l. |
| Degree of Protection | IP55 IP55 IP55 IP55 | IP55 |
| Enclosure | IC411 - TEFC IC411 - TEFC IC411 - TEFC IC411 - TEFC | IC411 - TEFC |
| Mounting | B30L(D) B30L(D) B30L(D) B30L(D) | B3T |
| Rotation¹ | Both (CW and CCW) Both (CW and CCW) Both (CW and CCW) Both (CW and CCW) | Both (CW and CCW) |
| Noise level² | 57.0 dB(A) 57.0 dB(A) 57.0 dB(A) 59.0 dB(A) | 44.0 dB(A) |
| Approx. weight³ | 118 kg 118 kg 118 kg 118 kg | 26.2 kg |
| Flange | Without Without Without Without | Without |
| Efficiency (100% load) | 89.1 89.3 89.1 91.0 | 82.5 |
| Power factor (100% load) | 0.84 0.82 0.80 0.80 | 0.71 |
| Bearing type | 6309 C3 6309 C3 6309 C3 6309 C3 | 6206 ZZ |
| NDE bearing | 6209 C3 6209 C3 6209 C3 6209 C3 | 6205 ZZ |