header.link.backto My Account
Selected products were added to comparison
See products on comparison page
You only have 1 product in your comparison list
Search for productsYou only have one item in your comparison. Use the search below to find more products and add them to the comparison |
||
|---|---|---|
| Power supply | 200 up to 240 V | |
| Input phases | Single-phase/Three-phase | |
| Configuration | With options | |
| Rated current (HD) | 4.6 | |
| RFI filter | With filter (C3 category) | |
| Enclosure | IP20 | |
| Dynamic braking | Yes | |
| Control method - induction motor | Scalar, VVW, Vector with and without encoder | |
| Rated efficiency | ≥95% | |
| Link Inductor | Yes | |
| Conformal Coating | 3C2 (IEC 60721-3-3:2002) | |
| SoftPLC | Yes, incorporated | |
| Temperature | -10 °C a 50 °C | |
| USB port | Yes, available in HMI | |
| Memory card | MicroSD (card not included) | |
| I/O standard | 6 x DI; 2 relés NA; 1 relé NA/NF x DO; 2 x AI; 2 x AO. | |
| Safety Stop | Functional safety | |
| Display | Graphic LCD |