header.link.backto My Account
Selected products were added to comparison
See products on comparison page
You only have 1 product in your comparison list
Search for productsYou only have one item in your comparison. Use the search below to find more products and add them to the comparison |
||
|---|---|---|
| Frame Material | Cast Iron | |
| Regreasing System | At Drive end and Non-drive end | |
| Shaft Locking Device | Without | |
| Shaft Material | SAE 1040/45 Carbon Steel | |
| Painting | RAL 5009 201A (ISO 12944 - C2) | |
| Grounding Lugs | Double | |
| Fan Cover material | Steel | |
| Tropicalized Painting | Without | |
| Frame | 315S/M | |
| Output | 110 kW (150 HP) | |
| Drip Cover | Without | |
| Frequency | 50 Hz | |
| Rated speed | 1487 rpm | |
| Slip | 0.87 % | |
| Rated voltage | 380/660 V | |
| Rated current | 208/120 A | |
| L. R. Amperes | 1664/958 A | |
| LRC | 8.0 | |
| Overload protector (phenolic) | Without overload protector | |
| Connection Cables Quantity | 6 | |
| No load current | 70.0/40.3 A | |
| Fan material | Plastic | |
| Rated torque | 72.1 kgfm | |
| Screw cap | STAINLESS STEEL AISI 316L | |
| Locked rotor torque | 240 % | |
| NDE bearing Seal | V'Ring | |
| Breakdown torque | 290 % | |
| DE bearing Seal | V'Ring | |
| Locked rotor time | 28s (cold) 16s (hot) | |
| Moment of inertia (J) | 2.59 kgm² | |
| Design | N | |
| Insulation Class | F | |
| Service factor | 1.00 | |
| Duty Cycle | S1 | |
| Starting Method | Direct On Line | |
| Ambient temperature | -20°C to +40°C | |
| Altitude | 1500 m.a.s.l. | |
| Degree of Protection | IP55 | |
| Enclosure | IC411 - TEFC | |
| Mounting | B3T | |
| Rotation¹ | Both (CW and CCW) | |
| Noise level² | 72.0 dB(A) | |
| Approx. weight³ | 754 kg | |
| Flange | Without | |
| Efficiency (100% load) | 94.5 | |
| Power factor (100% load) | 0.85 | |
| Bearing type | 6319 C3 | |
| NDE bearing | 6316 C3 |