header.link.backto My Account
Selected products were added to comparison
See products on comparison page
You only have 1 product in your comparison list
Search for productsYou only have one item in your comparison. Use the search below to find more products and add them to the comparison |
||
|---|---|---|
| Frame Material | Aluminum Aluminum Aluminum Aluminum | |
| Impregnation Method | Dip and Bake Polyester Dip and Bake Polyester Dip and Bake Polyester Dip and Bake Polyester | |
| Main terminal box hole | 2xM50x1,5 2xM50x1,5 2xM50x1,5 2xM50x1,5 | |
| Shaft Locking Device | Without Without Without Without | |
| Shaft Material | SAE 1040/45 Carbon Steel SAE 1040/45 Carbon Steel SAE 1040/45 Carbon Steel SAE 1040/45 Carbon Steel | |
| Painting | RAL 5010 203A (ISO 12944 - C3) RAL 5010 203A (ISO 12944 - C3) RAL 5010 203A (ISO 12944 - C3) RAL 5010 203A (ISO 12944 - C3) | |
| Grounding Lugs | Single Single Single Single | |
| Fan Cover material | Steel Steel Steel Steel | |
| Tropicalized Painting | Without Without Without Without | |
| Frame | 200M/L 200M/L 200M/L 200M/L | |
| Winding thermal protection | Thermistor - 2 wires 1 per phase 155°C Thermistor - 2 wires 1 per phase 155°C Thermistor - 2 wires 1 per phase 155°C Thermistor - 2 wires 1 per phase 155°C | |
| Output | 30 kW (40 HP) 30 kW (40 HP) 30 kW (40 HP) 30 kW (40 HP) | |
| Drip Cover | Without Without Without Without | |
| Frequency | 50 Hz 50 Hz 50 Hz 60 Hz | |
| Rated speed | 2960 rpm 2965 rpm 2970 rpm 3570 rpm | |
| Slip | 1.33 % 1.17 % 1.00 % 0.83 % | |
| Rated voltage | 380/660 V 400/690 V 415 V 460 V | |
| Rated current | 55.5/32.0 A 53.3/30.9 A 52.0 A 47.2 A | |
| L. R. Amperes | 383/220 A 405/235 A 426 A 406 A | |
| LRC | 6.9 7.6 8.2 8.6 | |
| Overload protector (phenolic) | Without overload protector Without overload protector Without overload protector Without overload protector | |
| Connection Cables Quantity | 6 6 6 6 | |
| No load current | 15.7/9.04 A 17.3/10.0 A 18.6 A 16.0 A | |
| Fan material | Plastic Plastic Plastic Plastic | |
| Rated torque | 9.87 kgfm 9.85 kgfm 9.84 kgfm 8.18 kgfm | |
| Screw cap | STAINLESS STEEL AISI 316L STAINLESS STEEL AISI 316L STAINLESS STEEL AISI 316L STAINLESS STEEL AISI 316L | |
| Locked rotor torque | 220 % 240 % 250 % 260 % | |
| NDE bearing Seal | V'Ring V'Ring V'Ring V'Ring | |
| Breakdown torque | 240 % 270 % 290 % 300 % | |
| DE bearing Seal | V'Ring V'Ring V'Ring V'Ring | |
| Locked rotor time | 25s (cold) 14s (hot) 25s (cold) 14s (hot) 25s (cold) 14s (hot) 25s (cold) 14s (hot) | |
| Moment of inertia (J) | 0.2063 kgm² 0.2063 kgm² 0.2063 kgm² 0.2063 kgm² | |
| Design | N N N N | |
| Insulation Class | F F F F | |
| Service factor | 1.00 1.00 1.00 1.00 | |
| Duty Cycle | S1 S1 S1 S1 | |
| Starting Method | Direct On Line Direct On Line Direct On Line Direct On Line | |
| Ambient temperature | -20°C to +40°C -20°C to +40°C -20°C to +40°C -20°C to +40°C | |
| Altitude | 1000 m.a.s.l. 1000 m.a.s.l. 1000 m.a.s.l. 1000 m.a.s.l. | |
| Degree of Protection | IP55 IP55 IP55 IP55 | |
| Enclosure | IC411 - TEFC IC411 - TEFC IC411 - TEFC IC411 - TEFC | |
| Mounting | B3T B3T B3T B3T | |
| Rotation¹ | Both (CW and CCW) Both (CW and CCW) Both (CW and CCW) Both (CW and CCW) | |
| Noise level² | 74.0 dB(A) 74.0 dB(A) 74.0 dB(A) 81.0 dB(A) | |
| Approx. weight³ | 211 kg 211 kg 211 kg 211 kg | |
| Flange | Without Without Without Without | |
| Efficiency (100% load) | 93.3 93.3 93.3 92.8 | |
| Power factor (100% load) | 0.88 0.87 0.86 0.86 | |
| Bearing type | 6312 ZZ C3 6312 ZZ C3 6312 ZZ C3 6312 ZZ C3 | |
| NDE bearing | 6212 ZZ C3 6212 ZZ C3 6212 ZZ C3 6212 ZZ C3 |