header.link.backto My Account
Selected products were added to comparison
See products on comparison page
You only have 1 product in your comparison list
Search for productsYou only have one item in your comparison. Use the search below to find more products and add them to the comparison |
||
|---|---|---|
| Frame Material | Cast Iron Cast Iron Cast Iron | |
| Regreasing System | At Drive end and Non-drive end At Drive end and Non-drive end At Drive end and Non-drive end | |
| Shaft Material | SAE 1040/45 Carbon Steel SAE 1040/45 Carbon Steel SAE 1040/45 Carbon Steel | |
| Painting | RAL 5009 203A (ISO 12944 - C3) RAL 5009 203A (ISO 12944 - C3) RAL 5009 203A (ISO 12944 - C3) | |
| Grounding Lugs | Double Double Double | |
| Fan Cover material | Steel Steel Steel | |
| Tropicalized Painting | Without Without Without | |
| Frame | 315S/M 315S/M 315S/M | |
| Output | 110 kW (150 HP) 110 kW (150 HP) 110 kW (150 HP) | |
| Drip Cover | Without Without Without | |
| Frequency | 50 Hz 50 Hz 60 Hz | |
| Rated speed | 1486 rpm 1488 rpm 1789 rpm | |
| Slip | 0.93 % 0.80 % 0.61 % | |
| Rated voltage | 380/660 V 415 V 460 V | |
| Rated current | 203/117 A 191 A 171 A | |
| L. R. Amperes | 1523/877 A 1681 A 1625 A | |
| LRC | 7.5 8.8 9.5 | |
| Overload protector (phenolic) | Without overload protector Without overload protector Without overload protector | |
| Connection Cables Quantity | 6 6 6 | |
| No load current | 56.0/32.2 A 67.0 A 57.0 A | |
| Fan material | Plastic Plastic Plastic | |
| Rated torque | 72.1 kgfm 72.0 kgfm 59.9 kgfm | |
| Screw cap | STAINLESS STEEL AISI 316L STAINLESS STEEL AISI 316L STAINLESS STEEL AISI 316L | |
| Locked rotor torque | 229 % 280 % 310 % | |
| NDE bearing Seal | V'Ring V'Ring V'Ring | |
| Breakdown torque | 260 % 320 % 330 % | |
| DE bearing Seal | V'Ring V'Ring V'Ring | |
| Locked rotor time | 27s (cold) 15s (hot) 27s (cold) 15s (hot) 27s (cold) 15s (hot) | |
| Moment of inertia (J) | 2.82 kgm² 2.82 kgm² 2.82 kgm² | |
| Design | N N N | |
| Insulation Class | F F F | |
| Duty Cycle | S1 S1 S1 | |
| Starting Method | Direct On Line Direct On Line Direct On Line | |
| Ambient temperature | -20°C to +40°C -20°C to +40°C -20°C to +40°C | |
| Altitude | 1000 m.a.s.l. 1000 m.a.s.l. 1000 m.a.s.l. | |
| Degree of Protection | IP55 IP55 IP55 | |
| Enclosure | IC411 - TEFC IC411 - TEFC IC411 - TEFC | |
| Mounting | B3R(E) B3R(E) B3R(E) | |
| Rotation¹ | Both (CW and CCW) Both (CW and CCW) Both (CW and CCW) | |
| Noise level² | 76.0 dB(A) 76.0 dB(A) 80.0 dB(A) | |
| Approx. weight³ | 796 kg 796 kg 796 kg | |
| Flange | Without Without Without | |
| Efficiency (100% load) | 94.5 94.5 95.0 | |
| Power factor (100% load) | 0.87 0.85 0.85 | |
| Bearing type | 6319 C3 6319 C3 6319 C3 | |
| NDE bearing | 6316 C3 6316 C3 6316 C3 |