header.link.backto My Account
Selected products were added to comparison
See products on comparison page
You only have 1 product in your comparison list
Search for productsYou only have one item in your comparison. Use the search below to find more products and add them to the comparison |
||
|---|---|---|
| Power supply | 380-480 V | |
| Input phases | Three-phase | |
| Configuration | Basic | |
| Rated current (ND) | 211 | |
| Rated current (HD) | 180 | |
| RFI filter | With filter (C3 category) | |
| Enclosure | IP20 | |
| Dynamic braking | Standard without braking | |
| Control method - induction motor | V/f, VVW, Vector and PM motor | |
| Reference | EUCFW110211T4OSWZ | |
| Rated efficiency | ≥ 97% | |
| Link Inductor | Yes | |
| Conformal Coating | 3C2 (IEC 60721-3-3:2002) | |
| SoftPLC | Yes, incorporated | |
| Temperature | -10 °C a 45 °C | |
| USB port | Standard in the product | |
| Memory card | Included in the product | |
| I/O standard | 6 x DI; 3 relés NA/NF x DO; 2 x AI; 2 x AO. | |
| Safety Stop | No | |
| Display | Graphic LCD | |
| Product line | CFW11 | |
| Product certifications | UL, CE, C-Tick, CS and IRAM | |
| Electronic supply | Internal | |
| Number of ouput phases | 3 | |
| Rated current (ND) | 211A | |
| Safety Stop | No | |
| Link Inductor | Yes | |
| Line frequency | 50/60Hz | |
| Control method - induction motor | V/f, VVW, Vector and PM motor | |
| Encoder interface | Only with 'Slot 2' accessory | |
| Memory card | Included in the product | |
| USB port | Standard in the product | |
| RS-485 ModBus port | Only with 'Slot 3' accessory | |
| Ethernet port | Con accesorio | |
| Conformal Coating | 3C2 (IEC 60721-3-3:2002) | |
| Size | E | |
| Height | 675 mm / 26.6 in | |
| Width | 335 mm / 13.2 in | |
| Depth | 358 mm / 14.1 in | |
| Weight | 65 kg / 143.3 lb | |
| Input minimum-maximum voltage | 323-528 V |