header.link.backto My Account
Selected products were added to comparison
See products on comparison page
You only have 1 product in your comparison list
Search for productsYou only have one item in your comparison. Use the search below to find more products and add them to the comparison |
||
|---|---|---|
| Frame Material | Cast Iron Cast Iron Cast Iron | |
| Impregnation Method | Dip and Bake Polyester Dip and Bake Polyester Dip and Bake Polyester | |
| Main terminal box hole | M25x1,5 M25x1,5 M25x1,5 | |
| Shaft Material | SAE 1040/45 Carbon Steel SAE 1040/45 Carbon Steel SAE 1040/45 Carbon Steel | |
| Painting | RAL 5009 222P RAL 5009 222P RAL 5009 222P | |
| Grounding Lugs | Double Double Double | |
| Fan Cover material | Steel Steel Steel | |
| Tropicalized Painting | Without Without Without | |
| Frame | 90S 90S 90S | |
| Winding thermal protection | Thermistor - 2 wires 1 per phase 150°C Thermistor - 2 wires 1 per phase 150°C Thermistor - 2 wires 1 per phase 150°C | |
| Output | 1.5 kW (2 HP) 1.5 kW (2 HP) 1.5 kW (2 HP) | |
| Drip Cover | Without Without Without | |
| Frequency | 50 Hz 50 Hz 60 Hz | |
| Rated speed | 2795 rpm 2840 rpm 3450 rpm | |
| Slip | 6.83 % 5.33 % 4.17 % | |
| Rated voltage | 220/380 V 240/415 V 460 V | |
| Rated current | 5.63/3.26 A 5.36/3.10 A 2.73 A | |
| L. R. Amperes | 31.0/17.9 A 34.3/19.8 A 20.2 A | |
| LRC | 5.5 6.4 7.4 | |
| Overload protector (phenolic) | Without overload protector Without overload protector Without overload protector | |
| Connection Cables Quantity | 6 6 6 | |
| No load current | 2.07/1.20 A 2.42/1.40 A 1.20 A | |
| Fan material | Plastic Plastic Plastic | |
| Rated torque | 0.523 kgfm 0.514 kgfm 0.423 kgfm | |
| Screw cap | STAINLESS STEEL AISI 316 STAINLESS STEEL AISI 316 STAINLESS STEEL AISI 316 | |
| Locked rotor torque | 229 % 280 % 290 % | |
| NDE bearing Seal | Lip Seal Lip Seal Lip Seal | |
| Breakdown torque | 220 % 280 % 320 % | |
| DE bearing Seal | Lip Seal Lip Seal Lip Seal | |
| Locked rotor time | 21s (cold) 12s (hot) 21s (cold) 12s (hot) 21s (cold) 12s (hot) | |
| Moment of inertia (J) | 0.0016 kgm² 0.0016 kgm² 0.0016 kgm² | |
| Design | N N N | |
| Insulation Class | F F F | |
| Duty Cycle | S1 S1 S1 | |
| Starting Method | Direct On Line Direct On Line Direct On Line | |
| Ambient temperature | -20°C to +40°C -20°C to +40°C -20°C to +40°C | |
| Altitude | 1000 m.a.s.l. 1000 m.a.s.l. 1000 m.a.s.l. | |
| Degree of Protection | IP55 IP55 IP55 | |
| Enclosure | IC411 - TEFC IC411 - TEFC IC411 - TEFC | |
| Mounting | B3T B3T B3T | |
| Rotation¹ | Both (CW and CCW) Both (CW and CCW) Both (CW and CCW) | |
| Noise level² | 62.0 dB(A) 62.0 dB(A) 68.0 dB(A) | |
| Approx. weight³ | 33.6 kg 33.6 kg 33.6 kg | |
| Flange | Without Without Without | |
| Efficiency (100% load) | 81.3 82.0 84.0 | |
| Power factor (100% load) | 0.86 0.82 0.82 | |
| Bearing type | 6205 ZZ 6205 ZZ 6205 ZZ | |
| NDE bearing | 6204 ZZ 6204 ZZ 6204 ZZ |