Quote creation for third-party products

text.skipToContent text.skipToNavigation text.skipToFooter

header.link.backto My Account

WEG
  • English
    • 简体中文
    • Español
    • Português do Brasil
  • About WEG
    • This is WEG
    • WEG in Numbers
    • History
    • Management
    • WEG Operations
    • Technological Innovation
    • Sustainability
    • Our Business
    • Certifications
    • Company Profile
    • Open Innovation
  • Products
  • Solutions
    • WEG efficiency
    • WEG Motion Drives
    • Power Generation
    • Wind power
    • Thermal Energy
    • Farming and Agribusiness
    • Mining
    • Sugar & Ethanol
    • Steel Industry
    • Water
    • Pulp and Paper
    • Oil & Gas
    • Marine
    • Electric Mobility
    • Food & Beverage
  • Investors
  • Ethics
    • Code of Ethics
    • Code of Ethics for Suppliers
    • Policy for Preventing and Combating Corruption
    • Privacy Notice
    • Reporting Channel
  • Support
    • Contact Us
    • Where to Buy
    • Service Network
    • Resources & Tools
    • Reporting Channel
    • Press Room
  • News
  • Careers
  • ‍
  • ‍
  • Login
  • English
    • 简体中文
    • Español
    • Português do Brasil
  1. Home
  2. My Account
  3. Compare
An error occurred while checking price. Type 'CTRL+SHIFT+DELETE' and check 'Cookies' and 'cache' options, with time lapse equal to 'All the period' and type 'Clean'. Please restart your browser and try again. If the error persists contact the Support Team.
An error occurred while checking availability. Type 'CTRL+SHIFT+DELETE' and check 'Cookies' and 'cache' options, with time lapse equal to 'All the period' and type 'Clean'. Please restart your browser and try again. If the error persists contact the Support Team.
There was an error uploading the file
There was an error not foreseen. Type 'CTRL+SHIFT+DELETE' and check 'Cookies' and 'cache' options, with time lapse equal to 'All the period' and type 'Clean'. Please restart your browser and try again. If the error persists contact the Support Team.
Quantity must be informed
Add Service Order Code or Plant
An error occurred
You need to select at least 1 product to add to cart
You need to select at least one product to add in your comparison list
Select at least one list to add to your products
Select at least one product to add to your shopping list
The file you entered is not of the correct type.
Select some document
Product added to cart
Selected products added to cart
Selected products added to cart in place of purchase: 

Selected products were added to comparison
See products on comparison page

Billing request sent successfully. {0}
OS ID:

Comparing 2 products in 2 categories


  • Inverters1
  • Protections - Molded Case Circuit Breakers1
× Remove CONVERTIDOR CFW500A01P6S2NB20C2H00G2 from comparison CONVERTIDOR CFW500A01P6S2NB20C2H00G2

CONVERTIDOR CFW500A01P6S2NB20C2H00G2

Product: 15571884
Tensión nominal de entrada 200-240 V
Número de fases de entrada Monofásico
Configuración Opcional
Corriente nominal (ND) No aplicable
Corriente nominal (HD) 1.6 A
Filtro RFI Con filtro (categoria C2)
Grado de protección IP20
Frenado reostático Estándar sin frenado reostático
Métodos de Control - Motor de inducción V/f, VVW, Sensorless, Encoder y VVW PM
Rendimiento típico en condiciones nominales ≥ 97%
Indutor do Link No
Conformal Coating 3C2 (IEC 60721-3-3:2002)
SoftPLC Si, incorporado
Temperatura -10 °C a 40 °C
Puerta USB Solamente con plug-in
Tarjeta e memoria No incluido en el producto
E/S estándar Somente com plug-in x DI; Somente com plug-in x DO; Somente com plug-in x AI; Somente com plug-in x AO.
Parada de Seguridad Preparado para instalar el accesorio CFW500-SFY2
Display LCD Numérico
Alimentación de la electrónica No Disponible
× Remove CIRCUIT BREAKER DWB160B125-3DX from comparison CIRCUIT BREAKER DWB160B125-3DX

CIRCUIT BREAKER DWB160B125-3DX

Product: 11339647
Circuit breaker reference Distribution circuit breaker DWB
Frame size 160
Breaker interuption capacity 16 kA
Rated current 125A
Number of poles 3
Trip type DX-Fixed thermal and magnetic
万高(南通)电机制造有限公司 | WEG (NANTONG) ELECTRIC MOTOR MANUFACTURING CO., LTD.
  • 江苏南通经济技术开发区新开南路128号 128#, Xinkai South Road, Nantong Economic & Technological Development Area, Nantong - 226010 - 100 / China
  • Phone: +86 513 8598 9333
  • Email: info-cn@weg.net
About WEG
  • This is WEG
  • WEG in Numbers
  • History
  • Management
  • WEG Operations
  • Technological Innovation
  • Sustainability
  • Our Business
  • Certifications
Products
  • Electric Motors
  • Generation,Transmission and Distribution
  • Drives
  • Controls
  • Industrial Automation
  • Electric Panels
  • Coatings and Varnishes
  • Spare Parts
Solutions
  • Oil & Gas
  • Marine
  • Steel Industry
  • Water
  • Energy Efficiency
  • Energy
  • Farming & Agriculture
  • Sugar & Ethanol
  • Mining
  • Pulp & Paper
  • Electric Vehicles
Contact
  • Contact Us
  • Where to Buy
  • Service Network
  • Violation of the Code of Ethics
Download Center
  • CAD Library - Electric Motors (2D/3D drawings)
  • CAD Library - Automation (2D/3D drawings)

Do you need other materials? Visit our download center below.

 

Cookie Preferences

 

Privacy Notice | Cookie Statement | Terms and Conditions | RSS | © 2026 WEG. All rights reserved.