header.link.backto My Account
Selected products were added to comparison
See products on comparison page
Comparing 2 products in 2 categories
| Type | Monitoring |
|---|---|
| Function | Phase fault/sequence |
| Output contacts | 1 NO/NC |
| Timing | Not applicable |
| Function complement | Not applicable |
| Control voltage | Not applicable |
| A1-A2 terminals voltage | Not applicable |
| A2-A3 terminals voltage | Not applicable |
| A2-B1 terminals voltage | Not applicable |
| L1-L2-L3 terminals voltage | 200-240 V 50/60Hz |
| Output contact AC voltage | 250 V |
| Output contact DC voltage | 30 V |
| Output contact DC current | 5 A |
| Certification | RCM |
| Identifier type | Terminal identifier IDB |
|---|---|
| Model of terminal identifier | WEG type-BTW |
| Identifier dimension | 5x5 mm |
| Identifier color | White |
| Material of terminal identifier | Polyamide PA6.6 |
| Engraving description | 0 |
| Engraving direction | Engraved in horizontal |
| Engraving color | Black |