Features
- Special engineering units (rpm, ºC, Nm, mA, %, kW, kWh, among others)
- Password to protect the parameters;
- Backup of all parameters (via SuperDrive G2 software, orplug-in memory MMF);
- Possibility to save up two different settings on the memory of the CFW503;
- Setting of the switching frequency according to the application requirements;
- Speed reference via electronic potentiometer;
- Multispeed with up to eight programmable speeds;
- Slip compensation;
- Manual or automatic torque boost (V/F scalar mode) or self-adjustment (VVW and vector modes);
- Fire mode;
- Permanent magnet motor control: VVW PM;
- Acceleration/deceleration ramps;
- "S" type ramp;
- DC braking;
- Internal dynamic braking (except frame size A);
- PID controller to control processes in closed loop;
- Flying start / Ride-through;
- Sleep mode;
- Skip frequencies or frequency ranges function adjustable;
- Overload and overtemperature protection;
- Overcurrent protection;
- DC link voltage supervision;
- Fault log.