header.link.backto My Account
Selected products were added to comparison
See products on comparison page
Rectifier units play a fundamental role in the operation of modular inverters. They are responsible for converting alternating current (AC) from the electricity grid into direct current (DC). This process is essential for powering the inverter's power circuits, ensuring efficient and reliable operation in various industrial, commercial and residential applications.
The UR11 G2 rectifier unit is a product that supplies DC voltage at its output, enabling it to power the inverters in the CFW-11M G2 range. The UR11 G2 can also be used to power other equipment that requires power from the DC Link.
| Phases number | Three-phase |
|---|---|
| Input voltage | 380-480 V |
| ND DC output current | 1444 A |
| Drive size | B |
|---|---|
| Degree of protection | IP00 |
| Certification | CE |