Quote creation for third-party products

text.skipToContent text.skipToNavigation text.skipToFooter

header.link.backto My Account

WEG
  • English
    • 简体中文
    • Español
    • Português do Brasil
  • About WEG
    • This is WEG
    • WEG in Numbers
    • History
    • Management
    • WEG Operations
    • Technological Innovation
    • Sustainability
    • Our Business
    • Certifications
    • Company Profile
    • Open Innovation
  • Products
  • Solutions
    • WEG efficiency
    • WEG Motion Drives
    • Power Generation
    • Wind power
    • Thermal Energy
    • Farming and Agribusiness
    • Mining
    • Sugar & Ethanol
    • Steel Industry
    • Water
    • Pulp and Paper
    • Oil & Gas
    • Marine
    • Electric Mobility
    • Food & Beverage
  • Investors
  • Ethics
    • Code of Ethics
    • Code of Ethics for Suppliers
    • Policy for Preventing and Combating Corruption
    • Privacy Notice
    • Reporting Channel
  • Support
    • Contact Us
    • Where to Buy
    • Service Network
    • Resources & Tools
    • Reporting Channel
    • Press Room
  • News
  • Careers
  • ‍
  • ‍
  • Login
  • English
    • 简体中文
    • Español
    • Português do Brasil
  1. Home
  2. Drives
  3. Variable Speed Drives
  4. System Drives
  5. Variable Speed Drive CFW11
  6. INVERTER EUCFW110370T4OYZ Size F 370A Three-phase 380-480V With options IP20 Standard without braking With filter (C3 category) With STO
An error occurred while checking price. Type 'CTRL+SHIFT+DELETE' and check 'Cookies' and 'cache' options, with time lapse equal to 'All the period' and type 'Clean'. Please restart your browser and try again. If the error persists contact the Support Team.
An error occurred while checking availability. Type 'CTRL+SHIFT+DELETE' and check 'Cookies' and 'cache' options, with time lapse equal to 'All the period' and type 'Clean'. Please restart your browser and try again. If the error persists contact the Support Team.
There was an error uploading the file
There was an error not foreseen. Type 'CTRL+SHIFT+DELETE' and check 'Cookies' and 'cache' options, with time lapse equal to 'All the period' and type 'Clean'. Please restart your browser and try again. If the error persists contact the Support Team.
Quantity must be informed
Add Service Order Code or Plant
An error occurred
You need to select at least 1 product to add to cart
You need to select at least one product to add in your comparison list
Select at least one list to add to your products
Select at least one product to add to your shopping list
The file you entered is not of the correct type.
Select some document
Product added to cart
Selected products added to cart
Selected products added to cart in place of purchase: 

Selected products were added to comparison
See products on comparison page

Billing request sent successfully. {0}
OS ID:

INVERTER EUCFW110370T4OYZ Size F 370A Three-phase 380-480V With options IP20 Standard without braking With filter (C3 category) With STO

Product: 11332766
  • Overview
  • Product details
  • See Also
  • About this Product
  • Download Center
  • Related Products
  • Generate Documents
Generate Documents
  1. INVERTER EUCFW110370T4OYZ Size F 370A Three-phase 380-480V With options IP20 Standard without braking With filter (C3 category) With STO
INVERTER EUCFW110370T4OYZ Size F 370A Three-phase 380-480V With options IP20 Standard without braking With filter (C3 category) With STO

Representative Image Only

With high technology for control of three-phase induction motors and permanent magnets synchronous motors - Magnet, the CFW11 Series achieves the performance increase for the most complex drive systems. Design exclusive for industrial or professional use, the CFW11 presents many innovations adding significant benefits to customers, a lot for its simplicity of installation and operation, based in the Plug-and-Play philosophy also allowing simple and quick installation of its accessories.

Product features
Power supply 380-480 V
Input phases Three-phase
Configuration With options
Rated current (ND) 370 A
Rated current (HD) 312 A
RFI filter With filter (C3 category)
Enclosure IP20
Dynamic braking Standard without braking
Safety Stop Yes
Electronic supply Internal

 Loading...

Configure
WEG RUS LLC
  • 1 Verkhny pereulok 12 lit. V, Office 222 194292 Saint-Petersburg Russian Federation - 194292 - Sankt-Peterburg / Russian Federation
  • Phone: +7 (812) 600-55-05
  • Email: sales-wes@weg.net
  • Russia and CIS
Download Center
  • CAD Library - Electric Motors (2D/3D drawings)
  • CAD Library - Automation (2D/3D drawings)

Do you need other materials? Visit our download center below.

 

Cookie Preferences

 

Privacy Notice | Cookie Statement | Terms and Conditions | RSS | © 2026 WEG. All rights reserved.