Quote creation for third-party products

text.skipToContent text.skipToNavigation text.skipToFooter

header.link.backto My Account

WEG
  • English
    • 简体中文
    • Español
    • Português do Brasil
  • About WEG
    • This is WEG
    • WEG in Numbers
    • History
    • Management
    • WEG Operations
    • Technological Innovation
    • Sustainability
    • Our Business
    • Certifications
    • Company Profile
    • Open Innovation
  • Products
  • Solutions
    • WEG efficiency
    • WEG Motion Drives
    • Power Generation
    • Wind power
    • Thermal Energy
    • Farming and Agribusiness
    • Mining
    • Sugar & Ethanol
    • Steel Industry
    • Water
    • Pulp and Paper
    • Oil & Gas
    • Marine
    • Electric Mobility
    • Food & Beverage
  • Investors
  • Ethics
    • Code of Ethics
    • Code of Ethics for Suppliers
    • Policy for Preventing and Combating Corruption
    • Privacy Notice
    • Reporting Channel
  • Support
    • Contact Us
    • Where to Buy
    • Service Network
    • Resources & Tools
    • Reporting Channel
    • Press Room
  • News
  • Careers
  • ‍
  • ‍
  • Login
  • English
    • 简体中文
    • Español
    • Português do Brasil
  1. Home
  2. Electric Motors
  3. Low Voltage IEC Motors
  4. Three Phase
  5. Cast Iron TEFC
  6. W20 - Cast Iron TEFC
  7. W20-GP 11 kW 2P 160M 3Ph 380/660 V 50 Hz IC411 - TEFC - B5T
An error occurred while checking price. Type 'CTRL+SHIFT+DELETE' and check 'Cookies' and 'cache' options, with time lapse equal to 'All the period' and type 'Clean'. Please restart your browser and try again. If the error persists contact the Support Team.
An error occurred while checking availability. Type 'CTRL+SHIFT+DELETE' and check 'Cookies' and 'cache' options, with time lapse equal to 'All the period' and type 'Clean'. Please restart your browser and try again. If the error persists contact the Support Team.
There was an error uploading the file
There was an error not foreseen. Type 'CTRL+SHIFT+DELETE' and check 'Cookies' and 'cache' options, with time lapse equal to 'All the period' and type 'Clean'. Please restart your browser and try again. If the error persists contact the Support Team.
Quantity must be informed
Add Service Order Code or Plant
An error occurred
You need to select at least 1 product to add to cart
You need to select at least one product to add in your comparison list
Select at least one list to add to your products
Select at least one product to add to your shopping list
The file you entered is not of the correct type.
Select some document
Product added to cart
Selected products added to cart
Selected products added to cart in place of purchase: 

Selected products were added to comparison
See products on comparison page

Billing request sent successfully. {0}
OS ID:

W20-GP 11 kW 2P 160M 3Ph 380/660 V 50 Hz IC411 - TEFC - B5T

Product: 17957141
  • Overview
  • Product details
  • About this Product
  • Download Center
  • Generate Documents
Generate Documents
  1. W20-GP 11 kW 2P 160M 3Ph 380/660 V 50 Hz IC411 - TEFC - B5T
W20-GP 11 kW 2P 160M 3Ph 380/660 V 50 Hz IC411 - TEFC - B5T

Representative Image Only

Product features
Standard IEC 60034-1
Frame 160M
Frequency 50 Hz
Voltage 380/660 V
Number of poles 2
Degree of Protection IP55
Synchronous speed 3000 rpm
Output rating 11 kW
Mounting Footless
Flange FF
Mounting B5T
Enclosure IC411 - TEFC

 Loading...

Configure
万高(南通)电机制造有限公司 | WEG (NANTONG) ELECTRIC MOTOR MANUFACTURING CO., LTD.
  • 江苏南通经济技术开发区新开南路128号 128#, Xinkai South Road, Nantong Economic & Technological Development Area, Nantong - 226010 - 100 / China
  • Phone: +86 513 8598 9333
  • Email: info-cn@weg.net
About WEG
  • This is WEG
  • WEG in Numbers
  • History
  • Management
  • WEG Operations
  • Technological Innovation
  • Sustainability
  • Our Business
  • Certifications
Products
  • Electric Motors
  • Generation,Transmission and Distribution
  • Drives
  • Controls
  • Industrial Automation
  • Electric Panels
  • Coatings and Varnishes
  • Spare Parts
Solutions
  • Oil & Gas
  • Marine
  • Steel Industry
  • Water
  • Energy Efficiency
  • Energy
  • Farming & Agriculture
  • Sugar & Ethanol
  • Mining
  • Pulp & Paper
  • Electric Vehicles
Contact
  • Contact Us
  • Where to Buy
  • Service Network
  • Violation of the Code of Ethics
Download Center
  • CAD Library - Electric Motors (2D/3D drawings)
  • CAD Library - Automation (2D/3D drawings)

Do you need other materials? Visit our download center below.

 

Cookie Preferences

 

Privacy Notice | Cookie Statement | Terms and Conditions | RSS | © 2025 WEG. All rights reserved.