text.skipToContent text.skipToNavigation text.skipToFooter

UCW - Single-Phase Capacitors (kvar)

Representative Image Only

Developed using self-healing, metalized polypropylene film, they feature a safety interrupting device against internal overpressure. Dielectric losses below 0.4 W/kVAr.

 Loading...

About this Product

 

Features

  • Self-healing metalized polypropylene film
  • Internal over pressure security device
  • Maximum allowed fault current of 10kA
  • Dielectric losses smaller than 0,2 W/kVAr
  • Internal discharge resistors in three-phase units, modules and banks
  • Designed in accordance with standards IEC 60831-1/2 and UL810