text.skipToContent text.skipToNavigation text.skipToFooter

CONTACT BLOCK BU ACBS-11

Product: 12463909

Representative Image Only

Product features
Reference ACBS
Application Motor protector MPW
Application complement 18/40/80
Type Side mount contact
Number of contacts 1 NO+1 NC
Voltage Ue = 690 Vac
Terminal type Screw
Color Blue

 Loading...