Quote creation for third-party products

text.skipToContent text.skipToNavigation text.skipToFooter

header.link.backto My Account

WEG
  • English
    • Español
    • Português do Brasil
  • About WEG
    • This is WEG
    • WEG in Numbers
    • History
    • Management
    • WEG Operations
    • Technological Innovation
    • Sustainability
    • Our Business
    • Certifications
    • Company Profile
    • Open Innovation
  • Products
  • Solutions
    • WEG efficiency
    • Digital Solutions
    • WEG Motion Drives
    • Power Generation
    • Wind power
    • Thermal Energy
    • Farming and Agribusiness
    • Mining
    • Sugar & Ethanol
    • Steel Industry
    • Water
    • Pulp and Paper
    • Oil & Gas
    • Marine
    • Electric Mobility
    • Food & Beverage
  • Investors
  • Ethics
    • Code of Ethics
    • Code of Ethics for Suppliers
    • Policy for Preventing and Combating Corruption
    • Privacy Notice
    • Reporting Channel
  • Support
    • Contact Us
    • Where to Buy
    • Service Network
    • Resources & Tools
    • Reporting Channel
    • Press Room
  • News
  • Training
  • Careers
  • ‍
  • ‍
  • Login
  • English
    • Español
    • Português do Brasil
  1. Home
  2. My Account
  3. Compare
An error occurred while checking price. Type 'CTRL+SHIFT+DELETE' and check 'Cookies' and 'cache' options, with time lapse equal to 'All the period' and type 'Clean'. Please restart your browser and try again. If the error persists contact the Support Team.
An error occurred while checking availability. Type 'CTRL+SHIFT+DELETE' and check 'Cookies' and 'cache' options, with time lapse equal to 'All the period' and type 'Clean'. Please restart your browser and try again. If the error persists contact the Support Team.
There was an error uploading the file
There was an error not foreseen. Type 'CTRL+SHIFT+DELETE' and check 'Cookies' and 'cache' options, with time lapse equal to 'All the period' and type 'Clean'. Please restart your browser and try again. If the error persists contact the Support Team.
Quantity must be informed
Add Service Order Code or Plant
An error occurred
You need to select at least 1 product to add to cart
You need to select at least one product to add in your comparison list
Select at least one list to add to your products
Select at least one product to add to your shopping list
The file you entered is not of the correct type.
Select some document
Product added to cart
Selected products added to cart
Selected products added to cart in place of purchase: 

Selected products were added to comparison
See products on comparison page

Billing request sent successfully. {0}
OS ID:

Comparing 2 products in 2 categories


  • Electric Motors1
  • Liquid CoatingsPinturas Liquidas1
× Remove W21 Explosão High Efficiency 100 HP 4P 404/5T 3F 230/460//380 V 60//50 Hz IC411 - TEFC - Com pés from comparison W21 Explosão High Efficiency 100 HP 4P 404/5T 3F 230/460//380 V 60//50 Hz IC411 - TEFC - Com pés

W21 Explosão High Efficiency 100 HP 4P 404/5T 3F 230/460//380 V 60//50 Hz IC411 - TEFC - Com pés

Product: 11372500
Material da carcaça Ferro fundido 
Método de impregnação Gotejamento 
Graxeira Dianteira e traseira 
Rosca da caixa principal NPT 3" 
Dispositivo de travamento do Eixo Sem 
Dreno Exd sinterizado 
Material Eixo Aço carbono SAE 4140 
Pintura RAL 5009 202P (ISO 12944 - C4) 
Tipo de aterramento Duplo 
Material da tampa defletora Ferro fundido  
Pintura Tropicalizada Sem 
Carcaça 404/5T 
Proteção térmica enrolamento Termostato - 2 fios 1 por fase 155°C 
Potência 100 HP (75 kW) 
Chapéu Sem 
Frequência 60 Hz 
Rotação nominal 1775 rpm 
Escorregamento 1.39 % 
Tensão nominal 230/460 V 
Corrente nominal 229/115 A 
Corrente de partida 1443/721 A 
Protetor fenólico de sobrecarga Sem protetor 
Ip/In 6.3x(Cód. G) 
Quantidade de Cabos de Ligação 12 
Corrente a vazio 60.0/30.0 A 
Material do ventilador Alumínio  
Conjugado nominal 40.9 kgfm 
Tampão roscado ACO INOX AISI 316L 
Conjugado de partida 210 % 
Vedação do mancal traseiro Retentor 
Conjugado máximo 220 % 
Vedação do mancal dianteiro Retentor com mola 
Tempo de rotor bloqueado 32s (frio) 18s (quente) 
Momento de inércia (J) 1.15 kgm² 
Categoria B 
Classe de isolamento F 
Fator de serviço 1.15 
Regime de serviço Cont.(S1) 
Método de partida Partida direta 
Temperatura ambiente -20°C a +40°C 
Altitude 1000 m 
Grau de proteção IP55 
Refrigeração IC411 - TEFC 
Forma construtiva F-1 
Sentido de rotação¹ Ambos 
Nível de ruído² 75.0 dB(A) 
Massa aproximada³ 552 kg 
Flange Sem 
Rendimento (100% carga) 94.5 
Fator de potência (100% carga) 0.87 
Tipo de mancal 6217 C3 
Mancal LNA 6314 C3 
× Remove ACCELERATOR W-FAST APR | 450 ml from comparison ACCELERATOR W-FAST APR | 450 ml

ACCELERATOR W-FAST APR | 450 ml

Product: 14689331
PAINT FAMILY Diluent
PAINT PRODUCTS LINE Polyurethane
UN CODE ONU 1263 RELATED MATERIAL
PACKAGING Round Can
PACKAGE CONTENT 450 ml
WEG CHILE S.P.A.
  • Calle Salar de Llamara N° 808 – 810, Lote A2-3 Proyecto Doña Hortensia Nieto II, Macro Lote B ENEA - Comuna Pudahuel - Metropolitana de Santiago / Chile
  • Phone: +56 2 2784 8900
  • Email: info-cl@weg.net
About WEG
  • This is WEG
  • WEG in Numbers
  • History
  • Management
  • WEG Operations
  • Technological Innovation
  • Sustainability
  • Our Business
  • Certifications
Products
  • Electric Motors
  • Generation,Transmission and Distribution
  • Drives
  • Controls
  • Industrial Automation
  • Electric Panels
  • Coatings and Varnishes
  • Spare Parts
Solutions
  • Oil & Gas
  • Marine
  • Steel Industry
  • Water
  • Energy Efficiency
  • Energy
  • Farming & Agriculture
  • Sugar & Ethanol
  • Mining
  • Pulp & Paper
  • Electric Vehicles
Contact
  • Contact Us
  • Where to Buy
  • Service Network
  • Violation of the Code of Ethics
webpay.cl el portal de pagos de transbank
Download Center
  • CAD Library - Electric Motors (2D/3D drawings)
  • CAD Library - Automation (2D/3D drawings)

Do you need other materials? Visit our download center below.

 

Cookie Preferences

 

Privacy Notice | Cookie Statement | Terms of Use | RSS | © 2026 WEG. All rights reserved.