header.link.backto My Account
Selected products were added to comparison
See products on comparison page
You only have 1 product in your comparison list
Search for productsYou only have one item in your comparison. Use the search below to find more products and add them to the comparison |
||
|---|---|---|
| Frame Material | Cast Iron Cast Iron Cast Iron Cast Iron | |
| Impregnation Method | Dip and Bake Polyester Dip and Bake Polyester Dip and Bake Polyester Dip and Bake Polyester | |
| Main terminal box hole | Without thread Without thread Without thread Without thread | |
| Shaft Locking Device | Without Without Without Without | |
| Shaft Material | SAE 1040/45 Carbon Steel SAE 1040/45 Carbon Steel SAE 1040/45 Carbon Steel SAE 1040/45 Carbon Steel | |
| Painting | RAL 9006 207A (ISO 12944 - C3) RAL 9006 207A (ISO 12944 - C3) RAL 9006 207A (ISO 12944 - C3) RAL 9006 207A (ISO 12944 - C3) | |
| Grounding Lugs | Single Single Single Single | |
| Fan Cover material | Steel Steel Steel Steel | |
| Tropicalized Painting | Without Without Without Without | |
| Frame | 80 80 80 80 | |
| Temperature | 200°C 2h 200°C 2h 200°C 2h 200°C 2h | |
| Output | 0.55 kW (0.75 HP) 0.55 kW (0.75 HP) 0.55 kW (0.75 HP) 0.55 kW (0.75 HP) | |
| Drip Cover | Without Without Without Without | |
| Frequency | 50 Hz 50 Hz 50 Hz 60 Hz | |
| Rated speed | 905 rpm 920 rpm 930 rpm 1135 rpm | |
| Slip | 9.50 % 8.00 % 7.00 % 5.42 % | |
| Rated voltage | 220/380 V 230/400 V 240/415 V 460 V | |
| Rated current | 2.59/1.50 A 2.63/1.51 A 2.59/1.50 A 1.39 A | |
| L. R. Amperes | 10.4/6.00 A 11.8/6.80 A 11.7/6.75 A 7.64 A | |
| LRC | 4.0 4.5 4.5 5.5 | |
| Overload protector (phenolic) | Without overload protector Without overload protector Without overload protector Without overload protector | |
| Connection Cables Quantity | 6 6 6 6 | |
| No load current | 1.55/0.900 A 1.83/1.05 A 1.90/1.10 A 0.950 A | |
| Fan material | Plastic Plastic Plastic Plastic | |
| Rated torque | 0.592 kgfm 0.582 kgfm 0.576 kgfm 0.472 kgfm | |
| Screw cap | CARBON STEEL SAE 1040/45 CARBON STEEL SAE 1040/45 CARBON STEEL SAE 1040/45 CARBON STEEL SAE 1040/45 | |
| Locked rotor torque | 200 % 229 % 229 % 260 % | |
| NDE bearing Seal | V'Ring V'Ring V'Ring V'Ring | |
| Breakdown torque | 200 % 220 % 240 % 280 % | |
| DE bearing Seal | V'Ring V'Ring V'Ring V'Ring | |
| Locked rotor time | 37s (cold) 21s (hot) 37s (cold) 21s (hot) 37s (cold) 21s (hot) 37s (cold) 21s (hot) | |
| Moment of inertia (J) | 0.0030 kgm² 0.0030 kgm² 0.0030 kgm² 0.0030 kgm² | |
| Design | N N N N | |
| Insulation Class | F F F F | |
| Service factor | 1.00 1.00 1.00 1.00 | |
| Duty Cycle | S1 S1 S1 S1 | |
| Starting Method | Direct On Line Direct On Line Direct On Line Direct On Line | |
| Ambient temperature | -20°C to +40°C -20°C to +40°C -20°C to +40°C -20°C to +40°C | |
| Altitude | 1000 m.a.s.l. 1000 m.a.s.l. 1000 m.a.s.l. 1000 m.a.s.l. | |
| Degree of Protection | IP55 IP55 IP55 IP55 | |
| Enclosure | IC411 - TEFC IC411 - TEFC IC411 - TEFC IC411 - TEFC | |
| Mounting | B30L(D) B30L(D) B30L(D) B30L(D) | |
| Rotation¹ | Both (CW and CCW) Both (CW and CCW) Both (CW and CCW) Both (CW and CCW) | |
| Noise level² | 43.0 dB(A) 43.0 dB(A) 43.0 dB(A) 47.0 dB(A) | |
| Approx. weight³ | 14.0 kg 14.0 kg 14.0 kg 14.0 kg | |
| Flange | Without Without Without Without | |
| Efficiency (100% load) | 73.1 73.1 73.1 74.0 | |
| Power factor (100% load) | 0.76 0.72 0.70 0.67 | |
| Bearing type | 6204 ZZ 6204 ZZ 6204 ZZ 6204 ZZ | |
| NDE bearing | 6203 ZZ 6203 ZZ 6203 ZZ 6203 ZZ |