header.link.backto My Account
Selected products were added to comparison
See products on comparison page
You only have 1 product in your comparison list
Search for productsYou only have one item in your comparison. Use the search below to find more products and add them to the comparison |
||
|---|---|---|
| Frame Material | Cast Iron Cast Iron Cast Iron Cast Iron | |
| Impregnation Method | Dip and Bake Polyester Dip and Bake Polyester Dip and Bake Polyester Dip and Bake Polyester | |
| Main terminal box hole | 2xM20x1,5 2xM20x1,5 2xM20x1,5 2xM20x1,5 | |
| Shaft Locking Device | Without Without Without Without | |
| Drain | Stainless Steel, Threaded Stainless Steel, Threaded Stainless Steel, Threaded Stainless Steel, Threaded | |
| Shaft Material | SAE 1040/45 Carbon Steel SAE 1040/45 Carbon Steel SAE 1040/45 Carbon Steel SAE 1040/45 Carbon Steel | |
| Painting | RAL 5009 222P RAL 5009 222P RAL 5009 222P RAL 5009 222P | |
| Grounding Lugs | Double Double Double Double | |
| Fan Cover material | Steel Steel Steel Steel | |
| Tropicalized Painting | Without Without Without Without | |
| Frame | 80 80 80 80 | |
| Winding thermal protection | Thermistor - 2 wires 1 per phase 140°C Thermistor - 2 wires 1 per phase 140°C Thermistor - 2 wires 1 per phase 140°C Thermistor - 2 wires 1 per phase 140°C | |
| Output | 0.75 kW (1 HP) 0.75 kW (1 HP) 0.75 kW (1 HP) 0.75 kW (1 HP) | |
| Drip Cover | Without Without Without Without | |
| Frequency | 50 Hz 50 Hz 50 Hz 60 Hz | |
| Rated speed | 2825 rpm 2845 rpm 2855 rpm 3465 rpm | |
| Slip | 5.83 % 5.17 % 4.83 % 3.75 % | |
| Rated voltage | 220/380 V 230/400 V 240/415 V 460 V | |
| Rated current | 2.99/1.73 A 2.97/1.71 A 2.96/1.71 A 1.56 A | |
| L. R. Amperes | 16.7/9.69 A 17.2/9.92 A 19.2/11.1 A 12.5 A | |
| LRC | 5.6 5.8 6.5 8.0 | |
| Overload protector (phenolic) | Without overload protector Without overload protector Without overload protector Without overload protector | |
| Connection Cables Quantity | 6 6 6 6 | |
| No load current | 1.55/0.900 A 1.74/1.00 A 2.08/1.20 A 0.900 A | |
| Fan material | Conductive Plastic Conductive Plastic Conductive Plastic Conductive Plastic | |
| Rated torque | 0.259 kgfm 0.257 kgfm 0.256 kgfm 0.211 kgfm | |
| Screw cap | STAINLESS STEEL AISI 316 STAINLESS STEEL AISI 316 STAINLESS STEEL AISI 316 STAINLESS STEEL AISI 316 | |
| Locked rotor torque | 240 % 270 % 300 % 330 % | |
| NDE bearing Seal | Lip Seal Lip Seal Lip Seal Lip Seal | |
| Breakdown torque | 240 % 270 % 300 % 330 % | |
| DE bearing Seal | Oil Seal Oil Seal Oil Seal Oil Seal | |
| Locked rotor time | 30s (cold) 17s (hot) 25s (cold) 14s (hot) 25s (cold) 14s (hot) 28s (cold) 16s (hot) | |
| Moment of inertia (J) | 0.0008 kgm² 0.0008 kgm² 0.0008 kgm² 0.0008 kgm² | |
| Design | N N N N | |
| Insulation Class | F F F F | |
| Service factor | 1.00 1.00 1.00 1.00 | |
| Duty Cycle | S1 S1 S1 S1 | |
| Starting Method | Direct On Line Direct On Line Direct On Line Direct On Line | |
| Ambient temperature | -20°C to +40°C -20°C to +40°C -20°C to +40°C -20°C to +40°C | |
| Altitude | 1000 m.a.s.l. 1000 m.a.s.l. 1000 m.a.s.l. 1000 m.a.s.l. | |
| Degree of Protection | IP66 IP66 IP66 IP66 | |
| Enclosure | IC411 - TEFC IC411 - TEFC IC411 - TEFC IC411 - TEFC | |
| Mounting | B3T B3T B3T B3T | |
| Rotation¹ | Both (CW and CCW) Both (CW and CCW) Both (CW and CCW) Both (CW and CCW) | |
| Noise level² | 59.0 dB(A) 59.0 dB(A) 59.0 dB(A) 62.0 dB(A) | |
| Approx. weight³ | 15.0 kg 15.0 kg 15.0 kg 15.0 kg | |
| Flange | Without Without Without Without | |
| Efficiency (100% load) | 77.4 77.4 77.4 75.5 | |
| Power factor (100% load) | 0.85 0.82 0.79 0.80 | |
| Bearing type | 6204 ZZ 6204 ZZ 6204 ZZ 6204 ZZ | |
| NDE bearing | 6203 ZZ 6203 ZZ 6203 ZZ 6203 ZZ |