header.link.backto My Account
Selected products were added to comparison
See products on comparison page
Explosion-proof motor able to operate in applications that require UL or CSA certification for explosive atmospheres. It presents efficiencies that meet or exceed all the EPAct requirements, and can be applied to pumps, fans, blowers, among other applications in explosive atmospheres like Class I, Division I, Groups C and D and Class II, Division I, Groups F and G.
| Standard | NEMA MG-1 |
|---|---|
| Frequency | 60 Hz |
| Voltage | 230/460 V |
| Number of poles | 2 |
| Degree of Protection | IP55 |
| Synchronous speed | 3600 rpm |
| Output rating | 1 HP |
|---|---|
| Mounting | Foot-mounted |
| Flange | Without |
| Mounting | F-1 |
| Terminal box¹ | Left position |
| Enclosure | IC411 - TEFC |