header.link.backto Minha Conta
O produto já está na lista de comparação
Os produtos selecionados foram adicionados para comparação
Ver produtos na página de comparador
Você tem apenas 1 produto na sua lista de comparação
Procurar produtosVocê tem apenas 1 produto na sua lista de comparação. Use a busca abaixo para achar mais produtos para adicionar a comparação |
||
|---|---|---|
| Frame Material | Cast Iron Cast Iron Cast Iron Cast Iron | |
| Impregnation Method | Silicon resin Silicon resin Silicon resin Silicon resin | |
| Main terminal box hole | Without thread Without thread Without thread Without thread | |
| Shaft Locking Device | Without Without Without Without | |
| Shaft Material | SAE 1040/45 Carbon Steel SAE 1040/45 Carbon Steel SAE 1040/45 Carbon Steel SAE 1040/45 Carbon Steel | |
| Painting | RAL 9006 207A (ISO 12944 - C3) RAL 9006 207A (ISO 12944 - C3) RAL 9006 207A (ISO 12944 - C3) RAL 9006 207A (ISO 12944 - C3) | |
| Grounding Lugs | Single Single Single Single | |
| Fan Cover material | Steel Steel Steel Steel | |
| Tropicalized Painting | Without Without Without Without | |
| Frame | 80 80 80 80 | |
| Temperature | 400°C 2h 400°C 2h 400°C 2h 400°C 2h | |
| Выходная мощность | 0.37 kW (0.5 HP) 0.37 kW (0.5 HP) 0.37 kW (0.5 HP) 0.37 kW (0.5 HP) | |
| Drip Cover | Without Without Without Without | |
| Частота | 50 Hz 50 Hz 50 Hz 60 Hz | |
| Номинальная скорость вращения | 890 rpm 905 rpm 910 rpm 1130 rpm | |
| Скольжение | 11.00 % 9.50 % 9.00 % 5.83 % | |
| Номинальное напряжение | 220/380 V 230/400 V 240/415 V 460 V | |
| Номинальный ток | 1.87/1.08 A 1.97/1.13 A 1.99/1.15 A 1.07 A | |
| Ток при заторможенном роторе | 6.72/3.89 A 7.07/4.07 A 7.16/4.14 A 4.82 A | |
| Iпуск / Iном | 3.6 3.6 3.6 4.5 | |
| Overload protector (phenolic) | Without overload protector Without overload protector Without overload protector Without overload protector | |
| Connection Cables Quantity | 6 6 6 6 | |
| Ток холостого хода | 1.21/0.700 A 1.39/0.800 A 1.38/0.800 A 0.700 A | |
| Fan material | Aluminum Aluminum Aluminum Aluminum | |
| Номинальный крутящий момент | 0.405 kgfm 0.398 kgfm 0.396 kgfm 0.319 kgfm | |
| Screw cap | CARBON STEEL SAE 1040/45 CARBON STEEL SAE 1040/45 CARBON STEEL SAE 1040/45 CARBON STEEL SAE 1040/45 | |
| Крутящий момент при заторможенном роторе | 150 % 170 % 190 % 220 % | |
| NDE bearing Seal | V'Ring V'Ring V'Ring V'Ring | |
| Максимальный (опрокидывающий) крутящий момент | 150 % 170 % 180 % 220 % | |
| DE bearing Seal | V'Ring V'Ring V'Ring V'Ring | |
| Время работы с заторможенным ротором | 39s (cold) 21s (hot) 39s (cold) 21s (hot) 39s (cold) 21s (hot) 39s (cold) 21s (hot) | |
| Момент инерции | 0.0019 kgm² 0.0019 kgm² 0.0019 kgm² 0.0019 kgm² | |
| Design | N N N N | |
| Insulation Class | H H H H | |
| Эксплуатационный коэффициент | 1.00 1.00 1.00 1.00 | |
| Starting Method | Direct On Line Direct On Line Direct On Line Direct On Line | |
| Duty Cycle | S1 S1 S1 S1 | |
| Температура окружающей среды | -5°C to +40°C -5°C to +40°C -5°C to +40°C -5°C to +40°C | |
| Высота над уровнем моря | 1000 m.a.s.l. 1000 m.a.s.l. 1000 m.a.s.l. 1000 m.a.s.l. | |
| Degree of Protection | IP55 IP55 IP55 IP55 | |
| Enclosure | IC411 - TEFC IC411 - TEFC IC411 - TEFC IC411 - TEFC | |
| Mounting | B30L(D) B30L(D) B30L(D) B30L(D) | |
| Rotation¹ | Both (CW and CCW) Both (CW and CCW) Both (CW and CCW) Both (CW and CCW) | |
| Уровень шума | 43.0 dB(A) 43.0 dB(A) 43.0 dB(A) 47.0 dB(A) | |
| Приблизительный вес ³ | 12.0 kg 12.0 kg 12.0 kg 12.0 kg | |
| Flange | Without Without Without Without | |
| Efficiency (100% load) | 65.0 63.0 62.0 63.1 | |
| Power factor (100% load) | 0.80 0.75 0.72 0.69 | |
| Bearing type | 6204 Z C3 6204 Z C3 6204 Z C3 6204 Z C3 | |
| NDE bearing | 6203 Z C3 6203 Z C3 6203 Z C3 6203 Z C3 |