header.link.backto My Account
Selected products were added to comparison
See products on comparison page
You only have 1 product in your comparison list
Search for productsYou only have one item in your comparison. Use the search below to find more products and add them to the comparison |
||
|---|---|---|
| Frame Material | Cast Iron Cast Iron Cast Iron Cast Iron | |
| Impregnation Method | Dip and Bake Polyester Dip and Bake Polyester Dip and Bake Polyester Dip and Bake Polyester | |
| Main terminal box hole | 2xM25x1,5 2xM25x1,5 2xM25x1,5 2xM25x1,5 | |
| Shaft Locking Device | Without Without Without Without | |
| Shaft Material | SAE 1040/45 Carbon Steel SAE 1040/45 Carbon Steel SAE 1040/45 Carbon Steel SAE 1040/45 Carbon Steel | |
| Painting | RAL 5009 207A (ISO 12944 - C3) RAL 5009 207A (ISO 12944 - C3) RAL 5009 207A (ISO 12944 - C3) RAL 5009 207A (ISO 12944 - C3) | |
| Grounding Lugs | Single Single Single Single | |
| Fan Cover material | Steel Steel Steel Steel | |
| Tropicalized Painting | Without Without Without Without | |
| Frame | 90L 90L 90L 90L | |
| Output | 0.55 kW (0.75 HP) 0.55 kW (0.75 HP) 0.55 kW (0.75 HP) 0.55 kW (0.75 HP) | |
| Drip Cover | Without Without Without Without | |
| Frequency | 50 Hz 50 Hz 50 Hz 60 Hz | |
| Rated speed | 690 rpm 695 rpm 705 rpm 860 rpm | |
| Slip | 8.00 % 7.33 % 6.00 % 4.44 % | |
| Rated voltage | 220/380 V 230/400 V 240/415 V 460 V | |
| Rated current | 2.83/1.64 A 2.82/1.62 A 2.84/1.64 A 1.50 A | |
| L. R. Amperes | 10.8/6.23 A 10.7/6.16 A 10.8/6.23 A 6.75 A | |
| LRC | 3.8 3.8 3.8 4.5 | |
| Overload protector (phenolic) | Without overload protector Without overload protector Without overload protector Without overload protector | |
| Connection Cables Quantity | 6 6 6 6 | |
| No load current | 1.99/1.15 A 2.17/1.25 A 2.30/1.33 A 1.19 A | |
| Fan material | Plastic Plastic Plastic Plastic | |
| Rated torque | 0.776 kgfm 0.771 kgfm 0.760 kgfm 0.623 kgfm | |
| Screw cap | STAINLESS STEEL AISI 316L STAINLESS STEEL AISI 316L STAINLESS STEEL AISI 316L STAINLESS STEEL AISI 316L | |
| Locked rotor torque | 160 % 190 % 210 % 200 % | |
| NDE bearing Seal | Lip Seal Lip Seal Lip Seal Lip Seal | |
| Breakdown torque | 180 % 220 % 229 % 250 % | |
| DE bearing Seal | Oil Seal Oil Seal Oil Seal Oil Seal | |
| Locked rotor time | 52s (cold) 29s (hot) 52s (cold) 29s (hot) 52s (cold) 29s (hot) 52s (cold) 29s (hot) | |
| Moment of inertia (J) | 0.0066 kgm² 0.0066 kgm² 0.0066 kgm² 0.0066 kgm² | |
| Design | N N N N | |
| Insulation Class | F F F F | |
| Service factor | 1.00 1.00 1.00 1.00 | |
| Duty Cycle | S1 S1 S1 S1 | |
| Starting Method | Direct On Line Direct On Line Direct On Line Direct On Line | |
| Ambient temperature | -20°C to +40°C -20°C to +40°C -20°C to +40°C -20°C to +40°C | |
| Altitude | 1000 m.a.s.l. 1000 m.a.s.l. 1000 m.a.s.l. 1000 m.a.s.l. | |
| Degree of Protection | IP55 IP55 IP55 IP55 | |
| Enclosure | IC411 - TEFC IC411 - TEFC IC411 - TEFC IC411 - TEFC | |
| Mounting | B5T B5T B5T B5T | |
| Rotation¹ | Both (CW and CCW) Both (CW and CCW) Both (CW and CCW) Both (CW and CCW) | |
| Noise level² | 44.0 dB(A) 44.0 dB(A) 44.0 dB(A) 48.0 dB(A) | |
| Approx. weight³ | 25.7 kg 25.7 kg 25.7 kg 25.7 kg | |
| Flange | FF FF FF FF | |
| Efficiency (100% load) | 73.0 73.0 73.0 74.0 | |
| Power factor (100% load) | 0.70 0.67 0.64 0.62 | |
| Bearing type | 6205 ZZ 6205 ZZ 6205 ZZ 6205 ZZ | |
| NDE bearing | 6204 ZZ 6204 ZZ 6204 ZZ 6204 ZZ |