header.link.backto My Account
Selected products were added to comparison
See products on comparison page
You only have 1 product in your comparison list
Search for productsYou only have one item in your comparison. Use the search below to find more products and add them to the comparison |
||
|---|---|---|
| Frame Material | Cast Iron Cast Iron Cast Iron Cast Iron | |
| Impregnation Method | Dip and Bake Polyester Dip and Bake Polyester Dip and Bake Polyester Dip and Bake Polyester | |
| Main terminal box hole | 2xM32x1,5 2xM32x1,5 2xM32x1,5 2xM32x1,5 | |
| Shaft Locking Device | Without Without Without Without | |
| Shaft Material | SAE 1040/45 Carbon Steel SAE 1040/45 Carbon Steel SAE 1040/45 Carbon Steel SAE 1040/45 Carbon Steel | |
| Painting | RAL 5009 207A (ISO 12944 - C3) RAL 5009 207A (ISO 12944 - C3) RAL 5009 207A (ISO 12944 - C3) RAL 5009 207A (ISO 12944 - C3) | |
| Grounding Lugs | Single Single Single Single | |
| Fan Cover material | Steel Steel Steel Steel | |
| Tropicalized Painting | Without Without Without Without | |
| Carcasa | 132M 132M 132M 132M | |
| Winding thermal protection | Termistor - 2 alambres 1 por fase 155°C Termistor - 2 alambres 1 por fase 155°C Termistor - 2 alambres 1 por fase 155°C Termistor - 2 alambres 1 por fase 155°C | |
| Potencia | 7.5 kW (10 HP) 7.5 kW (10 HP) 7.5 kW (10 HP) 7.5 kW (10 HP) | |
| Drip Cover | Without Without Without Without | |
| Frecuencia | 50 Hz 50 Hz 50 Hz 60 Hz | |
| Rotación nominal | 1460 rpm 1465 rpm 1465 rpm 1770 rpm | |
| Resbalamiento | 2.67 % 2.33 % 2.33 % 1.67 % | |
| Tensión nominal | 220/380 V 230/400 V 240/415 V 460 V | |
| Corriente nominal | 25.6/14.8 A 25.2/14.5 A 25.1/14.5 A 12.6 A | |
| Corriente de arranque | 184/107 A 197/113 A 203/117 A 106 A | |
| Ip/In | 7.2 7.8 8.1 8.4 | |
| Overload protector (phenolic) | Without overload protector Without overload protector Without overload protector Without overload protector | |
| Connection Cables Quantity | 6 6 6 6 | |
| Corriente en vacío | 11.1/6.40 A 12.7/7.30 A 13.8/8.00 A 6.50 A | |
| Fan material | Plastic Plastic Plastic Plastic | |
| Torque nominal | 5.00 kgfm 4.99 kgfm 4.99 kgfm 4.13 kgfm | |
| Screw cap | STAINLESS STEEL AISI 316L STAINLESS STEEL AISI 316L STAINLESS STEEL AISI 316L STAINLESS STEEL AISI 316L | |
| Locked rotor torque | 200 % 210 % 229 % 240 % | |
| NDE bearing Seal | V'Ring V'Ring V'Ring V'Ring | |
| Breakdown torque | 260 % 300 % 330 % 350 % | |
| DE bearing Seal | V'Ring V'Ring V'Ring V'Ring | |
| Locked rotor time | 10s (frío) 6s (caliente) 10s (frío) 6s (caliente) 10s (frío) 6s (caliente) 10s (frío) 6s (caliente) | |
| Moment of inertia (J) | 0.0528 kgm² 0.0528 kgm² 0.0528 kgm² 0.0528 kgm² | |
| Design | N N N N | |
| Insulation Class | F F F F | |
| Service factor | 1.00 1.00 1.00 1.00 | |
| Duty Cycle | S1 S1 S1 S1 | |
| Starting Method | Direct On Line Direct On Line Direct On Line Direct On Line | |
| Ambient temperature | -20°C hasta +40°C -20°C hasta +40°C -20°C hasta +40°C -20°C hasta +40°C | |
| Altitude | 1000 m 1000 m 1000 m 1000 m | |
| Degree of Protection | IP55 IP55 IP55 IP55 | |
| Enclosure | IC411 - TEFC IC411 - TEFC IC411 - TEFC IC411 - TEFC | |
| Mounting | B3T B3T B3T B3T | |
| Rotation¹ | Both (CW and CCW) Both (CW and CCW) Both (CW and CCW) Both (CW and CCW) | |
| Noise level² | 56.0 dB(A) 56.0 dB(A) 56.0 dB(A) 58.0 dB(A) | |
| Approx. weight³ | 77.4 kg 77.4 kg 77.4 kg 77.4 kg | |
| Flange | Without Without Without Without | |
| Efficiency (100% load) | 88.7 88.7 89.0 90.2 | |
| Power factor (100% load) | 0.87 0.84 0.81 0.83 | |
| Bearing type | 6308 ZZ 6308 ZZ 6308 ZZ 6308 ZZ | |
| NDE bearing | 6207 ZZ 6207 ZZ 6207 ZZ 6207 ZZ |