Quote creation for third-party products

text.skipToContent text.skipToNavigation text.skipToFooter

header.link.backto My Account

WEG
  • English
    • Français
    • Español
    • Português do Brasil
  • About WEG
    • This is WEG
    • WEG in Numbers
    • History
    • Management
    • WEG Operations
    • Technological Innovation
    • Sustainability
    • Our Business
    • Certifications
    • Company Profile
    • Open Innovation
  • Products
  • Solutions
    • WEG efficiency
    • Digital Solutions
    • WEG Motion Drives
    • Power Generation
    • Wind power
    • Thermal Energy
    • Farming and Agribusiness
    • Mining
    • Sugar & Ethanol
    • Steel Industry
    • Water
    • Pulp and Paper
    • Oil & Gas
    • Marine
    • Electric Mobility
    • Food & Beverage
  • Investors
  • Ethics
    • Code of Ethics
    • Code of Ethics for Suppliers
    • Policy for Preventing and Combating Corruption
    • Privacy Notice
    • Reporting Channel
  • Support
    • Contact Us
    • Where to Buy
    • Service Network
    • Resources & Tools
    • Reporting Channel
    • Press Room
  • News
  • Careers
  • ‍
  • ‍
  • Login
  • English
    • Français
    • Español
    • Português do Brasil
  1. Home
  2. My Account
  3. Compare
An error occurred while checking price. Type 'CTRL+SHIFT+DELETE' and check 'Cookies' and 'cache' options, with time lapse equal to 'All the period' and type 'Clean'. Please restart your browser and try again. If the error persists contact the Support Team.
An error occurred while checking availability. Type 'CTRL+SHIFT+DELETE' and check 'Cookies' and 'cache' options, with time lapse equal to 'All the period' and type 'Clean'. Please restart your browser and try again. If the error persists contact the Support Team.
There was an error uploading the file
There was an error not foreseen. Type 'CTRL+SHIFT+DELETE' and check 'Cookies' and 'cache' options, with time lapse equal to 'All the period' and type 'Clean'. Please restart your browser and try again. If the error persists contact the Support Team.
Quantity must be informed
Add Service Order Code or Plant
An error occurred
You need to select at least 1 product to add to cart
You need to select at least one product to add in your comparison list
Select at least one list to add to your products
Select at least one product to add to your shopping list
The file you entered is not of the correct type.
Select some document
Product added to cart
Selected products added to cart
Selected products added to cart in place of purchase: 

Selected products were added to comparison
See products on comparison page

Billing request sent successfully. {0}
OS ID:

Comparing 2 products in 2 categories


  • Alternators for Generator Sets1
  • Electric Motors1
× Remove AG10250SI10AI B15T IP23 SAE 2/SAE 11 from comparison AG10250SI10AI B15T IP23 SAE 2/SAE 11,5

AG10250SI10AI B15T IP23 SAE 2/SAE 11,5

Product: 14409605
Fluxo de ar em 60 Hz 0.7 m³/s  0.7 m³/s  0.7 m³/s  0.7 m³/s  0.7 m³/s  0.7 m³/s  0.7 m³/s  0.7 m³/s  0.7 m³/s 
Fluxo de ar em 50 Hz 0.6 m³/s  0.6 m³/s  0.6 m³/s  0.6 m³/s  0.6 m³/s  0.6 m³/s  0.6 m³/s  0.6 m³/s  0.6 m³/s 
Resistência do estator da excitatriz a 20°C 12.17 ohm  12.17 ohm  12.17 ohm  12.17 ohm  12.17 ohm  12.17 ohm  12.17 ohm  12.17 ohm  12.17 ohm 
CARCACA - COM COMPLEMENTO 250S  250S  250S  250S  250S  250S  250S  250S  250S 
Resistência do estator principal a 20°C 0.02664 ohm  0.02664 ohm  0.02664 ohm  0.02664 ohm  0.02664 ohm  0.02664 ohm  0.02664 ohm  0.02664 ohm  0.02664 ohm 
Modelo AG10-250SI10AI  AG10-250SI10AI  AG10-250SI10AI  AG10-250SI10AI  AG10-250SI10AI  AG10-250SI10AI  AG10-250SI10AI  AG10-250SI10AI  AG10-250SI10AI 
Distorção harmônica máxima (sem carga) ≤ 3%   ≤ 3%   ≤ 3%   ≤ 3%   ≤ 3%   ≤ 3%   ≤ 3%   ≤ 3%   ≤ 3%  
Altitude até 1000 m  até 1000 m  até 1000 m  até 1000 m  até 1000 m  até 1000 m  até 1000 m  até 1000 m  até 1000 m 
Passo de enrolamento do estator 2/3  2/3  2/3  2/3  2/3  2/3  2/3  2/3  2/3 
Resistência do rotor a 20°C 1.5 ohm  1.5 ohm  1.5 ohm  1.5 ohm  1.5 ohm  1.5 ohm  1.5 ohm  1.5 ohm  1.5 ohm 
Número de terminais 12  12  12  12  12  12  12  12  12 
Fator de potência 0.8 a 1.0  0.8 a 1.0  0.8 a 1.0  0.8 a 1.0  0.8 a 1.0  0.8 a 1.0  0.8 a 1.0  0.8 a 1.0  0.8 a 1.0 
Número de polos 4  4  4  4  4  4  4  4  4 
Rotação nominal - 50 Hz 1500 rpm  1500 rpm  1500 rpm  1500 rpm  1500 rpm  1500 rpm  1500 rpm  1500 rpm  1500 rpm 
Rotação nominal - 60 Hz 1800 rpm  1800 rpm  1800 rpm  1800 rpm  1800 rpm  1800 rpm  1800 rpm  1800 rpm  1800 rpm 
Máxima sobrevelocidade 2250 rpm  2250 rpm  2250 rpm  2250 rpm  2250 rpm  2250 rpm  2250 rpm  2250 rpm  2250 rpm 
Massa do alternador 644 kg  644 kg  644 kg  644 kg  644 kg  644 kg  644 kg  644 kg  644 kg 
Camadas do enrolamento do estator 2  2  2  2  2  2  2  2  2 
Inércia WR2 2.37 kgm²  2.37 kgm²  2.37 kgm²  2.37 kgm²  2.37 kgm²  2.37 kgm²  2.37 kgm²  2.37 kgm²  2.37 kgm² 
Fornecimento do regulador de tensão Dentro da caixa de ligação do Regulador de Tensão  Dentro da caixa de ligação do Regulador de Tensão  Dentro da caixa de ligação do Regulador de Tensão  Dentro da caixa de ligação do Regulador de Tensão  Dentro da caixa de ligação do Regulador de Tensão  Dentro da caixa de ligação do Regulador de Tensão  Dentro da caixa de ligação do Regulador de Tensão  Dentro da caixa de ligação do Regulador de Tensão  Dentro da caixa de ligação do Regulador de Tensão 
Rolamento traseiro 6314 2RS/ZZ  6314 2RS/ZZ  6314 2RS/ZZ  6314 2RS/ZZ  6314 2RS/ZZ  6314 2RS/ZZ  6314 2RS/ZZ  6314 2RS/ZZ  6314 2RS/ZZ 
Disco de acoplamento SAE 11,5  SAE 11,5  SAE 11,5  SAE 11,5  SAE 11,5  SAE 11,5  SAE 11,5  SAE 11,5  SAE 11,5 
Tipo de Flange SAE 2  SAE 2  SAE 2  SAE 2  SAE 2  SAE 2  SAE 2  SAE 2  SAE 2 
Máquina acionante Motor diesel  Motor diesel  Motor diesel  Motor diesel  Motor diesel  Motor diesel  Motor diesel  Motor diesel  Motor diesel 
Modelo regulador tensão GRT7-TH4E  GRT7-TH4E  GRT7-TH4E  GRT7-TH4E  GRT7-TH4E  GRT7-TH4E  GRT7-TH4E  GRT7-TH4E  GRT7-TH4E 
Precisão (estabilidade) +/- 0.5%  +/- 0.5%  +/- 0.5%  +/- 0.5%  +/- 0.5%  +/- 0.5%  +/- 0.5%  +/- 0.5%  +/- 0.5% 
Corrente nominal 5 A  5 A  5 A  5 A  5 A  5 A  5 A  5 A  5 A 
Entrada analógica Sim  Sim  Sim  Sim  Sim  Sim  Sim  Sim  Sim 
Entrada digital Não  Não  Não  Não  Não  Não  Não  Não  Não 
Corrente de pico 7 A/10 s  7 A/10 s  7 A/10 s  7 A/10 s  7 A/10 s  7 A/10 s  7 A/10 s  7 A/10 s  7 A/10 s 
Droop / TC Sim  Sim  Sim  Sim  Sim  Sim  Sim  Sim  Sim 
Resposta dinâmica 8 a 500 ms  8 a 500 ms  8 a 500 ms  8 a 500 ms  8 a 500 ms  8 a 500 ms  8 a 500 ms  8 a 500 ms  8 a 500 ms 
U/F Sim  Sim  Sim  Sim  Sim  Sim  Sim  Sim  Sim 
Ajuste interno de tensão +/- 15%  +/- 15%  +/- 15%  +/- 15%  +/- 15%  +/- 15%  +/- 15%  +/- 15%  +/- 15% 
Ajuste externo de tensão +/- 10%  +/- 10%  +/- 10%  +/- 10%  +/- 10%  +/- 10%  +/- 10%  +/- 10%  +/- 10% 
Tempo de resposta transiente para ΔU=20% 500 ms  500 ms  500 ms  500 ms  500 ms  500 ms  500 ms  500 ms  500 ms 
× Remove W22 Tru-Metric IE3 125 HP 4P 280S/M 3F 460//380-415 V 60 Hz IC411 - TEFC - B3L(E) from comparison W22 Tru-Metric IE3 125 HP 4P 280S/M 3F 460//380-415 V 60 Hz IC411 - TEFC - B3L(E)

W22 Tru-Metric IE3 125 HP 4P 280S/M 3F 460//380-415 V 60 Hz IC411 - TEFC - B3L(E)

Catalog Number: 09018ET3Y280S/M-W22
Product: 11567531
USD15,220.00/un.
Material de la carcasa Hierro fundido  Hierro fundido  Hierro fundido 
Método de Impregnación Flujo de resina constante  Flujo de resina constante  Flujo de resina constante 
Sistema de reengrase Delantera y trasera  Delantera y trasera  Delantera y trasera 
Rosca de la caja principal 2xM63x1,5  2xM63x1,5  2xM63x1,5 
Dispositivo de bloqueo del eje Sin  Sin  Sin 
Dreno Automático de caucho  Automático de caucho  Automático de caucho 
Material Eje Acero carbono SAE 1040/45  Acero carbono SAE 1040/45  Acero carbono SAE 1040/45 
Pintura RAL 5009 203A (ISO 12944 - C3)  RAL 5009 203A (ISO 12944 - C3)  RAL 5009 203A (ISO 12944 - C3) 
Tipo de puesta a tierra Doble  Doble  Doble 
Material de la tapa deflectora Hierro fundido  Hierro fundido  Hierro fundido 
Pintura tropicalizada Sin  Sin  Sin 
Carcasa 280S/M  280S/M  280S/M 
Potencia 125 HP  125 HP  125 HP 
Sombrero Sin  Sin  Sin 
Frecuencia 50 Hz  50 Hz  60 Hz 
Rotación nominal 1485 rpm  1488 rpm  1789 rpm 
Resbalamiento 1.00 %  0.80 %  0.61 % 
Tensión nominal 380 V  415 V  460 V 
Corriente nominal 173 A  166 A  148 A 
Corriente de arranque 1298 A  1415 A  1332 A 
Ip/In 7.5  8.5  9.0 
Protector fenólico de sobrecarga Sin protector  Sin protector  Sin protector 
Cantidad de Cables de Conexion 6  6  6 
Corriente en vacío 61.0 A  73.0 A  62.0 A 
Material del ventilador Plastico  Plastico  Plastico 
Torque nominal 442 ft.lb  441 ft.lb  367 ft.lb 
Tapón roscado ACERO INOX AISI 316L  ACERO INOX AISI 316L  ACERO INOX AISI 316L 
Torque de arranque 180 %  229 %  240 % 
Sello del rodamiento trasero WSeal  WSeal  WSeal 
Torque máximo 200 %  229 %  260 % 
Sello del rodamiento delantero WSeal  WSeal  WSeal 
Tiempo de rotor bloqueado 34s (frío) 19s (caliente)  28s (frío) 16s (caliente)  41s (frío) 23s (caliente) 
Momento de inercia (J) 60.6 sq.ft.lb  60.6 sq.ft.lb  60.6 sq.ft.lb 
Categoria N  N  N 
Clase de aislamiento F  F  F 
Ciclo de servicio S1  S1  S1 
Método de partida Partida directa  Partida directa  Partida directa 
Temperatura ambiente -20°C hasta +40°C  -20°C hasta +40°C  -20°C hasta +40°C 
Altitud 1000 m  1000 m  1000 m 
Grado de protección IP55  IP55  IP55 
Refrigeración IC411 - TEFC  IC411 - TEFC  IC411 - TEFC 
Forma constructiva B3L(E)  B3L(E)  B3L(E) 
Dirección de rotación¹ Ambos  Ambos  Ambos 
Nivel de ruido² 69.0 dB(A)  69.0 dB(A)  73.0 dB(A) 
Masa aproximada³ 1535 lb  1535 lb  1535 lb 
Brida Sin  Sin  Sin 
Rendimiento (100% carga) 95.2  95.2  95.4 
Factor de potencia (100% carga) 0.83  0.79  0.80 
Tipo de cojinete 6316 C3  6316 C3  6316 C3 
Cojinete LNA 6316 C3  6316 C3  6316 C3 
WEG GROUP AFRICA (PTY) LTD
  • 6 Laneshaw Street, Longlake Extention 4, Johannesburg, Gauteng, 1619 - Private Bag X10011 - Gauteng / South Africa
  • Phone: +27 11 723 6000
  • Email: info_africa@weg.net
About WEG
  • This is WEG
  • WEG in Numbers
  • History
  • Management
  • WEG Operations
  • Technological Innovation
  • Sustainability
  • Our Business
  • Certifications
Products
  • Electric Motors
  • Gearboxes and Geared Motors
  • Generation,Transmission and Distribution
  • Drives
  • Controls
  • Industrial Automation
  • Conectivity and Monitoring Devices
  • Electric Panels
  • Coatings and Varnishes
  • Spare Parts
Solutions
  • Oil & Gas
  • Marine
  • Steel Industry
  • Water
  • Energy Efficiency
  • Energy
  • Farming & Agriculture
  • Sugar & Ethanol
  • Mining
  • Pulp & Paper
  • Electric Vehicles
Quick Links
  • Stock

Contact
  • Contact Us
  • Where to Buy
  • Service Network
  • Violation of the Code of Ethics
Download Center
  • CAD Library - Electric Motors (2D/3D drawings)
  • CAD Library - Automation (2D/3D drawings)

Do you need other materials? Visit our download center below.

 

Cookie Preferences

 

Privacy Notice | Cookie Statement | Terms and Conditions | RSS | © 2026 WEG. All rights reserved.