header.link.backto My Account
Selected products were added to comparison
See products on comparison page
You only have 1 product in your comparison list
Search for productsYou only have one item in your comparison. Use the search below to find more products and add them to the comparison |
||
|---|---|---|
| Frame Material | Cast Iron Cast Iron Cast Iron Cast Iron | |
| Impregnation Method | Dip and Bake Polyester Dip and Bake Polyester Dip and Bake Polyester Dip and Bake Polyester | |
| Main terminal box hole | 2xM32x1,5 2xM32x1,5 2xM32x1,5 2xM32x1,5 | |
| Shaft Locking Device | Without Without Without Without | |
| Shaft Material | SAE 1040/45 Carbon Steel SAE 1040/45 Carbon Steel SAE 1040/45 Carbon Steel SAE 1040/45 Carbon Steel | |
| Painting | RAL 5009 207A (ISO 12944 - C3) RAL 5009 207A (ISO 12944 - C3) RAL 5009 207A (ISO 12944 - C3) RAL 5009 207A (ISO 12944 - C3) | |
| Grounding Lugs | Single Single Single Single | |
| Fan Cover material | Steel Steel Steel Steel | |
| Tropicalized Painting | Without Without Without Without | |
| Frame | 112M 112M 112M 112M | |
| Output | 5.5 kW (7.5 HP) 5.5 kW (7.5 HP) 5.5 kW (7.5 HP) 5.5 kW (7.5 HP) | |
| Drip Cover | Without Without Without Without | |
| Frequency | 50 Hz 50 Hz 50 Hz 60 Hz | |
| Rated speed | 2865 rpm 2880 rpm 2885 rpm 3495 rpm | |
| Slip | 4.50 % 4.00 % 3.83 % 2.92 % | |
| Rated voltage | 220/380 V 230/400 V 240/415 V 460 V | |
| Rated current | 18.7/10.8 A 18.3/10.5 A 17.8/10.3 A 8.97 A | |
| L. R. Amperes | 121/70.2 A 128/73.5 A 134/77.2 A 73.6 A | |
| LRC | 6.5 7.0 7.5 8.2 | |
| Overload protector (phenolic) | Without overload protector Without overload protector Without overload protector Without overload protector | |
| Connection Cables Quantity | 6 6 6 6 | |
| No load current | 6.74/3.90 A 7.65/4.40 A 8.47/4.90 A 4.10 A | |
| Fan material | Plastic Plastic Plastic Plastic | |
| Rated torque | 1.87 kgfm 1.86 kgfm 1.86 kgfm 1.53 kgfm | |
| Screw cap | STAINLESS STEEL AISI 316L STAINLESS STEEL AISI 316L STAINLESS STEEL AISI 316L STAINLESS STEEL AISI 316L | |
| Locked rotor torque | 240 % 270 % 290 % 290 % | |
| NDE bearing Seal | V'Ring V'Ring V'Ring V'Ring | |
| Breakdown torque | 270 % 300 % 330 % 360 % | |
| DE bearing Seal | V'Ring V'Ring V'Ring V'Ring | |
| Locked rotor time | 19s (cold) 11s (hot) 19s (cold) 11s (hot) 19s (cold) 11s (hot) 19s (cold) 11s (hot) | |
| Moment of inertia (J) | 0.0088 kgm² 0.0088 kgm² 0.0088 kgm² 0.0088 kgm² | |
| Design | N N N N | |
| Insulation Class | F F F F | |
| Service factor | 1.00 1.00 1.00 1.00 | |
| Starting Method | Direct On Line Direct On Line Direct On Line Direct On Line | |
| Duty Cycle | S1 S1 S1 S1 | |
| Ambient temperature | -20°C to +40°C -20°C to +40°C -20°C to +40°C -20°C to +40°C | |
| Altitude | 1000 m.a.s.l. 1000 m.a.s.l. 1000 m.a.s.l. 1000 m.a.s.l. | |
| Degree of Protection | IP55 IP55 IP55 IP55 | |
| Enclosure | IC411 - TEFC IC411 - TEFC IC411 - TEFC IC411 - TEFC | |
| Mounting | B5T B5T B5T B5T | |
| Rotation¹ | Both (CW and CCW) Both (CW and CCW) Both (CW and CCW) Both (CW and CCW) | |
| Noise level² | 64.0 dB(A) 64.0 dB(A) 64.0 dB(A) 70.0 dB(A) | |
| Approx. weight³ | 45.6 kg 45.6 kg 45.6 kg 45.6 kg | |
| Flange | FF FF FF FF | |
| Efficiency (100% load) | 87.0 87.0 87.2 88.5 | |
| Power factor (100% load) | 0.89 0.87 0.85 0.87 | |
| Bearing type | 6207 ZZ 6207 ZZ 6207 ZZ 6207 ZZ | |
| NDE bearing | 6206 ZZ 6206 ZZ 6206 ZZ 6206 ZZ |