header.link.backto My Account
Selected products were added to comparison
See products on comparison page
Comparing 2 products in 2 categories
| PAINT FAMILY | Liquid Paint |
|---|---|
| REFERENCIA TINTA LIQUIDA | WEGTHANE HPA 50 |
| DESCRICAO TINTA | WEGTHANE HPA 501 R T |
| PAINT PRODUCTS LINE | Polyurethane |
| PAINT VERSION | Conventional |
| PAINT FUNCTION | Finishing |
| RESIN SYSTEM | Aliphatic Acrylic |
| PAINT COMPONENT | Component A |
| SOLVENT ETQ | Solvent PU 5003 |
| Dilution (% volume) | 20% |
| Main Hardener | 14542219 |
| CATALYSIS PER VOLUME A | 6 |
| CATALYSIS PER VOLUME B | 1 |
| CATALYSIS PER VOLUME C | - |
| LIFETSPAN MIXTURE (25°C) | 2 h |
| Solids per volume | High Solids |
| SOLIDS VOLUME | 53 ± 3% (ISO 3233) |
| Minimum thickness coat dry | 50.0µm |
| Maximum thickness coat dry | 60.00µm |
| PAINT COLOR | Blue |
| PAINT COMMERCIAL COLOR | DARK BLUE VC |
| Code color paint | 47775 |
| Color scale | 47775 |
| PAINT FINISH | Smooth |
| Shine | Bright |
| Brightness scale minimum | 80 UB |
| Brightness scale maximum | 100 UB |
| DRYING TOUCH (25°C) | 2 h |
| Drying handling (25°C) | 6 h |
| Final drying (25° C) | 7 days |
| Manimum drying refinish (25°C) | 8 h |
| Maximum drying refinish (25°C) | 2 days |
| Maximum temperature dry resist | 90.0°C |
| NORMATIZATION | Rohs Directive |
| UN CODE | UN 1263 Paints 3 III |
| PACKAGING | Metallic Gallon |
| PACKAGE CONTENT | 3,08 L |
| Application methods |
Airless gun Conventional gun Roller |
| 050072098 | |
| Surface preparation | Proceed with application within recoating interval of the primer |
| Application surface | WEGTHANE HPA 50 must be applied over specific primer to compose an adequate coating system. |
| Use recommendations | High performance and great cost-benefit polyurethane topcoat. |
| Frame Material | Cast Iron Cast Iron Cast Iron |
|---|---|
| Impregnation Method | Dip and Bake Polyester Dip and Bake Polyester Dip and Bake Polyester |
| Main terminal box hole | 2xM32x1,5 2xM32x1,5 2xM32x1,5 |
| Shaft Locking Device | Without Without Without |
| Shaft Material | SAE 1040/45 Carbon Steel SAE 1040/45 Carbon Steel SAE 1040/45 Carbon Steel |
| Painting | RAL 7030 207A (ISO 12944 - C3) RAL 7030 207A (ISO 12944 - C3) RAL 7030 207A (ISO 12944 - C3) |
| Grounding Lugs | Single Single Single |
| Fan Cover material | Steel Steel Steel |
| Tropicalized Painting | Without Without Without |
| Frame | 132S 132S 132S |
| Output | 5.5 kW (7.5 HP) 5.5 kW (7.5 HP) 5.5 kW (7.5 HP) |
| Drip Cover | Without Without Without |
| Frequency | 50 Hz 50 Hz 50 Hz |
| Rated speed | 2895 rpm 2910 rpm 2915 rpm |
| Slip | 3.50 % 3.00 % 2.83 % |
| Rated voltage | 380/660 V 400/690 V 415 V |
| Rated current | 10.9/6.28 A 10.6/6.14 A 10.6 A |
| L. R. Amperes | 70.9/40.8 A 68.9/39.9 A 68.9 A |
| LRC | 6.5 6.5 6.5 |
| Overload protector (phenolic) | Without overload protector Without overload protector Without overload protector |
| Connection Cables Quantity | 6 6 6 |
| No load current | 4.10/2.36 A 4.80/2.78 A 5.60 A |
| Fan material | Plastic Plastic Plastic |
| Rated torque | 1.85 kgfm 1.84 kgfm 1.84 kgfm |
| Screw cap | STAINLESS STEEL AISI 316L STAINLESS STEEL AISI 316L STAINLESS STEEL AISI 316L |
| Locked rotor torque | 210 % 240 % 250 % |
| NDE bearing Seal | V'Ring V'Ring V'Ring |
| Breakdown torque | 270 % 300 % 320 % |
| DE bearing Seal | V'Ring V'Ring V'Ring |
| Locked rotor time | 19s (cold) 11s (hot) 19s (cold) 11s (hot) 19s (cold) 11s (hot) |
| Moment of inertia (J) | 0.0180 kgm² 0.0180 kgm² 0.0180 kgm² |
| Design | N N N |
| Insulation Class | F F F |
| Service factor | 1.00 1.00 1.00 |
| Starting Method | Direct On Line Direct On Line Direct On Line |
| Duty Cycle | S1 S1 S1 |
| Ambient temperature | -20°C to +50°C -20°C to +50°C -20°C to +50°C |
| Altitude | 1000 m.a.s.l. 1000 m.a.s.l. 1000 m.a.s.l. |
| Degree of Protection | IP55 IP55 IP55 |
| Enclosure | IC411 - TEFC IC411 - TEFC IC411 - TEFC |
| Mounting | B3T B3T B3T |
| Rotation¹ | Both (CW and CCW) Both (CW and CCW) Both (CW and CCW) |
| Noise level² | 68.0 dB(A) 68.0 dB(A) 68.0 dB(A) |
| Approx. weight³ | 58.0 kg 58.0 kg 58.0 kg |
| Flange | Without Without Without |
| Efficiency (100% load) | 86.0 86.0 86.0 |
| Power factor (100% load) | 0.89 0.87 0.84 |
| Bearing type | 6308 ZZ 6308 ZZ 6308 ZZ |
| NDE bearing | 6207 ZZ 6207 ZZ 6207 ZZ |