header.link.backto My Account
Selected products were added to comparison
See products on comparison page
You only have 1 product in your comparison list
Search for productsYou only have one item in your comparison. Use the search below to find more products and add them to the comparison |
||
|---|---|---|
| Frame Material | Cast Iron Cast Iron Cast Iron Cast Iron Cast Iron Cast Iron Cast Iron | |
| Impregnation Method | Dip and Bake Polyester Dip and Bake Polyester Dip and Bake Polyester Dip and Bake Polyester Dip and Bake Polyester Dip and Bake Polyester Dip and Bake Polyester | |
| Regreasing System | At Drive end and Non-drive end At Drive end and Non-drive end At Drive end and Non-drive end At Drive end and Non-drive end At Drive end and Non-drive end At Drive end and Non-drive end At Drive end and Non-drive end | |
| Main terminal box hole | NPT 1 1/2" NPT 1 1/2" NPT 1 1/2" NPT 1 1/2" NPT 1 1/2" NPT 1 1/2" NPT 1 1/2" | |
| Shaft Locking Device | Without Without Without Without Without Without Without | |
| Shaft Material | SAE 1040/45 Carbon Steel SAE 1040/45 Carbon Steel SAE 1040/45 Carbon Steel SAE 1040/45 Carbon Steel SAE 1040/45 Carbon Steel SAE 1040/45 Carbon Steel SAE 1040/45 Carbon Steel | |
| Painting | RAL 5009 203A (ISO 12944 - C3) RAL 5009 203A (ISO 12944 - C3) RAL 5009 203A (ISO 12944 - C3) RAL 5009 203A (ISO 12944 - C3) RAL 5009 203A (ISO 12944 - C3) RAL 5009 203A (ISO 12944 - C3) RAL 5009 203A (ISO 12944 - C3) | |
| Grounding Lugs | Single Single Single Single Single Single Single | |
| Fan Cover material | Without Fan Cover Without Fan Cover Without Fan Cover Without Fan Cover Without Fan Cover Without Fan Cover Without Fan Cover | |
| Tropicalized Painting | Without Without Without Without Without Without Without | |
| Frame | 286T 286T 286T 286T 286T 286T 286T | |
| Output | 30 HP (22 kW) 25 HP (18.5 kW) 25 HP (18.5 kW) 25 HP (18.5 kW) 30 HP (22 kW) 30 HP (22 kW) 30 HP (22 kW) | |
| Drip Cover | Without Without Without Without Without Without Without | |
| Frequency | 60 Hz 50 Hz 50 Hz 50 Hz 50 Hz 50 Hz 50 Hz | |
| Rated speed | 1770 rpm 1470 rpm 1470 rpm 1475 rpm 1460 rpm 1465 rpm 1468 rpm | |
| Slip | 1.67 % 2.00 % 2.00 % 1.67 % 2.67 % 2.33 % 2.13 % | |
| Rated voltage | 230/460 V 380 V 400 V 415 V 380 V 400 V 415 V | |
| Rated current | 69.8/34.9 A 35.7 A 34.7 A 34.3 A 42.9 A 41.4 A 40.1 A | |
| L. R. Amperes | 461/230 A 246 A 250 A 244 A 215 A 232 A 245 A | |
| Overload protector (phenolic) | Without overload protector Without overload protector Without overload protector Without overload protector Without overload protector Without overload protector Without overload protector | |
| LRC | 6.6x(Code G) 6.9x(Code H) 7.2x(Code H) 7.1x(Code H) 5.0x(Code E) 5.6x(Code F) 6.1x(Code G) | |
| Connection Cables Quantity | 12 12 12 12 12 12 12 | |
| No load current | 24.2/12.1 A 12.0 A 14.0 A 13.5 A 11.7 A 12.6 A 13.2 A | |
| Fan material | Without fan Without fan Without fan Without fan Without fan Without fan Without fan | |
| Rated torque | 12.3 kgfm 12.3 kgfm 12.3 kgfm 12.3 kgfm 14.9 kgfm 14.9 kgfm 14.8 kgfm | |
| Screw cap | CARBON STEEL SAE 1010/20 CARBON STEEL SAE 1010/20 CARBON STEEL SAE 1010/20 CARBON STEEL SAE 1010/20 CARBON STEEL SAE 1010/20 CARBON STEEL SAE 1010/20 CARBON STEEL SAE 1010/20 | |
| Locked rotor torque | 240 % 220 % 250 % 270 % 170 % 190 % 210 % | |
| NDE bearing Seal | Without Bearing Seal Without Bearing Seal Without Bearing Seal Without Bearing Seal Without Bearing Seal Without Bearing Seal Without Bearing Seal | |
| Breakdown torque | 270 % 240 % 270 % 300 % 200 % 220 % 240 % | |
| DE bearing Seal | Without Bearing Seal Without Bearing Seal Without Bearing Seal Without Bearing Seal Without Bearing Seal Without Bearing Seal Without Bearing Seal | |
| Locked rotor time | 25s (cold) 14s (hot) 30s (cold) 17s (hot) 27s (cold) 15s (hot) 25s (cold) 14s (hot) 30s (cold) 17s (hot) 27s (cold) 15s (hot) 25s (cold) 14s (hot) | |
| Moment of inertia (J) | 0.2063 kgm² 0.2063 kgm² 0.2063 kgm² 0.2063 kgm² 0.2063 kgm² 0.2063 kgm² 0.2063 kgm² | |
| Design | B B B B B B B | |
| Insulation Class | F F F F F F F | |
| Service factor | 1.15 1.15 1.15 1.15 1.15 1.15 1.15 | |
| Duty Cycle | Cont.(S1) Cont.(S1) Cont.(S1) Cont.(S1) Cont.(S1) Cont.(S1) Cont.(S1) | |
| Starting Method | Direct On Line Direct On Line Direct On Line Direct On Line Direct On Line Direct On Line Direct On Line | |
| Ambient temperature | -20°C to +40°C -20°C to +40°C -20°C to +40°C -20°C to +40°C -20°C to +40°C -20°C to +40°C -20°C to +40°C | |
| Altitude | 1000 m.a.s.l. 1000 m.a.s.l. 1000 m.a.s.l. 1000 m.a.s.l. 1000 m.a.s.l. 1000 m.a.s.l. 1000 m.a.s.l. | |
| Degree of Protection | IP23 IP23 IP23 IP23 IP23 IP23 IP23 | |
| Enclosure | IC01 - ODP IC01 - ODP IC01 - ODP IC01 - ODP IC01 - ODP IC01 - ODP IC01 - ODP | |
| Mounting | F-1 F-1 F-1 F-1 F-1 F-1 F-1 | |
| Rotation¹ | Both (CW and CCW) Both (CW and CCW) Both (CW and CCW) Both (CW and CCW) Both (CW and CCW) Both (CW and CCW) Both (CW and CCW) | |
| Noise level² | 63.0 dB(A) 63.0 dB(A) 63.0 dB(A) 63.0 dB(A) 63.0 dB(A) 63.0 dB(A) 63.0 dB(A) | |
| Approx. weight³ | 196 kg 196 kg 196 kg 196 kg 196 kg 196 kg 196 kg | |
| Flange | Without Without Without Without Without Without Without | |
| Efficiency (100% load) | 94.1 92.6 92.6 92.6 91.7 92.4 93.0 | |
| Power factor (100% load) | 0.84 0.85 0.83 0.81 0.85 0.83 0.82 | |
| Bearing type | 6311 Z C3 6311 Z C3 6311 Z C3 6311 Z C3 6311 Z C3 6311 Z C3 6311 Z C3 | |
| NDE bearing | 6211 Z C3 6211 Z C3 6211 Z C3 6211 Z C3 6211 Z C3 6211 Z C3 6211 Z C3 |