header.link.backto My Account
Selected products were added to comparison
See products on comparison page
You only have 1 product in your comparison list
Search for productsYou only have one item in your comparison. Use the search below to find more products and add them to the comparison |
||
|---|---|---|
| Frame Material | Cast Iron Cast Iron Cast Iron Cast Iron | |
| Impregnation Method | Dip and Bake Polyester Dip and Bake Polyester Dip and Bake Polyester Dip and Bake Polyester | |
| Main terminal box hole | 2xM32x1,5 2xM32x1,5 2xM32x1,5 2xM32x1,5 | |
| Shaft Locking Device | Without Without Without Without | |
| Shaft Material | SAE 1040/45 Carbon Steel SAE 1040/45 Carbon Steel SAE 1040/45 Carbon Steel SAE 1040/45 Carbon Steel | |
| Painting | RAL 5009 207A (ISO 12944 - C3) RAL 5009 207A (ISO 12944 - C3) RAL 5009 207A (ISO 12944 - C3) RAL 5009 207A (ISO 12944 - C3) | |
| Grounding Lugs | Single Single Single Single | |
| Fan Cover material | Steel Steel Steel Steel | |
| Tropicalized Painting | Without Without Without Without | |
| Frame | 132M 132M 132M 132M | |
| Output | 4 kW (5.5 HP) 4 kW (5.5 HP) 4 kW (5.5 HP) 4 kW (5.5 HP) | |
| Drip Cover | Without Without Without Without | |
| Frequency | 50 Hz 50 Hz 50 Hz 60 Hz | |
| Rated speed | 965 rpm 970 rpm 970 rpm 1175 rpm | |
| Slip | 3.50 % 3.00 % 3.00 % 2.08 % | |
| Rated voltage | 380/660 V 400/690 V 415 V 460 V | |
| Rated current | 9.21/5.30 A 9.11/5.28 A 9.03 A 7.90 A | |
| L. R. Amperes | 55.3/31.8 A 59.2/34.3 A 63.2 A 59.2 A | |
| LRC | 6.0 6.5 7.0 7.5 | |
| Overload protector (phenolic) | Without overload protector Without overload protector Without overload protector Without overload protector | |
| Connection Cables Quantity | 6 6 6 6 | |
| No load current | 4.90/2.82 A 5.30/3.07 A 5.70 A 4.90 A | |
| Fan material | Plastic Plastic Plastic Plastic | |
| Rated torque | 4.04 kgfm 4.02 kgfm 4.02 kgfm 3.32 kgfm | |
| Screw cap | STAINLESS STEEL AISI 316L STAINLESS STEEL AISI 316L STAINLESS STEEL AISI 316L STAINLESS STEEL AISI 316L | |
| Locked rotor torque | 180 % 210 % 240 % 240 % | |
| NDE bearing Seal | V'Ring V'Ring V'Ring V'Ring | |
| Breakdown torque | 210 % 250 % 270 % 310 % | |
| DE bearing Seal | V'Ring V'Ring V'Ring V'Ring | |
| Locked rotor time | 36s (cold) 20s (hot) 36s (cold) 20s (hot) 34s (cold) 19s (hot) 36s (cold) 20s (hot) | |
| Moment of inertia (J) | 0.0492 kgm² 0.0492 kgm² 0.0492 kgm² 0.0492 kgm² | |
| Design | N N N N | |
| Insulation Class | F F F F | |
| Service factor | 1.00 1.00 1.00 1.00 | |
| Duty Cycle | S1 S1 S1 S1 | |
| Starting Method | Direct On Line Direct On Line Direct On Line Direct On Line | |
| Ambient temperature | -20°C to +40°C -20°C to +40°C -20°C to +40°C -20°C to +40°C | |
| Altitude | 1000 m.a.s.l. 1000 m.a.s.l. 1000 m.a.s.l. 1000 m.a.s.l. | |
| Degree of Protection | IP55 IP55 IP55 IP55 | |
| Enclosure | IC411 - TEFC IC411 - TEFC IC411 - TEFC IC411 - TEFC | |
| Mounting | B14T B14T B14T B14T | |
| Rotation¹ | Both (CW and CCW) Both (CW and CCW) Both (CW and CCW) Both (CW and CCW) | |
| Noise level² | 53.0 dB(A) 53.0 dB(A) 53.0 dB(A) 55.0 dB(A) | |
| Approx. weight³ | 70.0 kg 70.0 kg 70.0 kg 70.0 kg | |
| Flange | C C C C | |
| Efficiency (100% load) | 86.8 86.8 86.8 89.5 | |
| Power factor (100% load) | 0.76 0.73 0.71 0.71 | |
| Bearing type | 6308 ZZ 6308 ZZ 6308 ZZ 6308 ZZ | |
| NDE bearing | 6207 ZZ 6207 ZZ 6207 ZZ 6207 ZZ |