header.link.backto My Account
Selected products were added to comparison
See products on comparison page
You only have 1 product in your comparison list
Search for productsYou only have one item in your comparison. Use the search below to find more products and add them to the comparison |
||
|---|---|---|
| Frame Material | Cast Iron Cast Iron Cast Iron Cast Iron | |
| Impregnation Method | Dip and Bake Polyester Dip and Bake Polyester Dip and Bake Polyester Dip and Bake Polyester | |
| Main terminal box hole | 2xM25x1,5 2xM25x1,5 2xM25x1,5 2xM25x1,5 | |
| Shaft Locking Device | Without Without Without Without | |
| Shaft Material | SAE 1040/45 Carbon Steel SAE 1040/45 Carbon Steel SAE 1040/45 Carbon Steel SAE 1040/45 Carbon Steel | |
| Painting | RAL 5009 207A (ISO 12944 - C3) RAL 5009 207A (ISO 12944 - C3) RAL 5009 207A (ISO 12944 - C3) RAL 5009 207A (ISO 12944 - C3) | |
| Grounding Lugs | Single Single Single Single | |
| Fan Cover material | Steel Steel Steel Steel | |
| Tropicalized Painting | Without Without Without Without | |
| Frame | 100L 100L 100L 100L | |
| Output | 2.2 kW (3 HP) 2.2 kW (3 HP) 2.2 kW (3 HP) 2.2 kW (3 HP) | |
| Drip Cover | Without Without Without Without | |
| Frequency | 50 Hz 50 Hz 50 Hz 60 Hz | |
| Rated speed | 1430 rpm 1440 rpm 1445 rpm 1750 rpm | |
| Slip | 4.67 % 4.00 % 3.67 % 2.78 % | |
| Rated voltage | 220/380 V 230/400 V 240/415 V 460 V | |
| Rated current | 8.46/4.90 A 8.38/4.82 A 8.33/4.82 A 4.26 A | |
| L. R. Amperes | 55.0/31.9 A 58.7/33.7 A 62.5/36.2 A 34.1 A | |
| LRC | 6.5 7.0 7.5 8.0 | |
| Overload protector (phenolic) | Without overload protector Without overload protector Without overload protector Without overload protector | |
| Connection Cables Quantity | 6 6 6 6 | |
| No load current | 4.49/2.60 A 4.87/2.80 A 5.36/3.10 A 2.65 A | |
| Fan material | Plastic Plastic Plastic Plastic | |
| Rated torque | 1.50 kgfm 1.49 kgfm 1.48 kgfm 1.22 kgfm | |
| Screw cap | STAINLESS STEEL AISI 316L STAINLESS STEEL AISI 316L STAINLESS STEEL AISI 316L STAINLESS STEEL AISI 316L | |
| Locked rotor torque | 250 % 280 % 300 % 320 % | |
| NDE bearing Seal | V'Ring V'Ring V'Ring V'Ring | |
| Breakdown torque | 260 % 290 % 320 % 380 % | |
| DE bearing Seal | V'Ring V'Ring V'Ring V'Ring | |
| Locked rotor time | 19s (cold) 11s (hot) 19s (cold) 11s (hot) 19s (cold) 11s (hot) 19s (cold) 11s (hot) | |
| Moment of inertia (J) | 0.0105 kgm² 0.0105 kgm² 0.0105 kgm² 0.0105 kgm² | |
| Design | N N N N | |
| Insulation Class | F F F F | |
| Service factor | 1.00 1.00 1.00 1.00 | |
| Starting Method | Direct On Line Direct On Line Direct On Line Direct On Line | |
| Duty Cycle | S1 S1 S1 S1 | |
| Ambient temperature | -20°C to +40°C -20°C to +40°C -20°C to +40°C -20°C to +40°C | |
| Altitude | 1000 m.a.s.l. 1000 m.a.s.l. 1000 m.a.s.l. 1000 m.a.s.l. | |
| Degree of Protection | IP55 IP55 IP55 IP55 | |
| Enclosure | IC411 - TEFC IC411 - TEFC IC411 - TEFC IC411 - TEFC | |
| Mounting | B14T B14T B14T B14T | |
| Rotation¹ | Both (CW and CCW) Both (CW and CCW) Both (CW and CCW) Both (CW and CCW) | |
| Noise level² | 53.0 dB(A) 53.0 dB(A) 53.0 dB(A) 54.0 dB(A) | |
| Approx. weight³ | 34.0 kg 34.0 kg 34.0 kg 34.0 kg | |
| Flange | C C C C | |
| Efficiency (100% load) | 84.3 84.5 84.7 87.5 | |
| Power factor (100% load) | 0.81 0.78 0.75 0.74 | |
| Bearing type | 6206 ZZ 6206 ZZ 6206 ZZ 6206 ZZ | |
| NDE bearing | 6205 ZZ 6205 ZZ 6205 ZZ 6205 ZZ |