header.link.backto My Account
Selected products were added to comparison
See products on comparison page
You only have 1 product in your comparison list
Search for productsYou only have one item in your comparison. Use the search below to find more products and add them to the comparison |
||
|---|---|---|
| Frame Material | Cast Iron Cast Iron Cast Iron Cast Iron | |
| Impregnation Method | Dip and Bake Polyester Dip and Bake Polyester Dip and Bake Polyester Dip and Bake Polyester | |
| Main terminal box hole | 2xM25x1,5 2xM25x1,5 2xM25x1,5 2xM25x1,5 | |
| Shaft Locking Device | Without Without Without Without | |
| Shaft Material | SAE 1040/45 Carbon Steel SAE 1040/45 Carbon Steel SAE 1040/45 Carbon Steel SAE 1040/45 Carbon Steel | |
| Painting | RAL 5009 207A (ISO 12944 - C3) RAL 5009 207A (ISO 12944 - C3) RAL 5009 207A (ISO 12944 - C3) RAL 5009 207A (ISO 12944 - C3) | |
| Grounding Lugs | Single Single Single Single | |
| Fan Cover material | Steel Steel Steel Steel | |
| Tropicalized Painting | Without Without Without Without | |
| Frame | 90S 90S 90S 90S | |
| Output | 0.75 kW (1 HP) 0.75 kW (1 HP) 0.75 kW (1 HP) 0.75 kW (1 HP) | |
| Drip Cover | Without Without Without Without | |
| Frequency | 50 Hz 50 Hz 50 Hz 60 Hz | |
| Rated speed | 935 rpm 945 rpm 950 rpm 1155 rpm | |
| Slip | 6.50 % 5.50 % 5.00 % 3.75 % | |
| Rated voltage | 220/380 V 230/400 V 240/415 V 460 V | |
| Rated current | 3.61/2.09 A 3.58/2.06 A 3.63/2.10 A 1.87 A | |
| L. R. Amperes | 15.2/8.78 A 14.3/8.24 A 16.7/9.66 A 9.91 A | |
| LRC | 4.2 4.0 4.6 5.3 | |
| Overload protector (phenolic) | Without overload protector Without overload protector Without overload protector Without overload protector | |
| Connection Cables Quantity | 6 6 6 6 | |
| No load current | 1.90/1.10 A 2.26/1.30 A 2.42/1.40 A 1.20 A | |
| Fan material | Plastic Plastic Plastic Plastic | |
| Rated torque | 0.781 kgfm 0.773 kgfm 0.769 kgfm 0.632 kgfm | |
| Screw cap | STAINLESS STEEL AISI 316L STAINLESS STEEL AISI 316L STAINLESS STEEL AISI 316L STAINLESS STEEL AISI 316L | |
| Locked rotor torque | 200 % 220 % 250 % 280 % | |
| NDE bearing Seal | V'Ring V'Ring V'Ring V'Ring | |
| Breakdown torque | 200 % 220 % 250 % 280 % | |
| DE bearing Seal | V'Ring V'Ring V'Ring V'Ring | |
| Locked rotor time | 30s (cold) 17s (hot) 30s (cold) 17s (hot) 30s (cold) 17s (hot) 30s (cold) 17s (hot) | |
| Moment of inertia (J) | 0.0044 kgm² 0.0044 kgm² 0.0044 kgm² 0.0044 kgm² | |
| Design | N N N N | |
| Insulation Class | F F F F | |
| Service factor | 1.00 1.00 1.00 1.00 | |
| Starting Method | Direct On Line Direct On Line Direct On Line Direct On Line | |
| Duty Cycle | S1 S1 S1 S1 | |
| Ambient temperature | -20°C to +40°C -20°C to +40°C -20°C to +40°C -20°C to +40°C | |
| Altitude | 1000 m.a.s.l. 1000 m.a.s.l. 1000 m.a.s.l. 1000 m.a.s.l. | |
| Degree of Protection | IP55 IP55 IP55 IP55 | |
| Enclosure | IC411 - TEFC IC411 - TEFC IC411 - TEFC IC411 - TEFC | |
| Mounting | B34T B34T B34T B34T | |
| Rotation¹ | Both (CW and CCW) Both (CW and CCW) Both (CW and CCW) Both (CW and CCW) | |
| Noise level² | 45.0 dB(A) 45.0 dB(A) 45.0 dB(A) 50.0 dB(A) | |
| Approx. weight³ | 20.0 kg 20.0 kg 20.0 kg 20.0 kg | |
| Flange | C-DIN C-DIN C-DIN C-DIN | |
| Efficiency (100% load) | 70.0 70.0 70.0 72.0 | |
| Power factor (100% load) | 0.78 0.75 0.71 0.70 | |
| Bearing type | 6205 ZZ 6205 ZZ 6205 ZZ 6205 ZZ | |
| NDE bearing | 6204 ZZ 6204 ZZ 6204 ZZ 6204 ZZ |