header.link.backto My Account
Selected products were added to comparison
See products on comparison page
You only have 1 product in your comparison list
Search for productsYou only have one item in your comparison. Use the search below to find more products and add them to the comparison |
||
|---|---|---|
| Frame Material | Cast Iron Cast Iron Cast Iron Cast Iron | |
| Impregnation Method | Dip and Bake Polyester Dip and Bake Polyester Dip and Bake Polyester Dip and Bake Polyester | |
| Main terminal box hole | 2xM40x1,5 2xM40x1,5 2xM40x1,5 2xM40x1,5 | |
| Shaft Locking Device | Without Without Without Without | |
| Shaft Material | SAE 1040/45 Carbon Steel SAE 1040/45 Carbon Steel SAE 1040/45 Carbon Steel SAE 1040/45 Carbon Steel | |
| Painting | RAL 5009 203A (ISO 12944 - C3) RAL 5009 203A (ISO 12944 - C3) RAL 5009 203A (ISO 12944 - C3) RAL 5009 203A (ISO 12944 - C3) | |
| Grounding Lugs | Single Single Single Single | |
| Fan Cover material | Cast Iron Cast Iron Cast Iron Cast Iron | |
| Tropicalized Painting | Without Without Without Without | |
| Frame | 160L 160L 160L 160L | |
| Winding thermal protection | Thermistor - 2 wires 1 per phase 155°C Thermistor - 2 wires 1 per phase 155°C Thermistor - 2 wires 1 per phase 155°C Thermistor - 2 wires 1 per phase 155°C | |
| Output | 15 kW (20 HP) 15 kW (20 HP) 15 kW (20 HP) 15 kW (20 HP) | |
| Drip Cover | Without Without Without Without | |
| Frequency | 50 Hz 50 Hz 50 Hz 60 Hz | |
| Rated speed | 1470 rpm 1475 rpm 1477 rpm 1780 rpm | |
| Slip | 2.00 % 1.67 % 1.53 % 1.11 % | |
| Rated voltage | 380/660 V 400/690 V 415 V 460 V | |
| Rated current | 29.1/16.8 A 28.3/16.4 A 28.0 A 25.0 A | |
| L. R. Amperes | 192/111 A 198/115 A 207 A 200 A | |
| LRC | 6.6 7.0 7.4 8.0 | |
| Overload protector (phenolic) | Without overload protector Without overload protector Without overload protector Without overload protector | |
| Connection Cables Quantity | 6 6 6 6 | |
| No load current | 12.0/6.91 A 13.0/7.54 A 14.0 A 12.5 A | |
| Fan material | Plastic Plastic Plastic Plastic | |
| Rated torque | 9.94 kgfm 9.91 kgfm 9.89 kgfm 8.21 kgfm | |
| Screw cap | STAINLESS STEEL AISI 316L STAINLESS STEEL AISI 316L STAINLESS STEEL AISI 316L STAINLESS STEEL AISI 316L | |
| Locked rotor torque | 240 % 270 % 300 % 320 % | |
| NDE bearing Seal | V'Ring V'Ring V'Ring V'Ring | |
| Breakdown torque | 260 % 300 % 320 % 330 % | |
| DE bearing Seal | V'Ring V'Ring V'Ring V'Ring | |
| Locked rotor time | 19s (cold) 11s (hot) 19s (cold) 11s (hot) 18s (cold) 10s (hot) 21s (cold) 12s (hot) | |
| Moment of inertia (J) | 0.1534 kgm² 0.1534 kgm² 0.1534 kgm² 0.1534 kgm² | |
| Design | N N N N | |
| Insulation Class | F F F F | |
| Service factor | 1.00 1.00 1.00 1.00 | |
| Duty Cycle | S1 S1 S1 S1 | |
| Starting Method | Direct On Line Direct On Line Direct On Line Direct On Line | |
| Ambient temperature | -20°C to +40°C -20°C to +40°C -20°C to +40°C -20°C to +40°C | |
| Altitude | 1000 m.a.s.l. 1000 m.a.s.l. 1000 m.a.s.l. 1000 m.a.s.l. | |
| Degree of Protection | IP55 IP55 IP55 IP55 | |
| Enclosure | IC411 - TEFC IC411 - TEFC IC411 - TEFC IC411 - TEFC | |
| Mounting | B3R(E) B3R(E) B3R(E) B3R(E) | |
| Rotation¹ | Both (CW and CCW) Both (CW and CCW) Both (CW and CCW) Both (CW and CCW) | |
| Noise level² | 61.0 dB(A) 61.0 dB(A) 61.0 dB(A) 64.0 dB(A) | |
| Approx. weight³ | 147 kg 147 kg 147 kg 147 kg | |
| Flange | Without Without Without Without | |
| Efficiency (100% load) | 92.1 92.3 92.1 93.0 | |
| Power factor (100% load) | 0.85 0.83 0.81 0.81 | |
| Bearing type | 6309 ZZ C3 6309 ZZ C3 6309 ZZ C3 6309 ZZ C3 | |
| NDE bearing | 6209 ZZ C3 6209 ZZ C3 6209 ZZ C3 6209 ZZ C3 |