header.link.backto My Account
Selected products were added to comparison
See products on comparison page
Comparing 4 products in 3 categories
| Frame Material | Rolled Steel | Cast Iron Cast Iron Cast Iron Cast Iron |
|---|---|---|
| Impregnation Method | Dip and Bake Polyester | Dip and Bake Polyester Dip and Bake Polyester Dip and Bake Polyester Dip and Bake Polyester |
| Shaft Material | SAE 1040/45 Carbon Steel | SAE 1040/45 Carbon Steel SAE 1040/45 Carbon Steel SAE 1040/45 Carbon Steel SAE 1040/45 Carbon Steel |
| Painting | RAL 7022 207N (ISO 12944 - C2) | RAL 5009 203A (ISO 12944 - C3) RAL 5009 203A (ISO 12944 - C3) RAL 5009 203A (ISO 12944 - C3) RAL 5009 203A (ISO 12944 - C3) |
| Grounding Lugs | Single | Single Single Single Single |
| Tropicalized Painting | Without | Without Without Without Without |
| Frame | F56H | 200L 200L 200L 200L |
| Output | 2.2 kW (3 HP) | 37 kW (50 HP) 37 kW (50 HP) 37 kW (50 HP) 37 kW (50 HP) |
| Drip Cover | Without | Without Without Without Without |
| Frequency | 50 Hz | 50 Hz 50 Hz 50 Hz 60 Hz |
| Rated speed | 2810 rpm | 2965 rpm 2970 rpm 2970 rpm 3575 rpm |
| Slip | 6.33 % | 1.17 % 1.00 % 1.00 % 0.69 % |
| Rated voltage | 220/380 V | 380/660 V 400/690 V 415 V 460 V |
| Rated current | 7.80/4.52 A | 69.8/40.2 A 67.8/39.3 A 67.0 A 60.9 A |
| L. R. Amperes | 53.0/30.7 A | 530/305 A 543/315 A 569 A 542 A |
| Overload protector (phenolic) | Without overload protector | Without overload protector Without overload protector Without overload protector Without overload protector |
| LRC | 6.8x(Code H) | - |
| Connection Cables Quantity | 6 | 6 6 6 6 |
| No load current | 2.80/1.62 A | 24.0/13.8 A 27.0/15.7 A 29.5 A 26.0 A |
| Fan material | Plastic | Plastic Plastic Plastic Plastic |
| Rated torque | 0.763 kgfm | 12.2 kgfm 12.1 kgfm 12.1 kgfm 10.1 kgfm |
| Locked rotor torque | 290 % | 300 % 330 % 360 % 380 % |
| NDE bearing Seal | Without Bearing Seal | V'Ring V'Ring V'Ring V'Ring |
| Breakdown torque | 260 % | 300 % 330 % 360 % 380 % |
| DE bearing Seal | Without Bearing Seal | V'Ring V'Ring V'Ring V'Ring |
| Locked rotor time | 10s (cold) 6s (hot) | 19s (cold) 11s (hot) 18s (cold) 10s (hot) 16s (cold) 9s (hot) 23s (cold) 13s (hot) |
| Moment of inertia (J) | 0.0023 kgm² | 0.2368 kgm² 0.2368 kgm² 0.2368 kgm² 0.2368 kgm² |
| Design | A | N N N N |
| Insulation Class | B | F F F F |
| Service factor | 1.00 | 1.00 1.00 1.00 1.00 |
| Duty Cycle | Cont.(S1) | S1 S1 S1 S1 |
| Starting Method | Direct On Line | Direct On Line Direct On Line Direct On Line Direct On Line |
| Ambient temperature | -20°C to +40°C | -20°C to +40°C -20°C to +40°C -20°C to +40°C -20°C to +40°C |
| Altitude | 1000 m.a.s.l. | 1000 m.a.s.l. 1000 m.a.s.l. 1000 m.a.s.l. 1000 m.a.s.l. |
| Degree of Protection | IP21 | IP55 IP55 IP55 IP55 |
| Enclosure | IC01 - ODP | IC411 - TEFC IC411 - TEFC IC411 - TEFC IC411 - TEFC |
| Mounting | F-1 | B3T B3T B3T B3T |
| Rotation¹ | Both (CW and CCW) | Both (CW and CCW) Both (CW and CCW) Both (CW and CCW) Both (CW and CCW) |
| Approx. weight³ | 17.5 kg | 256 kg 256 kg 256 kg 256 kg |
| Flange | Without | Without Without Without Without |
| Efficiency (100% load) | 82.5 | 93.7 93.7 93.7 93.0 |
| Power factor (100% load) | 0.91 | 0.86 0.84 0.82 0.82 |
| Bearing type | 6204 ZZ | 6312 ZZ C3 6312 ZZ C3 6312 ZZ C3 6312 ZZ C3 |
| NDE bearing | 6203 ZZ | 6212 ZZ C3 6212 ZZ C3 6212 ZZ C3 6212 ZZ C3 |
| Main terminal box hole | - | 2xM50x1,5 2xM50x1,5 2xM50x1,5 2xM50x1,5 |
| Shaft Locking Device | - | Without Without Without Without |
| Fan Cover material | - | Cast Iron Cast Iron Cast Iron Cast Iron |
| Winding thermal protection | - | Thermistor - 2 wires 1 per phase 155°C Thermistor - 2 wires 1 per phase 155°C Thermistor - 2 wires 1 per phase 155°C Thermistor - 2 wires 1 per phase 155°C |
| LRC | - | 7.6 8.0 8.5 8.9 |
| Screw cap | - | STAINLESS STEEL AISI 316L STAINLESS STEEL AISI 316L STAINLESS STEEL AISI 316L STAINLESS STEEL AISI 316L |
| Noise level² | - | 72.0 dB(A) 72.0 dB(A) 72.0 dB(A) 76.0 dB(A) |
| Tension de alimentación | 24 Vcc |
|---|---|
| Procesador (CPU) | IMX7 dual core @400MHz |
| Coprocesador | @200MHz |
| Ciclo de scan p/ 100K instrucción | 16 ns/instrucción y 1.60 ms total |
| Reloj en tiempo real | Sí |
| Memoria RAM | 256 MB |
| Memoria flash | 4 GB |
| Memória de datos | 4 MB |
| Memoria de código | 8 MB |
| Memoria retentiva | 64 kB |
| Memoria persistente | 64 kB |
| Limite de tarjetas de expansión | 8 |
| Software de programación | CODESYS V3.5 SP19 o superior |
| Ctd DI totales CPU | 8 |
| Tipo DI | PNP |
| Entrada encoder | Sí |
| Ctd de entradas rapidas | 4 |
| Ctd de AI totales | No aplicable |
| Ctd DO totales da CPU | 8 |
| Tipo de DO | Transistor (PNP) |
| Ctd AO totales | No aplicable |
| Interfaz de comunicación 1 | 1 x RS485 |
| Interfaz de comunicación 2 | 1 x Ethernet 10/100 |
| Interfaz de comunicación 3 | 1 x CAN |
| Interfaz de comunicación 4 | No aplicable |
| Interfaz de comunicación 5 | 1 x USB device |
| Interfaz de comunicación 6 | 1 x Micro SD card |
| Protocolo de comunicación 1 | Modbus TCP server |
| Protocolo de comunicación 2 | Modbus TCP client |
| Protocolo de comunicación 3 | Modbus RTU master |
| Protocolo de comunicación 4 | Modbus RTU slave |
| Protocolo de comunicación 5 | Canopen master |
| Protocolo de comunicación 7 | Ethernet/IP scanner |
| Protocolo de comunicación 8 | Ethernet/IP adapter |
| Protocolo de comunicación 9 | Ethercat master |
| Protocolo de comunicación 13 | Profinet controller |
| Protocolo de comunicación 14 | Profinet device |
| Protocolo de comunicación 15 | MQTT Publisher |
| Protocolo de comunicación 16 | MQTT Subscriber |
| Altura | 131.7 mm |
| Ancho | 101.7 mm |
| Profundidad | 99 mm |
| Peso | 0.350 kg |
| Posición de montaje | Riel DIN |
| Tipo de montaje | En riel DIN o atornillado |
| Certificación | CE, UL y RCM |
| Power supply | 200 up to 240 V |
|---|---|
| Input phases | Three-phase |
| Configuration | With options |
| Rated current (HD) | 16 |
| RFI filter | With filter (C3 category) |
| Enclosure | IP20 |
| Dynamic braking | Yes |
| Control method - induction motor | Scalar, VVW, Vector with and without encoder |
| Rated efficiency | ≥ 97% |
| Link Inductor | Yes |
| Conformal Coating | 3C2 (IEC 60721-3-3:2002) |
| SoftPLC | Yes, incorporated |
| Temperature | -10 °C a 50 °C |
| USB port | Yes, available in HMI |
| Memory card | MicroSD (card not included) |
| I/O standard | 6 x DI; 2 relés NA; 1 relé NA/NF x DO; 2 x AI; 2 x AO. |
| Safety Stop | Functional safety |
| Display | Graphic LCD |