header.link.backto My Account
Selected products were added to comparison
See products on comparison page
You only have 1 product in your comparison list
Search for productsYou only have one item in your comparison. Use the search below to find more products and add them to the comparison |
||
|---|---|---|
| Frame Material | Cast Iron Cast Iron Cast Iron Cast Iron | |
| Impregnation Method | Constant Resin Flow Constant Resin Flow Constant Resin Flow Constant Resin Flow | |
| Regreasing System | At Drive end and Non-drive end At Drive end and Non-drive end At Drive end and Non-drive end At Drive end and Non-drive end | |
| Space Heater Voltage | 200 - 240 V 200 - 240 V 200 - 240 V 200 - 240 V | |
| Main terminal box hole | 2xM63x1,5 2xM63x1,5 2xM63x1,5 2xM63x1,5 | |
| Shaft Locking Device | Without Without Without Without | |
| Shaft Material | SAE 1040/45 Carbon Steel SAE 1040/45 Carbon Steel SAE 1040/45 Carbon Steel SAE 1040/45 Carbon Steel | |
| Painting | RAL 5009 203A (ISO 12944 - C3) RAL 5009 203A (ISO 12944 - C3) RAL 5009 203A (ISO 12944 - C3) RAL 5009 203A (ISO 12944 - C3) | |
| Grounding Lugs | Double Double Double Double | |
| Fan Cover material | Cast Iron Cast Iron Cast Iron Cast Iron | |
| Tropicalized Painting | Without Without Without Without | |
| Frame | 280S/M 280S/M 280S/M 280S/M | |
| Winding thermal protection | Thermistor - 2 wires 1 per phase 155°C Thermistor - 2 wires 1 per phase 155°C Thermistor - 2 wires 1 per phase 155°C Thermistor - 2 wires 1 per phase 155°C | |
| Output | 45 kW (60 HP) 45 kW (60 HP) 45 kW (60 HP) 45 kW (60 HP) | |
| Drip Cover | Without Without Without Without | |
| Frequency | 50 Hz 50 Hz 50 Hz 60 Hz | |
| Rated speed | 989 rpm 990 rpm 991 rpm 1192 rpm | |
| Slip | 1.10 % 1.00 % 0.90 % 0.67 % | |
| Rated voltage | 380/660 V 400/690 V 415 V 460 V | |
| Rated current | 93.5/53.8 A 92.3/53.5 A 92.6 A 81.0 A | |
| L. R. Amperes | 561/323 A 600/348 A 648 A 608 A | |
| LRC | 6.0 6.5 7.0 7.5 | |
| Overload protector (phenolic) | Without overload protector Without overload protector Without overload protector Without overload protector | |
| Connection Cables Quantity | 6 6 6 6 | |
| No load current | 43.0/24.8 A 50.0/29.0 A 55.0 A 44.0 A | |
| Fan material | Plastic Plastic Plastic Plastic | |
| Rated torque | 44.3 kgfm 44.3 kgfm 44.2 kgfm 36.8 kgfm | |
| Screw cap | STAINLESS STEEL AISI 316L STAINLESS STEEL AISI 316L STAINLESS STEEL AISI 316L STAINLESS STEEL AISI 316L | |
| Locked rotor torque | 200 % 229 % 260 % 260 % | |
| NDE bearing Seal | WSeal WSeal WSeal WSeal | |
| Breakdown torque | 250 % 280 % 310 % 340 % | |
| DE bearing Seal | WSeal WSeal WSeal WSeal | |
| Locked rotor time | 32s (cold) 18s (hot) 32s (cold) 18s (hot) 30s (cold) 17s (hot) 32s (cold) 18s (hot) | |
| Moment of inertia (J) | 1.80 kgm² 1.80 kgm² 1.80 kgm² 1.80 kgm² | |
| Design | N N N N | |
| Insulation Class | F F F F | |
| Service factor | 1.00 1.00 1.00 1.00 | |
| Duty Cycle | S1 S1 S1 S1 | |
| Starting Method | Direct On Line Direct On Line Direct On Line Direct On Line | |
| Ambient temperature | -20°C to +45°C -20°C to +45°C -20°C to +45°C -20°C to +45°C | |
| Altitude | 1000 m.a.s.l. 1000 m.a.s.l. 1000 m.a.s.l. 1000 m.a.s.l. | |
| Degree of Protection | IP55 IP55 IP55 IP55 | |
| Enclosure | IC411 - TEFC IC411 - TEFC IC411 - TEFC IC411 - TEFC | |
| Mounting | B3T B3T B3T B3T | |
| Rotation¹ | Both (CW and CCW) Both (CW and CCW) Both (CW and CCW) Both (CW and CCW) | |
| Noise level² | 65.0 dB(A) 65.0 dB(A) 65.0 dB(A) 69.0 dB(A) | |
| Approx. weight³ | 599 kg 599 kg 599 kg 599 kg | |
| Flange | Without Without Without Without | |
| Efficiency (100% load) | 91.4 91.4 91.4 91.7 | |
| Power factor (100% load) | 0.80 0.77 0.74 0.76 | |
| Bearing type | 6316 C3 6316 C3 6316 C3 6316 C3 | |
| NDE bearing | 6316 C3 6316 C3 6316 C3 6316 C3 |