Quote creation for third-party products

text.skipToContent text.skipToNavigation text.skipToFooter

header.link.backto My Account

WEG
  • English
    • Français
    • Español
    • Português do Brasil
  • About WEG
    • This is WEG
    • WEG in Numbers
    • History
    • Management
    • WEG Operations
    • Technological Innovation
    • Sustainability
    • Our Business
    • Certifications
    • Company Profile
    • Open Innovation
  • Products
  • Solutions
    • WEG efficiency
    • Digital Solutions
    • WEG Motion Drives
    • Power Generation
    • Wind power
    • Thermal Energy
    • Farming and Agribusiness
    • Mining
    • Sugar & Ethanol
    • Steel Industry
    • Water
    • Pulp and Paper
    • Oil & Gas
    • Marine
    • Electric Mobility
    • Food & Beverage
  • Investors
  • Ethics
    • Code of Ethics
    • Code of Ethics for Suppliers
    • Policy for Preventing and Combating Corruption
    • Privacy Notice
    • Reporting Channel
  • Support
    • Contact Us
    • Where to Buy
    • Service Network
    • Resources & Tools
    • Reporting Channel
    • Press Room
  • News
  • Careers
  • ‍
  • ‍
  • Login
  • English
    • Français
    • Español
    • Português do Brasil
  1. Home
  2. My Account
  3. Compare
An error occurred while checking price. Type 'CTRL+SHIFT+DELETE' and check 'Cookies' and 'cache' options, with time lapse equal to 'All the period' and type 'Clean'. Please restart your browser and try again. If the error persists contact the Support Team.
An error occurred while checking availability. Type 'CTRL+SHIFT+DELETE' and check 'Cookies' and 'cache' options, with time lapse equal to 'All the period' and type 'Clean'. Please restart your browser and try again. If the error persists contact the Support Team.
There was an error uploading the file
There was an error not foreseen. Type 'CTRL+SHIFT+DELETE' and check 'Cookies' and 'cache' options, with time lapse equal to 'All the period' and type 'Clean'. Please restart your browser and try again. If the error persists contact the Support Team.
Quantity must be informed
Add Service Order Code or Plant
An error occurred
You need to select at least 1 product to add to cart
You need to select at least one product to add in your comparison list
Select at least one list to add to your products
Select at least one product to add to your shopping list
The file you entered is not of the correct type.
Select some document
Product added to cart
Selected products added to cart
Selected products added to cart in place of purchase: 

Selected products were added to comparison
See products on comparison page

Billing request sent successfully. {0}
OS ID:

You only have 1 product in your comparison list


  • Electric Motors1
× Remove W22 IE2 55 kW 2P 250S/M 3Ph 220/380 V 60 Hz IC411 - TEFC - V1T from comparison W22 IE2 55 kW 2P 250S/M 3Ph 220/380 V 60 Hz IC411 - TEFC - V1T

W22 IE2 55 kW 2P 250S/M 3Ph 220/380 V 60 Hz IC411 - TEFC - V1T

Product: 11557162

Search for products

You only have one item in your comparison. Use the search below to find more products and add them to the comparison

Frame Material Cast Iron 
Impregnation Method Constant Resin Flow 
Regreasing System At Drive end and Non-drive end 
Main terminal box hole 2xM63x1,5 
Shaft Locking Device Without 
Shaft Material SAE 1040/45 Carbon Steel 
Painting RAL 5010 203A (ISO 12944 - C3) 
Grounding Lugs Double 
Fan Cover material Cast Iron 
Tropicalized Painting Without 
Frame 250S/M 
Winding thermal protection Thermistor - 2 wires 1 per phase 155°C 
Output 55 kW (75 HP) 
Drip Cover With 
Frequency 60 Hz 
Rated speed 3560 rpm 
Slip 1.11 % 
Rated voltage 220/380 V 
Rated current 173/100 A 
L. R. Amperes 1335/773 A 
LRC 7.7 
Overload protector (phenolic) Without overload protector  
Connection Cables Quantity 6 
No load current 50.0/28.9 A 
Fan material Plastic 
Rated torque 15.0 kgfm 
Screw cap STAINLESS STEEL AISI 316L 
Locked rotor torque 240 % 
NDE bearing Seal Lip Seal 
Breakdown torque 300 % 
DE bearing Seal Lip Seal 
Locked rotor time 25s (cold) 14s (hot) 
Moment of inertia (J) 0.3250 kgm² 
Design N 
Insulation Class F 
Service factor 1.15 
Duty Cycle S1 
Starting Method Direct On Line 
Ambient temperature -20°C to +40°C 
Altitude 1000 m.a.s.l. 
Degree of Protection IP55 
Enclosure IC411 - TEFC 
Mounting V1T 
Rotation¹ Both (CW and CCW) 
Noise level² 80.0 dB(A) 
Approx. weight³ 436 kg 
Flange FF 
Efficiency (100% load) 93.5 
Power factor (100% load) 0.89 
Bearing type 6314 C3 
NDE bearing 6314 C3 
WEG S.A.
About WEG
  • This is WEG
  • WEG in Numbers
  • History
  • Management
  • WEG Operations
  • Technological Innovation
  • Sustainability
  • Our Business
  • Certifications
Products
  • Electric Motors
  • Gearboxes and Geared Motors
  • Generation,Transmission and Distribution
  • Drives
  • Controls
  • Industrial Automation
  • Conectivity and Monitoring Devices
  • Electric Panels
  • Coatings and Varnishes
  • Spare Parts
Solutions
  • Oil & Gas
  • Marine
  • Steel Industry
  • Water
  • Energy Efficiency
  • Energy
  • Farming & Agriculture
  • Sugar & Ethanol
  • Mining
  • Pulp & Paper
  • Electric Vehicles
Quick Links
  • Stock

Contact
  • Contact Us
  • Where to Buy
  • Service Network
  • Violation of the Code of Ethics
Download Center
  • CAD Library - Electric Motors (2D/3D drawings)
  • CAD Library - Automation (2D/3D drawings)

Do you need other materials? Visit our download center below.

 

Cookie Preferences

 

Privacy Notice | Cookie Statement | Terms of Use | RSS | © 2026 WEG. All rights reserved.