header.link.backto My Account
Selected products were added to comparison
See products on comparison page
You only have 1 product in your comparison list
Search for productsYou only have one item in your comparison. Use the search below to find more products and add them to the comparison |
||
|---|---|---|
| Frame Material | Cast Iron Cast Iron Cast Iron Cast Iron | |
| Impregnation Method | Dip and Bake Polyester Dip and Bake Polyester Dip and Bake Polyester Dip and Bake Polyester | |
| Main terminal box hole | 2xM25x1,5 2xM25x1,5 2xM25x1,5 2xM25x1,5 | |
| Shaft Locking Device | Without Without Without Without | |
| Shaft Material | SAE 1040/45 Carbon Steel SAE 1040/45 Carbon Steel SAE 1040/45 Carbon Steel SAE 1040/45 Carbon Steel | |
| Painting | RAL 5009 207A (ISO 12944 - C3) RAL 5009 207A (ISO 12944 - C3) RAL 5009 207A (ISO 12944 - C3) RAL 5009 207A (ISO 12944 - C3) | |
| Grounding Lugs | Single Single Single Single | |
| Fan Cover material | Steel Steel Steel Steel | |
| Tropicalized Painting | Without Without Without Without | |
| Frame | 100L 100L 100L 100L | |
| Output | 4 kW (5.5 HP) 4 kW (5.5 HP) 4 kW (5.5 HP) 4 kW (5.5 HP) | |
| Drip Cover | Without Without Without Without | |
| Frequency | 50 Hz 50 Hz 50 Hz 60 Hz | |
| Rated speed | 1385 rpm 1405 rpm 1410 rpm 1720 rpm | |
| Slip | 7.67 % 6.33 % 6.00 % 4.44 % | |
| Rated voltage | 380/660 V 400/690 V 415 V 460 V | |
| Rated current | 8.94/5.15 A 8.58/4.97 A 8.52 A 7.52 A | |
| L. R. Amperes | 51.0/29.3 A 51.5/29.8 A 53.7 A 54.1 A | |
| LRC | 5.7 6.0 6.3 7.2 | |
| Overload protector (phenolic) | Without overload protector Without overload protector Without overload protector Without overload protector | |
| Connection Cables Quantity | 6 6 6 6 | |
| No load current | 4.20/2.42 A 4.80/2.78 A 5.40 A 4.30 A | |
| Fan material | Plastic Plastic Plastic Plastic | |
| Rated torque | 2.81 kgfm 2.77 kgfm 2.76 kgfm 2.27 kgfm | |
| Screw cap | STAINLESS STEEL AISI 316L STAINLESS STEEL AISI 316L STAINLESS STEEL AISI 316L STAINLESS STEEL AISI 316L | |
| Locked rotor torque | 290 % 320 % 360 % 390 % | |
| NDE bearing Seal | V'Ring V'Ring V'Ring V'Ring | |
| Breakdown torque | 240 % 270 % 300 % 330 % | |
| DE bearing Seal | V'Ring V'Ring V'Ring V'Ring | |
| Locked rotor time | 14s (cold) 8s (hot) 14s (cold) 8s (hot) 14s (cold) 8s (hot) 14s (cold) 8s (hot) | |
| Moment of inertia (J) | 0.0104 kgm² 0.0104 kgm² 0.0104 kgm² 0.0104 kgm² | |
| Design | N N N N | |
| Insulation Class | F F F F | |
| Service factor | 1.00 1.00 1.00 1.00 | |
| Duty Cycle | S1 S1 S1 S1 | |
| Starting Method | Direct On Line Direct On Line Direct On Line Direct On Line | |
| Ambient temperature | -20°C to +40°C -20°C to +40°C -20°C to +40°C -20°C to +40°C | |
| Altitude | 1000 m.a.s.l. 1000 m.a.s.l. 1000 m.a.s.l. 1000 m.a.s.l. | |
| Degree of Protection | IP55 IP55 IP55 IP55 | |
| Enclosure | IC411 - TEFC IC411 - TEFC IC411 - TEFC IC411 - TEFC | |
| Mounting | B3T B3T B3T B3T | |
| Rotation¹ | Both (CW and CCW) Both (CW and CCW) Both (CW and CCW) Both (CW and CCW) | |
| Noise level² | 53.0 dB(A) 53.0 dB(A) 53.0 dB(A) 54.0 dB(A) | |
| Approx. weight³ | 35.4 kg 35.4 kg 35.4 kg 35.4 kg | |
| Flange | Without Without Without Without | |
| Efficiency (100% load) | 81.9 83.1 83.7 84.5 | |
| Power factor (100% load) | 0.83 0.81 0.78 0.79 | |
| Bearing type | 6206 ZZ 6206 ZZ 6206 ZZ 6206 ZZ | |
| NDE bearing | 6205 ZZ 6205 ZZ 6205 ZZ 6205 ZZ |