header.link.backto My Account
Selected products were added to comparison
See products on comparison page
Comparing 2 products in 2 categories
| Frame Material | Cast Iron Cast Iron Cast Iron Cast Iron Cast Iron Cast Iron Cast Iron |
|---|---|
| Impregnation Method | Dip and Bake Polyester Dip and Bake Polyester Dip and Bake Polyester Dip and Bake Polyester Dip and Bake Polyester Dip and Bake Polyester Dip and Bake Polyester |
| Main terminal box hole | NPT 3/4" NPT 3/4" NPT 3/4" NPT 3/4" NPT 3/4" NPT 3/4" NPT 3/4" |
| Shaft Locking Device | Without Without Without Without Without Without Without |
| Shaft Material | SAE 1040/45 Carbon Steel SAE 1040/45 Carbon Steel SAE 1040/45 Carbon Steel SAE 1040/45 Carbon Steel SAE 1040/45 Carbon Steel SAE 1040/45 Carbon Steel SAE 1040/45 Carbon Steel |
| Painting | RAL 5009 207A (ISO 12944 - C3) RAL 5009 207A (ISO 12944 - C3) RAL 5009 207A (ISO 12944 - C3) RAL 5009 207A (ISO 12944 - C3) RAL 5009 207A (ISO 12944 - C3) RAL 5009 207A (ISO 12944 - C3) RAL 5009 207A (ISO 12944 - C3) |
| Grounding Lugs | Single Single Single Single Single Single Single |
| Fan Cover material | Without Fan Cover Without Fan Cover Without Fan Cover Without Fan Cover Without Fan Cover Without Fan Cover Without Fan Cover |
| Tropicalized Painting | Without Without Without Without Without Without Without |
| Frame | 184T 184T 184T 184T 184T 184T 184T |
| Output | 7.5 HP (5.5 kW) 5.5 HP (4 kW) 5.5 HP (4 kW) 5.5 HP (4 kW) 7.5 HP (5.5 kW) 7.5 HP (5.5 kW) 7.5 HP (5.5 kW) |
| Drip Cover | Without Without Without Without Without Without Without |
| Frequency | 60 Hz 50 Hz 50 Hz 50 Hz 50 Hz 50 Hz 50 Hz |
| Rated speed | 3480 rpm 2890 rpm 2900 rpm 2910 rpm 2835 rpm 2855 rpm 2870 rpm |
| Slip | 3.33 % 3.67 % 3.33 % 3.00 % 5.50 % 4.83 % 4.33 % |
| Rated voltage | 230/460 V 380 V 400 V 415 V 380 V 400 V 415 V |
| Rated current | 17.9/8.97 A 7.93 A 7.80 A 7.70 A 11.1 A 10.6 A 10.3 A |
| L. R. Amperes | 126/62.8 A 56.3 A 60.1 A 65.5 A 57.7 A 61.5 A 63.9 A |
| Overload protector (phenolic) | Without overload protector Without overload protector Without overload protector Without overload protector Without overload protector Without overload protector Without overload protector |
| LRC | 7.0x(Code H) 7.1x(Code H) 7.7x(Code J) 8.5x(Code K) 5.2x(Code F) 5.8x(Code G) 6.2x(Code G) |
| Connection Cables Quantity | 9 9 9 9 9 9 9 |
| No load current | 5.40/2.70 A 2.40 A 2.80 A 3.20 A 2.40 A 2.80 A 3.20 A |
| Fan material | Without fan Without fan Without fan Without fan Without fan Without fan Without fan |
| Rated torque | 1.56 kgfm 1.38 kgfm 1.38 kgfm 1.37 kgfm 1.92 kgfm 1.91 kgfm 1.90 kgfm |
| Screw cap | CARBON STEEL SAE 1010/20 CARBON STEEL SAE 1010/20 CARBON STEEL SAE 1010/20 CARBON STEEL SAE 1010/20 CARBON STEEL SAE 1010/20 CARBON STEEL SAE 1010/20 CARBON STEEL SAE 1010/20 |
| Locked rotor torque | 210 % 210 % 250 % 260 % 150 % 180 % 190 % |
| NDE bearing Seal | Without Bearing Seal Without Bearing Seal Without Bearing Seal Without Bearing Seal Without Bearing Seal Without Bearing Seal Without Bearing Seal |
| Breakdown torque | 280 % 310 % 330 % 360 % 220 % 240 % 260 % |
| DE bearing Seal | Without Bearing Seal Without Bearing Seal Without Bearing Seal Without Bearing Seal Without Bearing Seal Without Bearing Seal Without Bearing Seal |
| Locked rotor time | 21s (cold) 12s (hot) 25s (cold) 14s (hot) 21s (cold) 12s (hot) 18s (cold) 10s (hot) 25s (cold) 14s (hot) 21s (cold) 12s (hot) 18s (cold) 10s (hot) |
| Moment of inertia (J) | 0.0069 kgm² 0.0069 kgm² 0.0069 kgm² 0.0069 kgm² 0.0069 kgm² 0.0069 kgm² 0.0069 kgm² |
| Design | B B B B B B B |
| Insulation Class | F F F F F F F |
| Service factor | 1.15 1.15 1.15 1.15 1.00 1.00 1.00 |
| Duty Cycle | Cont.(S1) Cont.(S1) Cont.(S1) Cont.(S1) Cont.(S1) Cont.(S1) Cont.(S1) |
| Starting Method | Direct On Line Direct On Line Direct On Line Direct On Line Direct On Line Direct On Line Direct On Line |
| Ambient temperature | -20°C to +40°C -20°C to +40°C -20°C to +40°C -20°C to +40°C -20°C to +40°C -20°C to +40°C -20°C to +40°C |
| Altitude | 1000 m.a.s.l. 1000 m.a.s.l. 1000 m.a.s.l. 1000 m.a.s.l. 1000 m.a.s.l. 1000 m.a.s.l. 1000 m.a.s.l. |
| Degree of Protection | IP21 IP21 IP21 IP21 IP21 IP21 IP21 |
| Enclosure | IC01 - ODP IC01 - ODP IC01 - ODP IC01 - ODP IC01 - ODP IC01 - ODP IC01 - ODP |
| Mounting | F-1 F-1 F-1 F-1 F-1 F-1 F-1 |
| Rotation¹ | Both (CW and CCW) Both (CW and CCW) Both (CW and CCW) Both (CW and CCW) Both (CW and CCW) Both (CW and CCW) Both (CW and CCW) |
| Noise level² | 65.0 dB(A) 65.0 dB(A) 65.0 dB(A) 65.0 dB(A) 65.0 dB(A) 65.0 dB(A) 65.0 dB(A) |
| Approx. weight³ | 27.0 kg 27.0 kg 27.0 kg 27.0 kg 27.0 kg 27.0 kg 27.0 kg |
| Flange | Without Without Without Without Without Without Without |
| Efficiency (100% load) | 88.5 88.1 88.1 88.1 84.7 85.5 85.5 |
| Power factor (100% load) | 0.87 0.87 0.84 0.82 0.89 0.88 0.87 |
| Bearing type | 6206 ZZ 6206 ZZ 6206 ZZ 6206 ZZ 6206 ZZ 6206 ZZ 6206 ZZ |
| NDE bearing | 6205 ZZ 6205 ZZ 6205 ZZ 6205 ZZ 6205 ZZ 6205 ZZ 6205 ZZ |
| Tension de alimentación | 24 Vcc |
|---|---|
| Procesador (CPU) | IMX7 dual core @400MHz |
| Coprocesador | @200MHz |
| Ciclo de scan p/ 100K instrucción | 16 ns/instrucción y 1.60 ms total |
| Reloj en tiempo real | Sí |
| Memoria RAM | 256 MB |
| Memoria flash | 4 GB |
| Memória de datos | 4 MB |
| Memoria de código | 8 MB |
| Memoria retentiva | 64 kB |
| Memoria persistente | 64 kB |
| Limite de tarjetas de expansión | 8 |
| Software de programación | CODESYS V3.5 SP19 o superior |
| Ctd DI totales CPU | 8 |
| Tipo DI | PNP |
| Entrada encoder | Sí |
| Ctd de entradas rapidas | 4 |
| Ctd de AI totales | No aplicable |
| Ctd DO totales da CPU | 8 |
| Tipo de DO | Transistor (PNP) |
| Ctd AO totales | No aplicable |
| Interfaz de comunicación 1 | 1 x RS485 |
| Interfaz de comunicación 2 | 1 x Ethernet 10/100 |
| Interfaz de comunicación 3 | 1 x CAN |
| Interfaz de comunicación 4 | No aplicable |
| Interfaz de comunicación 5 | 1 x USB device |
| Interfaz de comunicación 6 | 1 x Micro SD card |
| Protocolo de comunicación 1 | Modbus TCP server |
| Protocolo de comunicación 2 | Modbus TCP client |
| Protocolo de comunicación 3 | Modbus RTU master |
| Protocolo de comunicación 4 | Modbus RTU slave |
| Protocolo de comunicación 5 | Canopen master |
| Protocolo de comunicación 7 | Ethernet/IP scanner |
| Protocolo de comunicación 8 | Ethernet/IP adapter |
| Protocolo de comunicación 9 | Ethercat master |
| Protocolo de comunicación 13 | Profinet controller |
| Protocolo de comunicación 14 | Profinet device |
| Protocolo de comunicación 15 | MQTT Publisher |
| Protocolo de comunicación 16 | MQTT Subscriber |
| Altura | 131.7 mm |
| Ancho | 101.7 mm |
| Profundidad | 99 mm |
| Peso | 0.350 kg |
| Posición de montaje | Riel DIN |
| Tipo de montaje | En riel DIN o atornillado |
| Certificación | CE, UL y RCM |