header.link.backto My Account
Selected products were added to comparison
See products on comparison page
You only have 1 product in your comparison list
Search for productsYou only have one item in your comparison. Use the search below to find more products and add them to the comparison |
||
|---|---|---|
| Frame Material | Cast Iron Cast Iron Cast Iron Cast Iron | |
| Impregnation Method | Dip and Bake Polyester Dip and Bake Polyester Dip and Bake Polyester Dip and Bake Polyester | |
| Main terminal box hole | 2xM32x1,5 2xM32x1,5 2xM32x1,5 2xM32x1,5 | |
| Shaft Locking Device | Without Without Without Without | |
| Shaft Material | SAE 1040/45 Carbon Steel SAE 1040/45 Carbon Steel SAE 1040/45 Carbon Steel SAE 1040/45 Carbon Steel | |
| Painting | RAL 5009 207A (ISO 12944 - C3) RAL 5009 207A (ISO 12944 - C3) RAL 5009 207A (ISO 12944 - C3) RAL 5009 207A (ISO 12944 - C3) | |
| Grounding Lugs | Single Single Single Single | |
| Fan Cover material | Steel Steel Steel Steel | |
| Tropicalized Painting | Without Without Without Without | |
| Frame | 132M 132M 132M 132M | |
| Output | 11 kW (15 HP) 11 kW (15 HP) 11 kW (15 HP) 11 kW (15 HP) | |
| Drip Cover | Without Without Without Without | |
| Frequency | 50 Hz 50 Hz 50 Hz 60 Hz | |
| Rated speed | 2920 rpm 2930 rpm 2935 rpm 3540 rpm | |
| Slip | 2.67 % 2.33 % 2.17 % 1.67 % | |
| Rated voltage | 220/380 V 230/400 V 240/415 V 460 V | |
| Rated current | 35.6/20.6 A 34.4/19.8 A 33.7/19.5 A 17.4 A | |
| L. R. Amperes | 292/169 A 282/162 A 276/160 A 151 A | |
| LRC | 8.2 8.2 8.2 8.7 | |
| Overload protector (phenolic) | Without overload protector Without overload protector Without overload protector Without overload protector | |
| Connection Cables Quantity | 6 6 6 6 | |
| No load current | 11.4/6.60 A 12.9/7.40 A 14.0/8.10 A 6.90 A | |
| Fan material | Plastic Plastic Plastic Plastic | |
| Rated torque | 3.67 kgfm 3.66 kgfm 3.65 kgfm 3.03 kgfm | |
| Screw cap | STAINLESS STEEL AISI 316L STAINLESS STEEL AISI 316L STAINLESS STEEL AISI 316L STAINLESS STEEL AISI 316L | |
| Locked rotor torque | 240 % 270 % 300 % 300 % | |
| NDE bearing Seal | V'Ring V'Ring V'Ring V'Ring | |
| Breakdown torque | 260 % 300 % 330 % 370 % | |
| DE bearing Seal | V'Ring V'Ring V'Ring V'Ring | |
| Locked rotor time | 19s (cold) 11s (hot) 19s (cold) 11s (hot) 18s (cold) 10s (hot) 27s (cold) 15s (hot) | |
| Moment of inertia (J) | 0.0303 kgm² 0.0303 kgm² 0.0303 kgm² 0.0303 kgm² | |
| Design | N N N N | |
| Insulation Class | F F F F | |
| Service factor | 1.00 1.00 1.00 1.00 | |
| Duty Cycle | S1 S1 S1 S1 | |
| Starting Method | Direct On Line Direct On Line Direct On Line Direct On Line | |
| Ambient temperature | -20°C to +40°C -20°C to +40°C -20°C to +40°C -20°C to +40°C | |
| Altitude | 1000 m.a.s.l. 1000 m.a.s.l. 1000 m.a.s.l. 1000 m.a.s.l. | |
| Degree of Protection | IP55 IP55 IP55 IP55 | |
| Enclosure | IC411 - TEFC IC411 - TEFC IC411 - TEFC IC411 - TEFC | |
| Mounting | B3T B3T B3T B3T | |
| Rotation¹ | Both (CW and CCW) Both (CW and CCW) Both (CW and CCW) Both (CW and CCW) | |
| Noise level² | 63.0 dB(A) 63.0 dB(A) 63.0 dB(A) 68.0 dB(A) | |
| Approx. weight³ | 84.3 kg 84.3 kg 84.3 kg 84.3 kg | |
| Flange | Without Without Without Without | |
| Efficiency (100% load) | 91.2 91.2 91.4 91.0 | |
| Power factor (100% load) | 0.89 0.88 0.86 0.87 | |
| Bearing type | 6308 ZZ 6308 ZZ 6308 ZZ 6308 ZZ | |
| NDE bearing | 6207 ZZ 6207 ZZ 6207 ZZ 6207 ZZ |