Quote creation for third-party products

text.skipToContent text.skipToNavigation text.skipToFooter

header.link.backto My Account

WEG
  • English
    • Français
    • Español
    • Português do Brasil
  • About WEG
    • This is WEG
    • WEG in Numbers
    • History
    • Management
    • WEG Operations
    • Technological Innovation
    • Sustainability
    • Our Business
    • Certifications
    • Company Profile
    • Open Innovation
  • Products
  • Solutions
    • WEG efficiency
    • Digital Solutions
    • WEG Motion Drives
    • Power Generation
    • Wind power
    • Thermal Energy
    • Farming and Agribusiness
    • Mining
    • Sugar & Ethanol
    • Steel Industry
    • Water
    • Pulp and Paper
    • Oil & Gas
    • Marine
    • Electric Mobility
    • Food & Beverage
  • Investors
  • Ethics
    • Code of Ethics
    • Code of Ethics for Suppliers
    • Policy for Preventing and Combating Corruption
    • Privacy Notice
    • Reporting Channel
  • Support
    • Contact Us
    • Where to Buy
    • Service Network
    • Resources & Tools
    • Reporting Channel
    • Press Room
  • News
  • Careers
  • ‍
  • ‍
  • Login
  • English
    • Français
    • Español
    • Português do Brasil
  1. Home
  2. My Account
  3. Compare

The product is already in the comparison list

An error occurred while checking price. Type 'CTRL+SHIFT+DELETE' and check 'Cookies' and 'cache' options, with time lapse equal to 'All the period' and type 'Clean'. Please restart your browser and try again. If the error persists contact the Support Team.
An error occurred while checking availability. Type 'CTRL+SHIFT+DELETE' and check 'Cookies' and 'cache' options, with time lapse equal to 'All the period' and type 'Clean'. Please restart your browser and try again. If the error persists contact the Support Team.
There was an error uploading the file
There was an error not foreseen. Type 'CTRL+SHIFT+DELETE' and check 'Cookies' and 'cache' options, with time lapse equal to 'All the period' and type 'Clean'. Please restart your browser and try again. If the error persists contact the Support Team.
Quantity must be informed
Add Service Order Code or Plant
An error occurred
You need to select at least 1 product to add to cart
You need to select at least one product to add in your comparison list
Select at least one list to add to your products
Select at least one product to add to your shopping list
The file you entered is not of the correct type.
Select some document
Product added to cart
Selected products added to cart
Selected products added to cart in place of purchase: 

Selected products were added to comparison
See products on comparison page

Billing request sent successfully. {0}
OS ID:

You only have 1 product in your comparison list


  • Electric Motors1
× Remove W22 IE1 160 kW 4P 315S/M 3F 380-400-415/660-690//460 V 50 Hz IC411 - TEFC - B3T from comparison W22 IE1 160 kW 4P 315S/M 3F 380-400-415/660-690//460 V 50 Hz IC411 - TEFC - B3T

W22 IE1 160 kW 4P 315S/M 3F 380-400-415/660-690//460 V 50 Hz IC411 - TEFC - B3T

Product: 11709467

Search for products

You only have one item in your comparison. Use the search below to find more products and add them to the comparison

Material da carcaça Ferro fundido  Ferro fundido  Ferro fundido  Ferro fundido 
Método de impregnação Gotejamento  Gotejamento  Gotejamento  Gotejamento 
Graxeira Dianteira e traseira  Dianteira e traseira  Dianteira e traseira  Dianteira e traseira 
Rosca da caixa principal 2xM63x1,5  2xM63x1,5  2xM63x1,5  2xM63x1,5 
Dispositivo de travamento do Eixo Sem  Sem  Sem  Sem 
Material Eixo Aço carbono SAE 1040/45  Aço carbono SAE 1040/45  Aço carbono SAE 1040/45  Aço carbono SAE 1040/45 
Pintura RAL 5009 203A (ISO 12944 - C3)  RAL 5009 203A (ISO 12944 - C3)  RAL 5009 203A (ISO 12944 - C3)  RAL 5009 203A (ISO 12944 - C3) 
Tipo de aterramento Duplo  Duplo  Duplo  Duplo 
Material da tampa defletora Ferro fundido   Ferro fundido   Ferro fundido   Ferro fundido  
Pintura Tropicalizada Sem  Sem  Sem  Sem 
Carcaça 315S/M  315S/M  315S/M  315S/M 
Proteção térmica enrolamento Termistor - 2 fios 1 por fase 155°C  Termistor - 2 fios 1 por fase 155°C  Termistor - 2 fios 1 por fase 155°C  Termistor - 2 fios 1 por fase 155°C 
Potência 160 kW (220 HP)  160 kW (220 HP)  160 kW (220 HP)  160 kW (220 HP) 
Chapéu Sem  Sem  Sem  Sem 
Frequência 50 Hz  50 Hz  50 Hz  60 Hz 
Rotação nominal 1488 rpm  1490 rpm  1490 rpm  1791 rpm 
Escorregamento 0.80 %  0.67 %  0.67 %  0.50 % 
Tensão nominal 380/660 V  400/690 V  415 V  460 V 
Corrente nominal 296/170 A  284/165 A  277 A  248 A 
Corrente de partida 2161/1244 A  2073/1202 A  2022 A  2058 A 
Ip/In 7.3  7.3  7.3  8.3 
Protetor fenólico de sobrecarga Sem protetor  Sem protetor  Sem protetor  Sem protetor 
Quantidade de Cabos de Ligação 6  6  6  6 
Corrente a vazio 85.0/48.9 A  92.0/53.3 A  105 A  84.0 A 
Material do ventilador Alumínio   Alumínio   Alumínio   Alumínio  
Conjugado nominal 105 kgfm  105 kgfm  105 kgfm  87.0 kgfm 
Tampão roscado ACO INOX AISI 316L  ACO INOX AISI 316L  ACO INOX AISI 316L  ACO INOX AISI 316L 
Conjugado de partida 210 %  240 %  260 %  280 % 
Vedação do mancal traseiro WSeal  WSeal  WSeal  WSeal 
Conjugado máximo 220 %  250 %  300 %  280 % 
Vedação do mancal dianteiro WSeal  WSeal  WSeal  WSeal 
Tempo de rotor bloqueado 32s (frio) 18s (quente)  32s (frio) 18s (quente)  32s (frio) 18s (quente)  32s (frio) 18s (quente) 
Momento de inércia (J) 3.54 kgm²  3.54 kgm²  3.54 kgm²  3.54 kgm² 
Categoria N  N  N  N 
Classe de isolamento F  F  F  F 
Fator de serviço 1.00  1.00  1.00  1.00 
Método de partida Partida direta  Partida direta  Partida direta  Partida direta 
Regime de serviço S1  S1  S1  S1 
Temperatura ambiente -20°C a +40°C  -20°C a +40°C  -20°C a +40°C  -20°C a +40°C 
Altitude 1000 m  1000 m  1000 m  1000 m 
Grau de proteção IP55  IP55  IP55  IP55 
Refrigeração IC411 - TEFC  IC411 - TEFC  IC411 - TEFC  IC411 - TEFC 
Forma construtiva B3T  B3T  B3T  B3T 
Sentido de rotação¹ Ambos  Ambos  Ambos  Ambos 
Nível de ruído² 71.0 dB(A)  71.0 dB(A)  71.0 dB(A)  75.0 dB(A) 
Massa aproximada³ 1015 kg  1015 kg  1015 kg  1015 kg 
Flange Sem  Sem  Sem  Sem 
Rendimento (100% carga) 94.4  94.5  94.5  94.3 
Fator de potência (100% carga) 0.87  0.86  0.85  0.86 
Tipo de mancal 6319 C3  6319 C3  6319 C3  6319 C3 
Mancal LNA 6316 C3  6316 C3  6316 C3  6316 C3 
WEG S.A.
About WEG
  • This is WEG
  • WEG in Numbers
  • History
  • Management
  • WEG Operations
  • Technological Innovation
  • Sustainability
  • Our Business
  • Certifications
Products
  • Electric Motors
  • Gearboxes and Geared Motors
  • Generation,Transmission and Distribution
  • Drives
  • Controls
  • Industrial Automation
  • Conectivity and Monitoring Devices
  • Electric Panels
  • Coatings and Varnishes
  • Spare Parts
Solutions
  • Oil & Gas
  • Marine
  • Steel Industry
  • Water
  • Energy Efficiency
  • Energy
  • Farming & Agriculture
  • Sugar & Ethanol
  • Mining
  • Pulp & Paper
  • Electric Vehicles
Quick Links
  • Stock

Contact
  • Contact Us
  • Where to Buy
  • Service Network
  • Violation of the Code of Ethics
Download Center
  • CAD Library - Electric Motors (2D/3D drawings)
  • CAD Library - Automation (2D/3D drawings)

Do you need other materials? Visit our download center below.

 

Cookie Preferences

 

Privacy Notice | Cookie Statement | Terms of Use | RSS | © 2026 WEG. All rights reserved.