2. My Account
  3. Compare
An error occurred while checking price. Type 'CTRL+SHIFT+DELETE' and check 'Cookies' and 'cache' options, with time lapse equal to 'All the period' and type 'Clean'. Please restart your browser and try again. If the error persists contact the Support Team.
An error occurred while checking availability. Type 'CTRL+SHIFT+DELETE' and check 'Cookies' and 'cache' options, with time lapse equal to 'All the period' and type 'Clean'. Please restart your browser and try again. If the error persists contact the Support Team.
There was an error uploading the file
There was an error not foreseen. Type 'CTRL+SHIFT+DELETE' and check 'Cookies' and 'cache' options, with time lapse equal to 'All the period' and type 'Clean'. Please restart your browser and try again. If the error persists contact the Support Team.
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
You only have 1 product in your comparison list


  • Electric Motors1
× Remove W22 IEEE 841 NEMA Premium Efficiency 10 HP 2P 213/5T 3Ph 460 V 60 Hz IC411 - TEFC - Foot-mounted from comparison W22 IEEE 841 NEMA Premium Efficiency 10 HP 2P 213/5T 3Ph 460 V 60 Hz IC411 - TEFC - Foot-mounted

W22 IEEE 841 NEMA Premium Efficiency 10 HP 2P 213/5T 3Ph 460 V 60 Hz IC411 - TEFC - Foot-mounted

Product: 11431348

Search for products

You only have one item in your comparison. Use the search below to find more products and add them to the comparison

Frame Material Cast Iron  Cast Iron  Cast Iron  Cast Iron  Cast Iron  Cast Iron  Cast Iron 
Impregnation Method Dip and Bake Polyester  Dip and Bake Polyester  Dip and Bake Polyester  Dip and Bake Polyester  Dip and Bake Polyester  Dip and Bake Polyester  Dip and Bake Polyester 
Regreasing System Stainless Steel, at Drive end and Non-drive end  Stainless Steel, at Drive end and Non-drive end  Stainless Steel, at Drive end and Non-drive end  Stainless Steel, at Drive end and Non-drive end  Stainless Steel, at Drive end and Non-drive end  Stainless Steel, at Drive end and Non-drive end  Stainless Steel, at Drive end and Non-drive end 
Main terminal box hole NPT 1"  NPT 1"  NPT 1"  NPT 1"  NPT 1"  NPT 1"  NPT 1" 
Shaft Locking Device Without  Without  Without  Without  Without  Without  Without 
Drain Type T, Threaded  Type T, Threaded  Type T, Threaded  Type T, Threaded  Type T, Threaded  Type T, Threaded  Type T, Threaded 
Shaft Material SAE 1040/45 Carbon Steel  SAE 1040/45 Carbon Steel  SAE 1040/45 Carbon Steel  SAE 1040/45 Carbon Steel  SAE 1040/45 Carbon Steel  SAE 1040/45 Carbon Steel  SAE 1040/45 Carbon Steel 
Painting RAL 5009 202E (ISO 12944 - C4)  RAL 5009 202E (ISO 12944 - C4)  RAL 5009 202E (ISO 12944 - C4)  RAL 5009 202E (ISO 12944 - C4)  RAL 5009 202E (ISO 12944 - C4)  RAL 5009 202E (ISO 12944 - C4)  RAL 5009 202E (ISO 12944 - C4) 
Grounding Lugs Double  Double  Double  Double  Double  Double  Double 
Fan Cover material Cast Iron  Cast Iron  Cast Iron  Cast Iron  Cast Iron  Cast Iron  Cast Iron 
Tropicalized Painting According to IEEE-841 (96h)  According to IEEE-841 (96h)  According to IEEE-841 (96h)  According to IEEE-841 (96h)  According to IEEE-841 (96h)  According to IEEE-841 (96h)  According to IEEE-841 (96h) 
Frame 213/5T  213/5T  213/5T  213/5T  213/5T  213/5T  213/5T 
Output 10 HP (7.5 kW)  7.5 HP (5.5 kW)  7.5 HP (5.5 kW)  7.5 HP (5.5 kW)  10 HP (7.5 kW)  10 HP (7.5 kW)  10 HP (7.5 kW) 
Drip Cover Without  Without  Without  Without  Without  Without  Without 
Frequency 60 Hz  50 Hz  50 Hz  50 Hz  50 Hz  50 Hz  50 Hz 
Rated speed 3520 rpm  2930 rpm  2940 rpm  2945 rpm  2885 rpm  2900 rpm  2910 rpm 
Slip 2.22 %  2.33 %  2.00 %  1.83 %  3.83 %  3.33 %  3.00 % 
Rated voltage 460 V  380 V  400 V  415 V  380 V  400 V  415 V 
Rated current 11.7 A  10.6 A  10.4 A  10.0 A  14.3 A  13.7 A  13.4 A 
L. R. Amperes 84.5 A  83.8 A  90.8 A  91.2 A  80.1 A  87.9 A  92.5 A 
Overload protector (phenolic) Without overload protector   Without overload protector   Without overload protector   Without overload protector   Without overload protector   Without overload protector   Without overload protector  
LRC 7.2x(Code H)  7.9x(Code J)  8.7x(Code K)  9.1x(Code K)  5.6x(Code F)  6.4x(Code G)  6.9x(Code H) 
Connection Cables Quantity 3  3  3  3  3  3  3 
No load current 3.60 A  3.50 A  3.70 A  3.90 A  3.50 A  3.70 A  3.90 A 
Fan material Conductive Plastic  Conductive Plastic  Conductive Plastic  Conductive Plastic  Conductive Plastic  Conductive Plastic  Conductive Plastic 
Rated torque 2.06 kgfm  1.86 kgfm  1.85 kgfm  1.85 kgfm  2.52 kgfm  2.50 kgfm  2.49 kgfm 
Screw cap CARBON STEEL SAE 1010/20  CARBON STEEL SAE 1010/20  CARBON STEEL SAE 1010/20  CARBON STEEL SAE 1010/20  CARBON STEEL SAE 1010/20  CARBON STEEL SAE 1010/20  CARBON STEEL SAE 1010/20 
Locked rotor torque 220 %  220 %  240 %  260 %  170 %  190 %  200 % 
NDE bearing Seal Inpro/Seal  Inpro/Seal  Inpro/Seal  Inpro/Seal  Inpro/Seal  Inpro/Seal  Inpro/Seal 
Breakdown torque 290 %  300 %  340 %  360 %  220 %  250 %  270 % 
DE bearing Seal Inpro/Seal  Inpro/Seal  Inpro/Seal  Inpro/Seal  Inpro/Seal  Inpro/Seal  Inpro/Seal 
Locked rotor time 32s (cold) 18s (hot)  32s (cold) 18s (hot)  32s (cold) 18s (hot)  32s (cold) 18s (hot)  21s (cold) 12s (hot)  21s (cold) 12s (hot)  21s (cold) 12s (hot) 
Moment of inertia (J) 0.0268 kgm²  0.0268 kgm²  0.0268 kgm²  0.0268 kgm²  0.0268 kgm²  0.0268 kgm²  0.0268 kgm² 
Design B  B  B  B  B  B  B 
Insulation Class F  F  F  F  F  F  F 
Service factor 1.25  1.25  1.25  1.25  1.00  1.00  1.00 
Duty Cycle Cont.(S1)  Cont.(S1)  Cont.(S1)  Cont.(S1)  Cont.(S1)  Cont.(S1)  Cont.(S1) 
Starting Method Direct On Line  Direct On Line  Direct On Line  Direct On Line  Direct On Line  Direct On Line  Direct On Line 
Ambient temperature -20°C to +40°C  -20°C to +40°C  -20°C to +40°C  -20°C to +40°C  -20°C to +40°C  -20°C to +40°C  -20°C to +40°C 
Altitude 1000 m.a.s.l.  1000 m.a.s.l.  1000 m.a.s.l.  1000 m.a.s.l.  1000 m.a.s.l.  1000 m.a.s.l.  1000 m.a.s.l. 
Degree of Protection IP56  IP56  IP56  IP56  IP56  IP56  IP56 
Enclosure IC411 - TEFC  IC411 - TEFC  IC411 - TEFC  IC411 - TEFC  IC411 - TEFC  IC411 - TEFC  IC411 - TEFC 
Mounting F-1  F-1  F-1  F-1  F-1  F-1  F-1 
Rotation¹ Both (CW and CCW)  Both (CW and CCW)  Both (CW and CCW)  Both (CW and CCW)  Both (CW and CCW)  Both (CW and CCW)  Both (CW and CCW) 
Noise level² 68.0 dB(A)  63.0 dB(A)  63.0 dB(A)  63.0 dB(A)  63.0 dB(A)  63.0 dB(A)  63.0 dB(A) 
Approx. weight³ 74.6 kg  74.6 kg  74.6 kg  74.6 kg  74.6 kg  74.6 kg  74.6 kg 
Flange Without  Without  Without  Without  Without  Without  Without 
Efficiency (100% load) 90.2  89.5  89.5  89.8  88.5  88.5  88.5 
Power factor (100% load) 0.89  0.88  0.85  0.85  0.90  0.89  0.88 
Bearing type 6308 C3  6308 C3  6308 C3  6308 C3  6308 C3  6308 C3  6308 C3 
NDE bearing 6207 C3  6207 C3  6207 C3  6207 C3  6207 C3  6207 C3  6207 C3 
WEG GROUP AFRICA (PTY) LTD
  • 6 Laneshaw Street, Longlake Extention 4, Johannesburg, Gauteng, 1619 - Private Bag X10011 - Gauteng / South Africa
  • Phone: +27 11 723 6000
  • Email: info_africa@weg.net
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
  • Conectivity and Monitoring Devices
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
Quick Links
  • Stock