header.link.backto My Account
Selected products were added to comparison
See products on comparison page
You only have 1 product in your comparison list
Search for productsYou only have one item in your comparison. Use the search below to find more products and add them to the comparison |
||
|---|---|---|
| Frame Material | Cast Iron Cast Iron Cast Iron Cast Iron | |
| Impregnation Method | Dip and Bake Polyester Dip and Bake Polyester Dip and Bake Polyester Dip and Bake Polyester | |
| Main terminal box hole | 2xM40x1,5 2xM40x1,5 2xM40x1,5 2xM40x1,5 | |
| Shaft Locking Device | Without Without Without Without | |
| Shaft Material | SAE 1040/45 Carbon Steel SAE 1040/45 Carbon Steel SAE 1040/45 Carbon Steel SAE 1040/45 Carbon Steel | |
| Painting | RAL 5009 203A (ISO 12944 - C3) RAL 5009 203A (ISO 12944 - C3) RAL 5009 203A (ISO 12944 - C3) RAL 5009 203A (ISO 12944 - C3) | |
| Grounding Lugs | Single Single Single Single | |
| Fan Cover material | Cast Iron Cast Iron Cast Iron Cast Iron | |
| Tropicalized Painting | Without Without Without Without | |
| Frame | 160L 160L 160L 160L | |
| Winding thermal protection | Thermistor - 2 wires 1 per phase 155°C Thermistor - 2 wires 1 per phase 155°C Thermistor - 2 wires 1 per phase 155°C Thermistor - 2 wires 1 per phase 155°C | |
| Output | 7.5 kW (10 HP) 7.5 kW (10 HP) 7.5 kW (10 HP) 7.5 kW (10 HP) | |
| Drip Cover | Without Without Without Without | |
| Frequency | 50 Hz 50 Hz 50 Hz 60 Hz | |
| Rated speed | 720 rpm 725 rpm 725 rpm 875 rpm | |
| Slip | 4.00 % 3.33 % 3.33 % 2.78 % | |
| Rated voltage | 380/660 V 400/690 V 415 V 460 V | |
| Rated current | 17.3/9.96 A 17.0/9.86 A 16.9 A 15.6 A | |
| L. R. Amperes | 84.8/48.8 A 83.3/48.3 A 82.8 A 81.1 A | |
| LRC | 4.9 4.9 4.9 5.2 | |
| Overload protector (phenolic) | Without overload protector Without overload protector Without overload protector Without overload protector | |
| Connection Cables Quantity | 6 6 6 6 | |
| No load current | 9.20/5.30 A 10.0/5.80 A 11.0 A 9.30 A | |
| Fan material | Plastic Plastic Plastic Plastic | |
| Rated torque | 10.1 kgfm 10.1 kgfm 10.1 kgfm 8.35 kgfm | |
| Screw cap | STAINLESS STEEL AISI 316L STAINLESS STEEL AISI 316L STAINLESS STEEL AISI 316L STAINLESS STEEL AISI 316L | |
| Locked rotor torque | 190 % 220 % 240 % 260 % | |
| NDE bearing Seal | V'Ring V'Ring V'Ring V'Ring | |
| Breakdown torque | 210 % 229 % 250 % 260 % | |
| DE bearing Seal | V'Ring V'Ring V'Ring V'Ring | |
| Locked rotor time | 39s (cold) 22s (hot) 39s (cold) 22s (hot) 39s (cold) 22s (hot) 39s (cold) 22s (hot) | |
| Moment of inertia (J) | 0.1756 kgm² 0.1756 kgm² 0.1756 kgm² 0.1756 kgm² | |
| Design | N N N N | |
| Insulation Class | F F F F | |
| Service factor | 1.00 1.00 1.00 1.00 | |
| Duty Cycle | S1 S1 S1 S1 | |
| Starting Method | Direct On Line Direct On Line Direct On Line Direct On Line | |
| Ambient temperature | -20°C to +40°C -20°C to +40°C -20°C to +40°C -20°C to +40°C | |
| Altitude | 1000 m.a.s.l. 1000 m.a.s.l. 1000 m.a.s.l. 1000 m.a.s.l. | |
| Degree of Protection | IP55 IP55 IP55 IP55 | |
| Enclosure | IC411 - TEFC IC411 - TEFC IC411 - TEFC IC411 - TEFC | |
| Mounting | B3T B3T B3T B3T | |
| Rotation¹ | Both (CW and CCW) Both (CW and CCW) Both (CW and CCW) Both (CW and CCW) | |
| Noise level² | 51.0 dB(A) 51.0 dB(A) 51.0 dB(A) 54.0 dB(A) | |
| Approx. weight³ | 144 kg 144 kg 144 kg 144 kg | |
| Flange | Without Without Without Without | |
| Efficiency (100% load) | 86.6 87.0 87.1 88.5 | |
| Power factor (100% load) | 0.76 0.73 0.71 0.68 | |
| Bearing type | 6309 ZZ C3 6309 ZZ C3 6309 ZZ C3 6309 ZZ C3 | |
| NDE bearing | 6209 ZZ C3 6209 ZZ C3 6209 ZZ C3 6209 ZZ C3 |