Quote creation for third-party products

text.skipToContent text.skipToNavigation text.skipToFooter

header.link.backto My Account

WEG
  • English
    • Français
    • Español
    • Português do Brasil
  • About WEG
    • This is WEG
    • WEG in Numbers
    • History
    • Management
    • WEG Operations
    • Technological Innovation
    • Sustainability
    • Our Business
    • Certifications
    • Company Profile
    • Open Innovation
  • Products
  • Solutions
    • WEG efficiency
    • Digital Solutions
    • WEG Motion Drives
    • Power Generation
    • Wind power
    • Thermal Energy
    • Farming and Agribusiness
    • Mining
    • Sugar & Ethanol
    • Steel Industry
    • Water
    • Pulp and Paper
    • Oil & Gas
    • Marine
    • Electric Mobility
    • Food & Beverage
  • Investors
  • Ethics
    • Code of Ethics
    • Code of Ethics for Suppliers
    • Policy for Preventing and Combating Corruption
    • Privacy Notice
    • Reporting Channel
  • Support
    • Contact Us
    • Where to Buy
    • Service Network
    • Resources & Tools
    • Reporting Channel
    • Press Room
  • News
  • Careers
  • ‍
  • ‍
  • Login
  • English
    • Français
    • Español
    • Português do Brasil
  1. Home
  2. My Account
  3. Compare

The product is already in the comparison list

An error occurred while checking price. Type 'CTRL+SHIFT+DELETE' and check 'Cookies' and 'cache' options, with time lapse equal to 'All the period' and type 'Clean'. Please restart your browser and try again. If the error persists contact the Support Team.
An error occurred while checking availability. Type 'CTRL+SHIFT+DELETE' and check 'Cookies' and 'cache' options, with time lapse equal to 'All the period' and type 'Clean'. Please restart your browser and try again. If the error persists contact the Support Team.
There was an error uploading the file
There was an error not foreseen. Type 'CTRL+SHIFT+DELETE' and check 'Cookies' and 'cache' options, with time lapse equal to 'All the period' and type 'Clean'. Please restart your browser and try again. If the error persists contact the Support Team.
Quantity must be informed
Add Service Order Code or Plant
An error occurred
You need to select at least 1 product to add to cart
You need to select at least one product to add in your comparison list
Select at least one list to add to your products
Select at least one product to add to your shopping list
The file you entered is not of the correct type.
Select some document
Product added to cart
Selected products added to cart
Selected products added to cart in place of purchase: 

Selected products were added to comparison
See products on comparison page

Billing request sent successfully. {0}
OS ID:

You only have 1 product in your comparison list


  • Liquid CoatingsPinturas Liquidas1
× Remove TL AL HPD 151 T VERD RAL 6016 | 3 from comparison TL AL HPD 151 T VERD RAL 6016 | 3,6 L

TL AL HPD 151 T VERD RAL 6016 | 3,6 L

Product: 10057693

Search for products

You only have one item in your comparison. Use the search below to find more products and add them to the comparison

FAMILIA TINTAS Tinta Líquida
REFERENCIA TINTA LIQUIDA W-LACK HPD 15
DESCRICAO TINTA W-LACK HPD 151 T
LINHA PRODUTOS TINTAS POLIESTER MODIFICADO
VERSAO TINTA Alto Desempenho
FUNCAO TINTA Dupla Função
SISTEMA RESINA Alquídica Curta Modificada
COMPONENTE TINTA Monocomponente
DILUENTE ETQ Diluente Alquídico 1024
Diluição (% volume) 25%
CATALISACAO POR VOLUME A -
CATALISACAO POR VOLUME B -
CATALISACAO POR VOLUME C -
VIDA UTIL MISTURA (25°C) Não Relevante
Sólidos por volume Médio Sólidos
SOLIDOS VOLUME 40 ± 5% (ISO 3233 - 1998)
Espessura por demão mínima seca 30.0µm
Espessura por demão máxima seca 40.00µm
COR TINTA Verde
COR COMERCIAL TINTA Verde
Código cor 50210
Escala de cor RAL 6016
ACABAMENTO PINTURA Liso
Brilho Brilhante
Escala brilho mínima 80 UB
Escala brilho máxima 100 UB.
SECAGEM TOQUE (25°C) 30 min
Secagem ao manuseio (25°C) 10 h
Secagem final (25°C) 7 dias
Secagem repintura mínima (25°C) NAO RELEVANTE
Secagem repintura máxima (25°C) NAO RELEVANTE
Temperatura de resistência ao calor seco máxima 60.0°C
NORMATIZATION Não Normatizado
CODIGO ONU ONU 1263 Tintas 3 III
EMBALAGEM Galão Metálico
CONTEUDO EMBALAGEM 3,6 L
Formas de aplicação Pistola airless
Pistola convencional
040113088
Preparação da superfície Desengraxe.
Superfície de aplicação Aço carbono.
Recomendações de uso Primer e acabamento alquídico monocomponente de alto desempenho e secagem rápida, ótima resistência ao intemperismo.
WEG S.A.
About WEG
  • This is WEG
  • WEG in Numbers
  • History
  • Management
  • WEG Operations
  • Technological Innovation
  • Sustainability
  • Our Business
  • Certifications
Products
  • Electric Motors
  • Gearboxes and Geared Motors
  • Generation,Transmission and Distribution
  • Drives
  • Controls
  • Industrial Automation
  • Conectivity and Monitoring Devices
  • Electric Panels
  • Coatings and Varnishes
  • Spare Parts
Solutions
  • Oil & Gas
  • Marine
  • Steel Industry
  • Water
  • Energy Efficiency
  • Energy
  • Farming & Agriculture
  • Sugar & Ethanol
  • Mining
  • Pulp & Paper
  • Electric Vehicles
Quick Links
  • Stock

Contact
  • Contact Us
  • Where to Buy
  • Service Network
  • Violation of the Code of Ethics
Download Center
  • CAD Library - Electric Motors (2D/3D drawings)
  • CAD Library - Automation (2D/3D drawings)

Do you need other materials? Visit our download center below.

 

Cookie Preferences

 

Privacy Notice | Cookie Statement | Terms of Use | RSS | © 2026 WEG. All rights reserved.